You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: RHE_H EM LH XT1...XT4 EMER. RETURNED

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

RHE_H EM LH XT1...XT4 EMER. RETURNED

General Information

  • Extended Product Type:
    RHE_H EM LH XT1...XT4 EMER. RETURNED
  • Product ID:
    1SDA066585R1
  • EAN:
    8015644693428
  • Catalog Description:
    RHE_H EM LH XT1...XT4 EMER. RETURNED
  • Long Description:
    LONG HANDLE EMERGENCY FOR ADJUSTABLE DEPTH ROTARY HANDLE XT1...XT4

Ordering

  • Order Code US and Canada:
    KXTALHNDLEM
  • EAN:
    8015644693428
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.4 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    130 mm
  • Package Level 1 Height:
    135 mm
  • Package Level 1 Depth / Length:
    145 mm
  • Package Level 1 Gross Weight:
    0.6 kg
  • Package Level 1 EAN:
    8015644693428

Environmental

Additional Information

  • Configuration Type:
    Loose or configurable
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC
  • Suitable For:
    XT1, XT2, XT3, XT4
  • Suitable for Product Class:
    SACE Tmax XT

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000229 - Handle for power circuit breaker
  • ETIM 7:
    EC000229 - Handle for power circuit breaker
  • ETIM 8:
    EC000229 - Handle for power circuit breaker
  • Object Classification Code:
    Q
  • UNSPSC:
    31162801
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370414
  • IDEA Granular Category Code (IGCC):
    3038 >> Handles or knobs
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links