Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: FLA. x THE COMPART. DOOR x RC XT4 W 4p

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

FLA. x THE COMPART. DOOR x RC XT4 W 4p

General Information

  • Extended Product Type:
    FLA. x THE COMPART. DOOR x RC XT4 W 4p
  • Product ID:
    1SDA066650R1
  • EAN:
    8015644005597
  • Catalog Description:
    FLA. x THE COMPART. DOOR x RC XT4 W 4p
  • Long Description:
    FLANGE FOR THE COMPARTMENT DOOR FOR RESIDUAL CURRENT RC FOUR-POLE FOR C.BREAKER WITHDRAWABLE XT4

Ordering

  • EAN:
    8015644005597
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    2.7 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    90 mm
  • Package Level 1 Height:
    210 mm
  • Package Level 1 Depth / Length:
    50 mm
  • Package Level 1 Gross Weight:
    3 kg
  • Package Level 1 EAN:
    8015644005597

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Configuration Type:
    Loose or configurable
  • Number of Poles:
    4
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Standards:
    IEC 60947-2
  • Suitable For:
    XT4
  • Suitable for Product Class:
    SACE Tmax XT

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002040 - Protective cover for control circuit devices
  • ETIM 7:
    EC002040 - Protective cover for control circuit devices
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds