You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: RF kit H&W HN800/1250W 3p-> E2S 800/1250

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

RF kit H&W HN800/1250W 3p-> E2S 800/1250

General Information

  • Extended Product Type:
    RF kit H&W HN800/1250W 3p-> E2S 800/1250
  • Product ID:
    1SDA066685R1
  • EAN:
    8015644693909
  • Catalog Description:
    RF kit H&W HN800/1250W 3p-> E2S 800/1250
  • Long Description:
    RF kit H&W HN800/1250W 3p-> E2S 800/1250

Ordering

  • EAN:
    8015644693909
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    1 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    IT

Additional Information

  • Number of Poles:
    3
  • Product Main Type:
    Extension, upgrades & retrofits
  • Product Name:
    Retrofit kit
  • Rated Uninterrupted Current (Iu):
    800...1250 A
  • Suitable For:
    Extension, upgrades & retrofits
  • Suitable for Product Class:
    Extension, upgrades & retrofits

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002043 - Chassis part power circuit breaker
  • ETIM 7:
    EC002043 - Chassis part power circuit breaker
  • ETIM 8:
    EC002043 - Chassis part power circuit breaker
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links