You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: A1C 125 TMF 15-400 3p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

A1C 125 TMF 15-400 3p F F

General Information

  • Extended Product Type:
    A1C 125 TMF 15-400 3p F F
  • Product ID:
    1SDA066709R1
  • EAN:
    8015644006198
  • Catalog Description:
    A1C 125 TMF 15-400 3p F F
  • Long Description:
    C.BREAKER FORMULA A1C 125 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 15-400 A

Ordering

  • Order Code US and Canada:
    AAC015TW
  • EAN:
    8015644006198
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    76.2 mm
  • Product Net Height:
    130 mm
  • Product Net Depth / Length:
    60 mm
  • Product Net Weight:
    0.75 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    136.5 mm
  • Package Level 1 Height:
    124 mm
  • Package Level 1 Depth / Length:
    110.5 mm
  • Package Level 1 Gross Weight:
    0.8 kg
  • Package Level 1 EAN:
    8015644006198

Environmental

Additional Information

  • Electrical Durability:
    1500 cycle
  • Mechanical Durability:
    Nr. Operations 8500 cycle
  • Number of Poles:
    3
  • Opening Time:
    CB with SOR 15 ms
    CB with UVR 15 ms
  • Power Loss:
    at Rated Operating Conditions per Pole 2.5 W
  • Product Main Type:
    SACE FORMULA
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    Main Circuit 15 A
  • Rated Impulse Withstand Voltage (Uimp):
    6 kV
  • Rated Insulation Voltage (Ui):
    690 V
  • Rated Operational Voltage:
    550 V AC
    250 V DC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (240 V AC) 15 kA
    (380 V AC) 12.5 kA
    (415 V AC) 6.25 kA
    (440 V AC) 5 kA
    (480 V AC) 4 kA
    (500 V AC) 2.5 kA
    (250 V DC) 2 Poles in Series 5 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (240 V AC) 30 kA
    (380 V AC) 25 kA
    (415 V AC) 25 kA
    (440 V AC) 20 kA
    (480 V AC) 15 kA
    (500 V AC) 8 kA
    (250 V DC) 10 kA
  • Rated Uninterrupted Current (Iu):
    125 A
  • Release:
    TMF
  • Release Type:
    TM
  • Short-Circuit Performance Level:
    C
  • Standards:
    IEC
  • Sub-type:
    A1
  • Terminal Connection Type:
    Front
  • Version:
    F

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links