You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: A2C 250 TMF 125-1250 3p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

A2C 250 TMF 125-1250 3p F F

General Information

  • Extended Product Type:
    A2C 250 TMF 125-1250 3p F F
  • Product ID:
    1SDA066775R1
  • EAN:
    8015644694333
  • Catalog Description:
    A2C 250 TMF 125-1250 3p F F
  • Long Description:
    C.BREAKER FORMULA A2C 250 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 125-1250 A

Ordering

  • Order Code US and Canada:
    ABC125TW
  • EAN:
    8015644694333
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    105 mm
  • Product Net Height:
    150 mm
  • Product Net Depth / Length:
    60 mm
  • Product Net Weight:
    1.393 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    162 mm
  • Package Level 1 Height:
    120 mm
  • Package Level 1 Depth / Length:
    155 mm
  • Package Level 1 Gross Weight:
    1.35 kg
  • Package Level 1 EAN:
    8015644694333

Environmental

Additional Information

  • Electrical Durability:
    4000 cycle
  • Mechanical Durability:
    10000 cycle
  • Number of Poles:
    3
  • Opening Time:
    CB with SOR 15 ms
    CB with UVR 15 ms
  • Power Loss:
    at Rated Operating Conditions per Pole 7 W
  • Product Main Type:
    SACE FORMULA
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    Main Circuit 125 A
  • Rated Impulse Withstand Voltage (Uimp):
    6 kV
  • Rated Insulation Voltage (Ui):
    690 V
  • Rated Operational Voltage:
    550 V AC
    250 V DC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (240 V AC) 25 kA
    (380 V AC) 12.5 kA
    (415 V AC) 12.5 kA
    (440 V AC) 10 kA
    (480 V AC) 9 kA
    (500 V AC) 4 kA
    (250 V DC) 2 Poles in Series 12.5 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (240 V AC) 50 kA
    (380 V AC) 25 kA
    (415 V AC) 25 kA
    (440 V AC) 20 kA
    (480 V AC) 18 kA
    (500 V AC) 8 kA
    (250 V DC) 2 Poles in Series 25 kA
  • Rated Uninterrupted Current (Iu):
    250 A
  • Release:
    TMF
  • Release Type:
    TM
  • Short-Circuit Performance Level:
    C
  • Standards:
    IEC
  • Sub-type:
    A2
  • Terminal Connection Type:
    Front
  • Version:
    F

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links