You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: A2N 250 TMF 200-2000 3p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

A2N 250 TMF 200-2000 3p F F

General Information

  • Extended Product Type:
    A2N 250 TMF 200-2000 3p F F
  • Product ID:
    1SDA066784R1
  • EAN:
    8015644006945
  • Catalog Description:
    A2N 250 TMF 200-2000 3p F F
  • Long Description:
    C.BREAKER FORMULA A2N 250 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMF R 200-2000 A

Circular Value

Environmental

  • Environmental Information:
    1SDL000183R0001
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    cb2db7cc-f1d3-4c44-8411-9ebcaab89643 Italy (IT)
  • Simplified SCIP:
    5445f7e3-f820-4a0d-8c1d-03be09fad0a6 Bulgaria (BG)
    e8641ddc-4ec0-47d7-866d-5bbfcbde6e33 Germany (DE)
    7d57fea0-0399-4949-ba36-bba0126a8cbc Denmark (DK)
    6f7ef39f-a454-4792-a5b9-0a815273dd6b Norway (NO)
    f70a53d5-1c5e-4774-a55a-1c5d10344652 Poland (PL)
    a1d8fa3c-2a6b-4843-a3cc-83eebcece0e2 Sweden (SE)
    5950c618-79b2-436a-900b-6ef69ee29395 Poland (PL)
    1ac775b8-8a02-4b87-b4c8-021f752af328 France (FR)
    e04f0605-aff0-4ec4-8d35-352a817b0906 Finland (FI)
    19eef35b-3f94-42b6-9cb2-b14acbc05c8b Sweden (SE)
    7f17b5b8-7cfe-4a0e-bb0f-7ab35324f228 Croatia (HR)
    14e23a44-89e9-45ef-8a53-18d6ecd23619 Belgium (BE)
    c6ca9851-9ffa-41ab-bfaf-bf9f200a8e37 Spain (ES)
    f4881ff9-8e55-4225-bd33-39b32554738e Hungary (HU)
    bff4f2ef-1942-4658-a859-ef07bbcc972e Netherlands (NL)
    e7c608a0-1606-44cf-95cf-8a368fac01b8 Germany (DE)
    aa2bbc0b-a7b6-47aa-a67f-f353334db318 France (FR)
    9cfd98a3-3b53-448e-9186-13be7aeff799 Germany (DE)
    d5aaa5e3-07f9-423b-8f32-404b81bcfb03 Germany (DE)
    99f2f6a9-67c5-4822-aa1d-69f205c44e23 Poland (PL)
    247fff04-9119-4bd5-a3ab-63adac49a23f Czech Republic (CZ)
    5a8a93ca-ee03-4449-b9c5-810afe5fef89 Belgium (BE)
    2076f0a3-ef75-40c6-93db-6ff948d6d76d Estonia (EE)
    4a92a727-97e4-45f5-b9ae-440c2b7d45b0 Hungary (HU)
    43b408fa-6be0-4b08-8c2f-8f2d49a51008 Greece (GR)
    aa560844-6397-4945-bd27-534c50cea1e0 Portugal (PT)

Ordering

  • Order Code US and Canada:
    ABN200TW
  • EAN:
    8015644006945
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    105 mm
  • Product Net Height:
    150 mm
  • Product Net Depth / Length:
    60 mm
  • Product Net Weight:
    1.396 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    162 mm
  • Package Level 1 Height:
    120 mm
  • Package Level 1 Depth / Length:
    155 mm
  • Package Level 1 Gross Weight:
    1.45 kg
  • Package Level 1 EAN:
    8015644006945

Additional Information

  • Electrical Durability:
    4000 cycle
  • Mechanical Durability:
    10000 cycle
  • Number of Poles:
    3
  • Opening Time:
    CB with SOR 15 ms
    CB with UVR 15 ms
  • Power Loss:
    at Rated Operating Conditions per Pole 12 W
  • Product Main Type:
    SACE FORMULA
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    Main Circuit 200 A
  • Rated Impulse Withstand Voltage (Uimp):
    6 kV
  • Rated Insulation Voltage (Ui):
    690 V
  • Rated Operational Voltage:
    550 V AC
    250 V DC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (240 V AC) 42.5 kA
    (380 V AC) 18 kA
    (415 V AC) 18 kA
    (440 V AC) 12.5 kA
    (480 V AC) 12.5 kA
    (500 V AC) 5 kA
    (250 V DC) 2 Poles in Series 18 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (240 V AC) 85 kA
    (380 V AC) 36 kA
    (415 V AC) 36 kA
    (440 V AC) 25 kA
    (480 V AC) 25 kA
    (500 V AC) 10 kA
    (250 V DC) 2 Poles in Series 36 kA
  • Rated Uninterrupted Current (Iu):
    250 A
  • Release:
    TMF
  • Release Type:
    TM
  • Short-Circuit Performance Level:
    N
  • Standards:
    IEC
  • Sub-type:
    A2
  • Terminal Connection Type:
    Front
  • Version:
    F

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links