You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: XT1B 160 TMD 125-1250 4p F F InN=50%

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

XT1B 160 TMD 125-1250 4p F F InN=50%

General Information

  • Extended Product Type:
    XT1B 160 TMD 125-1250 4p F F InN=50%
  • Product ID:
    1SDA066819R1
  • EAN:
    8015644007263
  • Catalog Description:
    XT1B 160 TMD 125-1250 4p F F InN=50%
  • Long Description:
    C.BREAKER TMAX XT1B 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 125-1250 A NEUTRAL = 50% PHASES

Ordering

  • Order Code US and Canada:
    XT1BEN125AFF000XXX
  • E-Number (Finland):
    3640501
  • EAN:
    8015644007263
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    101.6 mm
  • Product Net Height:
    130 mm
  • Product Net Depth / Length:
    70 mm
  • Product Net Weight:
    1.4 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    128 mm
  • Package Level 1 Height:
    135 mm
  • Package Level 1 Depth / Length:
    143 mm
  • Package Level 1 Gross Weight:
    1.447 kg
  • Package Level 1 EAN:
    8015644007263

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Environmental Information:
    9AKK107991A8215
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • SCIP:
    181894a4-69ef-4895-a66a-25dd0eef5d9d Italy (IT)
  • Simplified SCIP:
    4de8c36f-2cbb-4e8a-a8b4-2f475f189501 Netherlands (NL)
    40136458-e14e-476e-8179-7ea32264365e Poland (PL)
    6613de96-0b00-4191-b40f-0f4bcc795b24 Norway (NO)
    6caa81af-d20d-499e-80ef-330da21b0df5 Finland (FI)
    f335879b-9cd2-4125-9222-7e706babd337 Netherlands (NL)
    88e3ca0a-5644-4253-9d8f-8bd9d78bfe8b Germany (DE)
    5d3cd608-24bc-42fc-900c-aed277a4834a Denmark (DK)
    e62f2b2a-4586-4e3b-b8c1-2a6912d19409 Germany (DE)
    767991c0-f474-410b-a9b2-2ce8ee3290af Croatia (HR)
    6e3ccc1e-5d7f-4ff2-a751-d17da170a7c7 Czech Republic (CZ)
    ad3517c0-061e-4ff0-a6b2-237e948f1276 Poland (PL)
    14cb9065-5ca5-4d49-b88b-1882425ce23e Netherlands (NL)
    7cb4acd2-9714-4014-abee-36ab38d8da7b Netherlands (NL)
    ce0c3d9a-ab70-4dc4-9dec-6e585950628c Estonia (EE)
    679052fd-3ccd-4ff9-9a43-70bee57b22ee Greece (GR)
    98a310da-f88a-4cb6-8d20-142045dc2217 Portugal (PT)
    ee52d4f7-7a3b-46a5-9e3b-a4a407848a77 Bulgaria (BG)
    8842217a-946c-48ee-9a1b-2e3ee9b99d2e Sweden (SE)
    130ff520-5aa1-496a-8479-8755a05447c7 Poland (PL)
    78ef2262-3bdc-41f4-b8b7-f303bb1aed8f France (FR)
    e3117c04-36cf-4309-b0aa-ad330acf7bd6 Sweden (SE)
    cda6b271-229e-405c-bb4f-9fa49d80f0fa Germany (DE)
    3f7bb12f-3f0c-4fa1-ae78-06054dd9a486 Germany (DE)
    15ccfe03-d457-4da9-9ec1-9ff6c5d4d960 France (FR)
    d631c483-9c97-4b94-9277-790736b5e721 Netherlands (NL)
    b1f65d4f-fb08-4e59-9a80-3339b41e8b98 Spain (ES)
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Additional Information

  • Circuit Breaker Type to be Associated:
    Power Distribution
  • Connecting Capacity Main Circuit:
    Busbar 45.5 ... 80 mm²
  • Current Type:
    AC/DC
  • Electrical Durability:
    120 cycles per hour
    8000 cycle
  • Mechanical Durability:
    240 cycles per hour
    25000 cycle
  • Number of Poles:
    4
  • Opening Time:
    CB with SOR 15 ms
    CB with UVR 15 ms
  • Order Multiple:
    1 piece
  • Power Loss:
    at Rated Operating Conditions per Pole 10.7 W
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    125 A
  • Rated Frequency (f):
    50 / 60 Hz
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Instantaneous Short-Circuit Current Setting (Ii):
    1250 A
  • Rated Insulation Voltage (Ui):
    800 V
  • Rated Operational Voltage:
    690 V AC
    500 V DC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 25 kA
    (230 V AC) 25 kA
    (240 V AC) 25 kA
    (380 V AC) 18 kA
    (415 V AC) 18 kA
    (440 V AC) 11.25 kA
    (500 V AC) 8 kA
    (525 V AC) 6 kA
    (690 V AC) 3 kA
    (250 V DC) 2 Poles in Series 18 kA
    (500 V DC) 3 Poles in Series 18 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 25 kA
    (230 V AC) 25 kA
    (240 V AC) 25 kA
    (380 V AC) 18 kA
    (415 V AC) 18 kA
    (440 V AC) 15 kA
    (500 V AC) 8 kA
    (525 V AC) 6 kA
    (690 V AC) 3 kA
    (250 V DC) 2 Poles in Series 18 kA
    (500 V DC) 3 Poles in Series 18 kA
  • Rated Uninterrupted Current (Iu):
    160 A
  • Recommended Screw Driver:
    Main Circuit M6
  • Release:
    TMD
  • Release Type:
    TM
  • Setting Range:
    87.5...125 A
  • Short-Circuit Performance Level:
    B
  • Standards:
    IEC
  • Sub-type:
    XT1
  • Terminal Connection Type:
    Front
  • Terminal Type:
    Bolt
  • Tightening Torque:
    6 N·m
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH001295R0080

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links