You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: XT1B 160 TMD 160-1600 4p F F InN=50%

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

XT1B 160 TMD 160-1600 4p F F InN=50%

General Information

  • Extended Product Type:
    XT1B 160 TMD 160-1600 4p F F InN=50%
  • Product ID:
    1SDA066820R1
  • EAN:
    8015644694548
  • Catalog Description:
    XT1B 160 TMD 160-1600 4p F F InN=50%
  • Long Description:
    C.BREAKER TMAX XT1B 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 160-1600 A NEUTRAL = 50% PHASES

Ordering

  • Order Code US and Canada:
    XT1BEN160AFF000XXX
  • E-Number (Finland):
    3640503
  • EAN:
    8015644694548
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    101.6 mm
  • Product Net Height:
    130 mm
  • Product Net Depth / Length:
    70 mm
  • Product Net Weight:
    1.4 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    128 mm
  • Package Level 1 Height:
    135 mm
  • Package Level 1 Depth / Length:
    143 mm
  • Package Level 1 Gross Weight:
    1.452 kg
  • Package Level 1 EAN:
    8015644694548

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Environmental Information:
    9AKK107991A8215
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • SCIP:
    0f47cb36-72fe-475b-9d44-e7162dd91cf8 Italy (IT)
  • Simplified SCIP:
    f3b389ae-ee49-4f3c-ac8e-d9aa64d6309c Poland (PL)
    6b679552-522c-4e98-b9ce-44ded6762588 Norway (NO)
    55ba062a-70fe-453d-86df-d06fec9ae32d Finland (FI)
    9461b33e-03e0-44ca-999e-e6a998cfacd9 Netherlands (NL)
    03403a8d-3037-410c-8b89-fe964747db15 Denmark (DK)
    d5c79654-79e3-4468-8f04-7d01b97952d3 Germany (DE)
    f01beedf-c29a-49a7-9e6b-9726c78d534f Croatia (HR)
    d7bc5acf-2cfd-46d0-8b61-d9222f7251dd Czech Republic (CZ)
    c8ce45bc-d563-4a02-8439-7a9973037324 Poland (PL)
    59900f81-babd-48db-98f3-730c4bb583a7 Netherlands (NL)
    3df8cff5-a6af-4e4c-8da2-1f1cf2458358 Netherlands (NL)
    8a9e0ab1-ddd0-4732-a15f-629488d1d7b0 Estonia (EE)
    2dba0553-3a06-4d82-96ee-8f5468b20d8a Greece (GR)
    84bfff2d-ab17-4788-889c-104b089752e0 Portugal (PT)
    7178081c-1c8e-4ac5-b349-298a1ba6fa1e Bulgaria (BG)
    6b75e419-c8c2-42ab-8fd5-75b76d1db38b Sweden (SE)
    452acd20-9e7a-4539-a4b5-961431173a77 Poland (PL)
    3d7d4679-2709-4d9c-8a78-f6dfac23e0ac France (FR)
    c235ef43-1cd7-460c-bc13-079a2dc68c50 Germany (DE)
    a6fc3fa7-b397-4ab3-a9bb-def664af2c9b Sweden (SE)
    8e539e72-891c-4ca0-af09-3e5ab3ecd832 Germany (DE)
    fe1f9b73-5333-4870-a3b4-5c399315d6c0 Germany (DE)
    3c755ed1-9f8e-4276-adc9-1f6fc523398c France (FR)
    702ebc5d-84ec-46cf-8c90-9064bf328fbe Netherlands (NL)
    c9ab9560-a8c3-46ca-b1c9-0014085708f1 Spain (ES)
    0ff56839-d670-4504-90a9-cd544fd5f037 Netherlands (NL)
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Additional Information

  • Circuit Breaker Type to be Associated:
    Power Distribution
  • Connecting Capacity Main Circuit:
    Busbar 45.5 ... 80 mm²
  • Current Type:
    AC/DC
  • Electrical Durability:
    120 cycles per hour
    8000 cycle
  • Mechanical Durability:
    240 cycles per hour
    25000 cycle
  • Number of Poles:
    4
  • Opening Time:
    CB with SOR 15 ms
    CB with UVR 15 ms
  • Order Multiple:
    1 piece
  • Power Loss:
    at Rated Operating Conditions per Pole 15 W
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    160 A
  • Rated Frequency (f):
    50 / 60 Hz
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Instantaneous Short-Circuit Current Setting (Ii):
    1600 A
  • Rated Insulation Voltage (Ui):
    800 V
  • Rated Operational Voltage:
    690 V AC
    500 V DC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 25 kA
    (230 V AC) 25 kA
    (240 V AC) 25 kA
    (380 V AC) 18 kA
    (415 V AC) 18 kA
    (440 V AC) 11.25 kA
    (500 V AC) 8 kA
    (525 V AC) 6 kA
    (690 V AC) 3 kA
    (250 V DC) 2 Poles in Series 18 kA
    (500 V DC) 3 Poles in Series 18 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 25 kA
    (230 V AC) 25 kA
    (240 V AC) 25 kA
    (380 V AC) 18 kA
    (415 V AC) 18 kA
    (440 V AC) 15 kA
    (500 V AC) 8 kA
    (525 V AC) 6 kA
    (690 V AC) 3 kA
    (250 V DC) 2 Poles in Series 18 kA
    (500 V DC) 3 Poles in Series 18 kA
  • Rated Uninterrupted Current (Iu):
    160 A
  • Recommended Screw Driver:
    Main Circuit M6
  • Release:
    TMD
  • Release Type:
    TM
  • Setting Range:
    112...160 A
  • Short-Circuit Performance Level:
    B
  • Standards:
    IEC
  • Sub-type:
    XT1
  • Terminal Connection Type:
    Front
  • Terminal Type:
    Bolt
  • Tightening Torque:
    6 N·m
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH001295R0080

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links