Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: XT1B 160 TMD 160-1600 4p F F InN=100%

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

XT1B 160 TMD 160-1600 4p F F InN=100%

General Information

  • Extended Product Type:
    XT1B 160 TMD 160-1600 4p F F InN=100%
  • Product ID:
    1SDA066821R1
  • EAN:
    8015644007287
  • Catalog Description:
    XT1B 160 TMD 160-1600 4p F F InN=100%
  • Long Description:
    C.BREAKER TMAX XT1B 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 160-1600 A FULLY RATED NEUTRAL

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 55.9 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2347
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    dfffc0b3-275c-4afb-85d2-fb95dc5c1a90 Italy (IT)
  • Simplified SCIP:
    07d83eab-e766-44eb-ade5-6f4efbf3d099 Poland (PL)
    8d8ff8a0-f0fa-423d-b019-88da3d01f3c8 Norway (NO)
    0df604d1-dea7-4d0b-b460-df618976cd0e Finland (FI)
    fbda3a53-01f7-4a6d-ab8d-ae4eff52baed Netherlands (NL)
    a3a08ef1-5cfc-4642-b459-3ffbcbf989b4 Germany (DE)
    9ca0f39e-a1d5-4b5e-b628-3a858888df61 Denmark (DK)
    b2eb429f-aba8-4a51-8dec-22f5686f9ced Germany (DE)
    13d894ec-98dc-4540-aa67-20ca86ae4636 Croatia (HR)
    64e7ad0d-89db-41a1-b23f-a5c3e7543cf2 Czech Republic (CZ)
    3ca9d06b-7af7-4e1a-b458-44dd79e4166b Poland (PL)
    e1e8ccfd-e67e-46a5-9fa0-b5bbaf1ee632 Netherlands (NL)
    1aee0c1b-19b1-49f6-8772-3e44b970c5e6 Netherlands (NL)
    b85c8bd5-b064-48bb-a79d-07712b1d3b74 Estonia (EE)
    8fcb9348-1666-4fca-b96c-3fe1ff34398a Greece (GR)
    97000770-294d-43c2-a581-b758391bce74 Portugal (PT)
    c7cc62ca-74b7-4858-9811-756a4541c687 Bulgaria (BG)
    1d06ee5b-04b6-473c-ac30-79908273713a Sweden (SE)
    a55ab81b-f486-4cb9-bfec-974145cbaf3d Poland (PL)
    23e3c382-3a3b-4708-a045-f10377c33a6b France (FR)
    2ca0c4dc-5dfc-4ab4-a72a-f5ba8b518c91 Sweden (SE)
    bca5eac6-b106-47cf-b1fd-0f56213d94ba Germany (DE)
    cda3b236-f5ae-4c05-adbc-a026c1c8b322 Germany (DE)
    6728e3db-d91f-4c09-9911-cf2c315015c1 France (FR)
    605f2fd8-645d-4fab-b7db-cae0aaf621ff Netherlands (NL)
    7a2eae21-ee98-44fe-ba3d-de24092dd143 Spain (ES)
    3d17c99b-c081-4669-a654-d02e7277633f Netherlands (NL)

Ordering

  • Order Code US and Canada:
    XT1BE4160AFF000XXX
  • EAN:
    8015644007287
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    101.6 mm
  • Product Net Height:
    130 mm
  • Product Net Depth / Length:
    70 mm
  • Product Net Weight:
    1.4 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    128 mm
  • Package Level 1 Height:
    135 mm
  • Package Level 1 Depth / Length:
    143 mm
  • Package Level 1 Gross Weight:
    1.454 kg
  • Package Level 1 EAN:
    8015644007287

Additional Information

  • Circuit Breaker Type to be Associated:
    Power Distribution
  • Connecting Capacity Main Circuit:
    Busbar 45.5 ... 80 mm²
  • Current Type:
    AC/DC
  • Electrical Durability:
    120 cycles per hour
    8000 cycle
  • Mechanical Durability:
    240 cycles per hour
    25000 cycle
  • Number of Poles:
    4
  • Opening Time:
    CB with SOR 15 ms
    CB with UVR 15 ms
  • Order Multiple:
    1 piece
  • Power Loss:
    at Rated Operating Conditions per Pole 15 W
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    160 A
  • Rated Frequency (f):
    50 / 60 Hz
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Instantaneous Short-Circuit Current Setting (Ii):
    1600 A
  • Rated Insulation Voltage (Ui):
    800 V
  • Rated Operational Voltage:
    690 V AC
    500 V DC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 25 kA
    (230 V AC) 25 kA
    (240 V AC) 25 kA
    (380 V AC) 18 kA
    (415 V AC) 18 kA
    (440 V AC) 11.25 kA
    (500 V AC) 8 kA
    (525 V AC) 6 kA
    (690 V AC) 3 kA
    (250 V DC) 2 Poles in Series 18 kA
    (500 V DC) 3 Poles in Series 18 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 25 kA
    (230 V AC) 25 kA
    (240 V AC) 25 kA
    (380 V AC) 18 kA
    (415 V AC) 18 kA
    (440 V AC) 15 kA
    (500 V AC) 8 kA
    (525 V AC) 6 kA
    (690 V AC) 3 kA
    (250 V DC) 2 Poles in Series 18 kA
    (500 V DC) 3 Poles in Series 18 kA
  • Rated Uninterrupted Current (Iu):
    160 A
  • Recommended Screw Driver:
    Main Circuit M6
  • Release:
    TMD
  • Release Type:
    TM
  • RoHS Date:
    NA
  • Setting Range:
    112...160 A
  • Short-Circuit Performance Level:
    B
  • Standards:
    IEC
  • Sub-type:
    XT1
  • Terminal Connection Type:
    Front
  • Terminal Type:
    Bolt
  • Tightening Torque:
    6 N·m
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH001295R0080

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links