You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SUPPORTO BARRE PER ASSIEME PANASS. A1-A2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

SUPPORTO BARRE PER ASSIEME PANASS. A1-A2

General Information

  • Extended Product Type:
    SUPPORTO BARRE PER ASSIEME PANASS. A1-A2
  • Product ID:
    1SDA066843R1
  • EAN:
    8015644694654
  • Catalog Description:
    SUPPORTO BARRE PER ASSIEME PANASS. A1-A2
  • Long Description:
    BUSBAR HOLDER ASS. PANASS. A1-A2

Ordering

  • EAN:
    8015644694654
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.595 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Gross Weight:
    0.626 kg
  • Package Level 1 EAN:
    8015644694654

Environmental

Additional Information

  • Configuration Type:
    Loose or configurable
  • Product Main Type:
    Accessories for FORMULA
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Standards:
    IEC
  • Suitable For:
    A1, A2

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • Object Classification Code:
    Q
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371390
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links