You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: XT2N 160 Ekip LSI In=63A 3p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

XT2N 160 Ekip LSI In=63A 3p F F

General Information

  • Extended Product Type:
    XT2N 160 Ekip LSI In=63A 3p F F
  • Product ID:
    1SDA067069R1
  • EAN:
    8015644009731
  • Catalog Description:
    XT2N 160 Ekip LSI In=63A 3p F F
  • Long Description:
    C.BREAKER TMAX XT2N 160 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSI R 63 A

Ordering

  • Order Code US and Canada:
    XT2NE3063FFF000XXX
  • E-Number (Finland):
    3638637
  • EAN:
    8015644009731
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    90 mm
  • Product Net Height:
    130 mm
  • Product Net Depth / Length:
    82.5 mm
  • Product Net Weight:
    1.2 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    130 mm
  • Package Level 1 Height:
    208 mm
  • Package Level 1 Depth / Length:
    145 mm
  • Package Level 1 Gross Weight:
    1.708 kg
  • Package Level 1 EAN:
    8015644009731

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Environmental Information:
    9AKK107991A8215
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • SCIP:
    0b7f10de-175d-4dbe-9be2-f0fea5d41df3 Italy (IT)
  • Simplified SCIP:
    116803d9-9b67-4975-8041-c138a3458570 Netherlands (NL)
    60ce11be-40a0-4d77-8c97-7b9237f79453 Germany (DE)
    7020652c-c179-4ee5-ac5d-dcd8bf320f5e Denmark (DK)
    ee0ecea6-549d-4284-b56e-6e4bba112c95 Germany (DE)
    164f6dd6-3a67-4550-826f-aa155e75acbf Croatia (HR)
    ea96282c-2c4b-42f6-8350-491126c38013 Czech Republic (CZ)
    b66d5e82-d885-4a2a-95fd-846be5b4f446 Poland (PL)
    f1eba066-ccf9-4878-824b-19877bd9f900 Netherlands (NL)
    3858015e-0ffd-4432-8a7a-371a8ffdd430 Netherlands (NL)
    a130f02b-0266-411f-82af-ac0f9c8fa66a Estonia (EE)
    3ddee59b-b4fc-410b-b7d0-b862e7f23f25 Greece (GR)
    b9220069-043d-4898-bd3f-e51f62996e55 Portugal (PT)
    85e71704-c1f0-483a-ae6b-b50577b00f63 Bulgaria (BG)
    46762353-b217-47f3-9432-854dc115e3bf Sweden (SE)
    ba6ecd85-2842-402a-80ff-29ee6ba1ccf1 Poland (PL)
    53d59ddb-1028-4ad8-b455-ed722008cbba Sweden (SE)
    4108ebc9-120e-4cf9-9e81-67a36e37fc62 Germany (DE)
    225baf2e-b0b5-4b04-818e-ac5c5035c46a Germany (DE)
    d7fa0b50-e699-4440-aaa3-37c6d0ee4df4 France (FR)
    02f0ecea-6fa8-4d87-9b1e-f5cf6fdcf4b6 Netherlands (NL)
    9e258e2f-0cbe-42ce-b82a-6d3fcccc8d9c Spain (ES)
    4bda2fc2-0889-4fc5-87fc-86af4b329813 Netherlands (NL)
    89b060a4-ccef-4147-84de-9f3189589a07 Poland (PL)
    11250c3d-8d07-43e5-a896-43b902dea75e France (FR)
    9cb71609-d2e3-4117-8fdc-2db8b1d1613d Norway (NO)
    3025d62b-c32a-428e-b552-7a451048a423 Finland (FI)
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Additional Information

  • Circuit Breaker Type to be Associated:
    Power Distribution
  • Connecting Capacity Main Circuit:
    Busbar 32.5..100 mm²
  • Current Type:
    AC
  • Electrical Durability:
    120 cycles per hour
    8000 cycle
  • Mechanical Durability:
    240 cycles per hour
    25000 cycle
  • Number of Poles:
    3
  • Opening Time:
    CB with SOR 15 ms
    CB with UVR 15 ms
  • Order Multiple:
    1 piece
  • Power Loss:
    at Rated Operating Conditions per Pole 1.70 W
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    63 A
  • Rated Frequency (f):
    50/60 Hz
  • Rated Voltage (Ur):
    690 V AC
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V AC
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 65 kA
    (230 V AC) 65 kA
    (240 V AC) 65 kA
    (380 V AC) 36 kA
    (415 V AC) 36 kA
    (440 V AC) 36 kA
    (500 V AC) 30 kA
    (525 V AC) 20 kA
    (690 V AC) 10 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 65 kA
    (230 V AC) 65 kA
    (240 V AC) 65 kA
    (380 V AC) 36 kA
    (415 V AC) 36 kA
    (440 V AC) 36 kA
    (500 V AC) 30 kA
    (525 V AC) 20 kA
    (690 V AC) 10 kA
  • Rated Uninterrupted Current (Iu):
    160 A
  • Recommended Screw Driver:
    Main Circuit M6
  • Release:
    Ekip LSI
  • Release Type:
    EL
  • RoHS Date:
    NA
  • Short-Circuit Performance Level:
    N
  • Standards:
    IEC
  • Sub-type:
    XT2
  • Terminal Connection Type:
    Front
  • Terminal Type:
    Bolt
  • Tightening Torque:
    6 N·m
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH002230A1001

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links