You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: XT2N 160 Ekip LS/I In=160A 4pFF InN=100%

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

XT2N 160 Ekip LS/I In=160A 4pFF InN=100%

General Information

  • Extended Product Type:
    XT2N 160 Ekip LS/I In=160A 4pFF InN=100%
  • Product ID:
    1SDA067095R1
  • EAN:
    8015644010003
  • Catalog Description:
    XT2N 160 Ekip LS/I In=160A 4pFF InN=100%
  • Long Description:
    C.BREAKER TMAX XT2N 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LS/I R 160 A FULLY RATED NEUTRAL

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 58.1 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2349
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    060aee7b-5a26-4fae-8f26-8f1c6617efea Italy (IT)
  • Simplified SCIP:
    9eedccba-1741-4fb3-832c-b25430f4097a Portugal (PT)
    ad4eaa00-9906-4f87-84aa-ca6c3f7abc71 Germany (DE)
    2e034345-ac69-4ed8-8266-e2290d415876 Poland (PL)
    0c6cb474-c50a-407d-bdd8-7ceb19763ad5 Sweden (SE)
    2d2833d1-a110-4c1d-8f50-c9893d52e736 Germany (DE)
    c82ad2c3-f14b-4d68-8b20-9d8e2366b8a5 France (FR)
    b170c593-db9c-4e08-a9ba-41a71a24ca03 Netherlands (NL)
    638cccd1-810b-480e-9886-78dfc6d7c333 Spain (ES)
    fb7cd8d4-c343-45af-a6b4-c37e3f85585e Netherlands (NL)
    ff541252-0325-4734-955b-630a690a053d Bulgaria (BG)
    e05a9fa1-1297-44ed-8e6b-72d556defa55 Sweden (SE)
    191bf99a-6193-4124-99c5-db1c281d4e3d Poland (PL)
    58371b36-a778-4817-b9ca-4f8b42bbc516 France (FR)
    22dc3bb0-090d-41d0-9027-c23085688625 Norway (NO)
    a926e7b1-bd09-4c30-89a0-ff1962ef4325 Finland (FI)
    82200646-bc7f-4dc3-a52b-aac649a9d008 Netherlands (NL)
    e682dd60-feee-45ed-9233-0035d9bd145c Germany (DE)
    14e54362-1193-4281-a740-b2bf446faf41 Denmark (DK)
    0b648ecd-95bf-4bc0-bf88-525b258e96c4 Germany (DE)
    ab2c4e17-1358-471f-b9c0-febe9be88731 Croatia (HR)
    43e6cd2c-a63f-4374-8e95-a0cf137bab6e Czech Republic (CZ)
    d4b57ea0-cf79-4670-9404-9af0e36832fc Poland (PL)
    e9134eed-e26d-4c09-8bd6-b74d5013184f Netherlands (NL)
    0296f209-3e4f-4104-a06a-47dcb425a87e Netherlands (NL)
    86dbb277-8032-4d4d-b348-98ddd18d920d Estonia (EE)
    a2f1f056-6fff-4ba1-88df-47543602eb5e Greece (GR)

Ordering

  • Order Code US and Canada:
    XT2NE4160EFF000XXX
  • E-Number (Finland):
    3640567
  • E-Number (Sweden):
    3182035
  • EAN:
    8015644010003
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    120 mm
  • Product Net Height:
    130 mm
  • Product Net Depth / Length:
    82.5 mm
  • Product Net Weight:
    1.6 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    130 mm
  • Package Level 1 Height:
    208 mm
  • Package Level 1 Depth / Length:
    145 mm
  • Package Level 1 Gross Weight:
    1.6 kg
  • Package Level 1 EAN:
    8015644010003

Additional Information

  • Circuit Breaker Type to be Associated:
    Power Distribution
  • Connecting Capacity Main Circuit:
    Busbar 32.5..100 mm²
  • Current Type:
    AC
  • Electrical Durability:
    120 cycles per hour
    8000 cycle
  • Mechanical Durability:
    240 cycles per hour
    25000 cycle
  • Number of Poles:
    4
  • Opening Time:
    CB with SOR 15 ms
    CB with UVR 15 ms
  • Order Multiple:
    1 piece
  • Power Loss:
    at Rated Operating Conditions per Pole 10.8 W
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    160 A
  • Rated Frequency (f):
    50 / 60 Hz
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 65 kA
    (230 V AC) 65 kA
    (240 V AC) 65 kA
    (380 V AC) 36 kA
    (415 V AC) 36 kA
    (440 V AC) 36 kA
    (500 V AC) 30 kA
    (525 V AC) 20 kA
    (690 V AC) 10 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 65 kA
    (230 V AC) 65 kA
    (240 V AC) 65 kA
    (380 V AC) 36 kA
    (415 V AC) 36 kA
    (440 V AC) 36 kA
    (500 V AC) 30 kA
    (525 V AC) 20 kA
    (690 V AC) 10 kA
  • Rated Uninterrupted Current (Iu):
    160 A
  • Recommended Screw Driver:
    Main Circuit M6
  • Release:
    Ekip LS/I
  • Release Type:
    EL
  • RoHS Date:
    NA
  • Short-Circuit Performance Level:
    N
  • Standards:
    IEC
  • Sub-type:
    XT2
  • Terminal Connection Type:
    Front
  • Terminal Type:
    Bolt
  • Tightening Torque:
    6 N·m
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH002230A1002

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links