You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: RC Sel 200 HV 85...690Vac XT1 4p F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

RC Sel 200 HV 85...690Vac XT1 4p F

General Information

  • Extended Product Type:
    RC Sel 200 HV 85...690Vac XT1 4p F
  • Product ID:
    1SDA067121R1
  • EAN:
    8015644010287
  • Catalog Description:
    RC Sel 200 HV 85...690Vac XT1 4p F
  • Long Description:
    REDUCED RESIDUAL CURRENT RELEASE RC SEL 200 FOR MOD.200mm HV 85...690V AC FOR C.BREAK. FIXED FOUR-POLE XT1

Circular Value

Environmental

Ordering

  • Order Code US and Canada:
    KXT1ERCSEL200-4
  • EAN:
    8015644010287
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Weight:
    1.171 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    210 mm
  • Package Level 1 Height:
    170 mm
  • Package Level 1 Depth / Length:
    240 mm
  • Package Level 1 Gross Weight:
    1.233 kg
  • Package Level 1 EAN:
    8015644010287

Additional Information

  • Configuration Type:
    Loose or configurable
  • Number of Poles:
    4
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC
  • Suitable For:
    XT1
  • Suitable for Product Class:
    SACE Tmax XT

Certificates and Declarations

Classifications

  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • ETIM 9:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • IDEA Granular Category Code (IGCC):
    4878 >> Residual current release for power circuit breaker
  • Object Classification Code:
    Q
  • UNSPSC:
    39121601
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371390
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links