You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: RC Inst HV 85...690Vac XT1 4p F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

RC Inst HV 85...690Vac XT1 4p F

General Information

  • Extended Product Type:
    RC Inst HV 85...690Vac XT1 4p F
  • Product ID:
    1SDA067124R1
  • EAN:
    8015644010317
  • Catalog Description:
    RC Inst HV 85...690Vac XT1 4p F
  • Long Description:
    RESIDUAL CURRENT RELEASE RC INST HV 85...690V AC FOR C.BREAK. FIXED FOUR-POLE XT1

Ordering

  • Order Code US and Canada:
    KXT1ERCINST-4
  • EAN:
    8015644010317
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    1.236 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    210 mm
  • Package Level 1 Height:
    170 mm
  • Package Level 1 Depth / Length:
    240 mm
  • Package Level 1 Gross Weight:
    1.301 kg
  • Package Level 1 EAN:
    8015644010317

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Additional Information

  • Configuration Type:
    Loose or configurable
  • Number of Poles:
    4
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Standards:
    IEC 60947-2
  • Suitable For:
    XT1
  • Suitable for Product Class:
    SACE Tmax XT

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • Object Classification Code:
    Q
  • UNSPSC:
    39121601
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371390
  • IDEA Granular Category Code (IGCC):
    4878 >> Residual current release for power circuit breaker
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links