Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: RC Inst HV 85...690Vac XT3 3p F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

RC Inst HV 85...690Vac XT3 3p F

General Information

  • Extended Product Type:
    RC Inst HV 85...690Vac XT3 3p F
  • Product ID:
    1SDA067127R1
  • EAN:
    8015644010348
  • Catalog Description:
    RC Inst HV 85...690Vac XT3 3p F
  • Long Description:
    RESIDUAL CURRENT RELEASE RC INST HV 85...690V AC FOR C.BREAK. FIXED THREE-POLE XT3

Categories

  • Products » Low Voltage Products and Systems » Circuit Breakers » Molded Case Circuit Breakers » Accessories for Tmax XT

Ordering

  • EAN:
    8015644010348
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    250 mm
  • Product Net Height:
    170 mm
  • Product Net Depth / Length:
    260 mm
  • Product Net Weight:
    1.419 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    250 mm
  • Package Level 1 Height:
    170 mm
  • Package Level 1 Depth / Length:
    260 mm
  • Package Level 1 Gross Weight:
    1.494 kg
  • Package Level 1 EAN:
    8015644010348

Additional Information

  • Configuration Type:
    Loose or configurable
  • Number of Poles:
    3
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Standards:
    IEC 60947-2
  • Suitable For:
    XT3
  • Suitable for Product Class:
    SACE Tmax XT

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds