Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: KIT DIN50022 XT1+RC PIAS.DI FIS.PRO.DIN

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

KIT DIN50022 XT1+RC PIAS.DI FIS.PRO.DIN

General Information

  • Extended Product Type:
    KIT DIN50022 XT1+RC PIAS.DI FIS.PRO.DIN
  • Product ID:
    1SDA067135R1
  • EAN:
    8015644010416
  • Catalog Description:
    KIT DIN50022 XT1+RC PIAS.DI FIS.PRO.DIN
  • Long Description:
    BRACKET FOR DIN 50022 PROFILE MOUNTING WITH RESIDUAL CURRENT RELEASE XT1

Ordering

  • EAN:
    8015644010416
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    300 mm
  • Product Net Height:
    20 mm
  • Product Net Depth / Length:
    350 mm
  • Product Net Weight:
    0.207 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    300 mm
  • Package Level 1 Height:
    20 mm
  • Package Level 1 Depth / Length:
    350 mm
  • Package Level 1 Gross Weight:
    0.218 kg
  • Package Level 1 EAN:
    8015644010416

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Configuration Type:
    Loose or configurable
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Standards:
    IEC 60947-2
  • Suitable For:
    XT1
  • Suitable for Product Class:
    SACE Tmax XT

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds