You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: KIT FC CuAl 1x1...150mm2 XT4 3pcs

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

KIT FC CuAl 1x1...150mm2 XT4 3pcs

General Information

  • Extended Product Type:
    KIT FC CuAl 1x1...150mm2 XT4 3pcs
  • Product ID:
    1SDA067191R1
  • EAN:
    8015644011000
  • Catalog Description:
    KIT FC CuAl 1x1...150mm2 XT4 3pcs
  • Long Description:
    FRONT TERMINALS FOR CABLES IN COPPER-ALUMINIUM 1x1...150mm2 3pcs XT4

Circular Value

Environmental

Ordering

  • Order Code US and Canada:
    KXT4ECUAL1-3PC
  • E-Number (Finland):
    3642259
  • E-Number (Sweden):
    3182417
  • EAN:
    8015644011000
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.132 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    145 mm
  • Package Level 1 Height:
    30 mm
  • Package Level 1 Depth / Length:
    250 mm
  • Package Level 1 Gross Weight:
    0.139 kg
  • Package Level 1 EAN:
    8015644011000

Additional Information

  • Configuration Type:
    Loose or configurable
  • Number of Poles:
    3
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC
  • Suitable For:
    XT4
  • Suitable for Product Class:
    SACE Tmax XT
  • Terminal Connection Type:
    Front for Copper-Aluminium Cables

Certificates and Declarations

Classifications

  • ETIM 7:
    EC002019 - Connection vane/phase spreader
  • ETIM 8:
    EC002019 - Connection vane/phase spreader
  • ETIM 9:
    EC002019 - Connection vane/phase spreader
  • IDEA Granular Category Code (IGCC):
    4603 >> Electrical terminals
  • Object Classification Code:
    Q
  • UNSPSC:
    39121432
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371305
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links