Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: MA 52 Im=314...728 XT2 3p

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

MA 52 Im=314...728 XT2 3p

General Information

  • Extended Product Type:
    MA 52 Im=314...728 XT2 3p
  • Product ID:
    1SDA067292R1
  • EAN:
    8015644011925
  • Catalog Description:
    MA 52 Im=314...728 XT2 3p
  • Long Description:
    MAGNETIC RELEASE THREE-POLE IN AC-DC MA Iu 52 I3=314...728 A XT2

Ordering

  • EAN:
    8015644011925
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    145 mm
  • Product Net Height:
    75 mm
  • Product Net Depth / Length:
    95 mm
  • Product Net Weight:
    0.8 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    145 mm
  • Package Level 1 Height:
    75 mm
  • Package Level 1 Depth / Length:
    95 mm
  • Package Level 1 Gross Weight:
    0.9 kg
  • Package Level 1 EAN:
    8015644011925

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Circuit Breaker Type to be Associated:
    Motor Protection
  • Configuration Type:
    Loose or configurable
  • Current Type:
    AC/DC
  • Number of Poles:
    3
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Rated Current (In):
    52 A
  • Release:
    MA
  • Release Type:
    Magnetic
  • Standards:
    IEC
  • Suitable For:
    XT2
  • Suitable for Product Class:
    SACE Tmax XT

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC001023 - Shunt release (for power circuit breaker)
  • ETIM 7:
    EC001023 - Shunt release (for power circuit breaker)
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds