You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: XT1C 160 TMD 40-450 3p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

XT1C 160 TMD 40-450 3p F F

General Information

  • Extended Product Type:
    XT1C 160 TMD 40-450 3p F F
  • Product ID:
    1SDA067393R1
  • EAN:
    8015644012175
  • Catalog Description:
    XT1C 160 TMD 40-450 3p F F
  • Long Description:
    C.BREAKER TMAX XT1C 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 40-450 A

Ordering

  • Order Code US and Canada:
    XT1CE3040AFF000XXX
  • E-Number (Finland):
    3638775
  • EAN:
    8015644012175
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    76.2 mm
  • Product Net Height:
    130 mm
  • Product Net Depth / Length:
    70 mm
  • Product Net Weight:
    1.1 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    128 mm
  • Package Level 1 Height:
    135 mm
  • Package Level 1 Depth / Length:
    143 mm
  • Package Level 1 Gross Weight:
    1.12 kg
  • Package Level 1 EAN:
    8015644012175

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Environmental Information:
    9AKK107991A8215
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • SCIP:
    8a91ff6a-ad35-4fb5-a92a-df6404a582cb Italy (IT)
  • Simplified SCIP:
    52ef1d57-7ac3-4b6f-a7e4-e82a028ffb83 Netherlands (NL)
    74d485f3-103e-4d7a-8443-1f7ad4022261 Netherlands (NL)
    f4830c59-0293-41c0-b6c6-bbc224ef389e Germany (DE)
    75045930-dcf8-4bdf-a8a6-b1d7536722b0 Denmark (DK)
    00d5e05b-73de-4ffd-ada4-75fe59753d1b Germany (DE)
    a3bb56c5-c825-461f-b74a-af460f0a46b3 Croatia (HR)
    511b521b-ee85-4c5d-bc0a-7a79e53ee659 Czech Republic (CZ)
    6c056f27-91fa-4473-854f-037e49936562 Netherlands (NL)
    4019c24c-8691-4202-9180-e5d03adce627 Netherlands (NL)
    48db9e10-b526-4ac0-aae6-d10ceea229d1 Estonia (EE)
    ba95b5e4-99d5-4eea-b2c9-cb155dd74fa9 Greece (GR)
    c445fb07-7d15-41b6-a68d-cdb076abe0f1 Portugal (PT)
    2bbe0591-3502-4ecc-b98b-6a391f7c3659 Bulgaria (BG)
    eb299f83-c903-4a3c-b98c-1d1fc6bbcadb Sweden (SE)
    6abe2cd0-f062-4d83-9004-c331378e8e51 Poland (PL)
    e62cb378-2733-4350-aa9c-3b6ed41c578f France (FR)
    30e1b010-9328-4a58-8902-080379a87c23 Sweden (SE)
    be0d0faf-5974-449f-b370-495cba09cb01 Germany (DE)
    9140d5d7-7c67-405b-bf7e-5475de634beb Germany (DE)
    23f70161-83b5-42b7-b046-4553eb6db904 Spain (ES)
    7cce477e-45c8-445e-9a44-47829e0653e7 Netherlands (NL)
    d5142b24-b2c5-442e-92f1-34be6bf004b6 Poland (PL)
    0da3aafb-d5a7-44a0-866d-3774ab59123e Poland (PL)
    9d65d086-3f78-4165-b15a-c20f5c9a033b Finland (FI)
    167b4a8a-f6f6-4ac1-b303-632a0bd3431b Norway (NO)
    3b58e72f-8f59-4998-b549-8ee112e84c38 France (FR)
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Additional Information

  • Circuit Breaker Type to be Associated:
    Power Distribution
  • Connecting Capacity Main Circuit:
    Busbar 45.5 ... 80 mm²
  • Current Type:
    AC/DC
  • Electrical Durability:
    120 cycles per hour
    8000 cycle
  • Mechanical Durability:
    240 cycles per hour
    25000 cycle
  • Number of Poles:
    3
  • Opening Time:
    CB with SOR 15 ms
    CB with UVR 15 ms
  • Order Multiple:
    1 piece
  • Power Loss:
    at Rated Operating Conditions per Pole 2.6 W
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    40 A
  • Rated Frequency (f):
    50 / 60 Hz
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Instantaneous Short-Circuit Current Setting (Ii):
    450 A
  • Rated Insulation Voltage (Ui):
    800 V
  • Rated Operational Voltage:
    690 V AC
    500 V DC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 40 kA
    (230 V AC) 40 kA
    (240 V AC) 40 kA
    (380 V AC) 25 kA
    (415 V AC) 25 kA
    (440 V AC) 12.5 kA
    (500 V AC) 9 kA
    (525 V AC) 8 kA
    (690 V AC) 4 kA
    (250 V DC) 2 Poles in Series 25 kA
    (500 V DC) 3 Poles in Series 25 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 40 kA
    (230 V AC) 40 kA
    (240 V AC) 40 kA
    (380 V AC) 25 kA
    (415 V AC) 25 kA
    (440 V AC) 25 kA
    (500 V AC) 18 kA
    (525 V AC) 8 kA
    (690 V AC) 4 kA
    (250 V DC) 2 Poles in Series 25 kA
    (500 V DC) 3 Poles in Series 25 kA
  • Rated Uninterrupted Current (Iu):
    160 A
  • Recommended Screw Driver:
    Main Circuit M6
  • Release:
    TMD
  • Release Type:
    TM
  • Setting Range:
    28...40 A
  • Short-Circuit Performance Level:
    C
  • Standards:
    IEC
  • Sub-type:
    XT1
  • Terminal Connection Type:
    Front
  • Terminal Type:
    Bolt
  • Tightening Torque:
    6 N·m
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH001295R0008

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links