You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: XT1C 160 TMD 160-1600 3p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

XT1C 160 TMD 160-1600 3p F F

General Information

  • Extended Product Type:
    XT1C 160 TMD 160-1600 3p F F
  • Product ID:
    1SDA067399R1
  • EAN:
    8015644012939
  • Catalog Description:
    XT1C 160 TMD 160-1600 3p F F
  • Long Description:
    C.BREAKER TMAX XT1C 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 160-1600 A

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 55.9 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2347
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    0d8bc7a2-0b2f-4c4e-b0d2-ae3184d07c12 Italy (IT)
  • Simplified SCIP:
    ab107f86-ac30-4f6a-a6bf-c4d8c77a0fd2 France (FR)
    4ce86c8a-88a3-4668-b9fe-6d159b3b770c Poland (PL)
    2b6d4e8f-9999-4183-a923-afbb4bdcec78 Finland (FI)
    1b141b21-8bef-4f72-8f3e-ddd51c5ec259 Norway (NO)
    974eeae4-e997-42f0-aa0d-58883071678c Netherlands (NL)
    c0df14b2-ce11-4e19-a2d5-72e2790aa9cc Netherlands (NL)
    b756e454-2ef3-4dc7-99e0-091b44577511 Germany (DE)
    99c1470b-f1a5-48b0-8949-840c4be74894 Denmark (DK)
    e16d074d-620a-4ea1-8227-b05dc2e7d098 Germany (DE)
    dfb95055-9cf7-4ec6-b0e7-801c62ca7cc8 Croatia (HR)
    9fc57840-b252-4713-8387-c3b5c39c2768 Czech Republic (CZ)
    56162500-c94b-403f-a284-3e358af29456 Netherlands (NL)
    82077ecd-9e46-4ba5-85c7-22fd9245ee2d Netherlands (NL)
    df47e79a-6de1-4aa8-83e4-3b4ebc60686b Estonia (EE)
    91ca0d03-e2ae-40be-88e0-e06a7b181f24 Greece (GR)
    21de00c2-cdbb-4cc5-a139-d1e3d26dffcb Portugal (PT)
    91902059-0a7b-46c8-9eda-6bb7beb04a2b Bulgaria (BG)
    83cedd21-6566-49aa-bd8f-fa5be6b586dd Sweden (SE)
    4f0c602c-433f-4412-8704-722fe1de2a92 Poland (PL)
    1b963a22-3a58-43d0-94c5-819ab7622567 France (FR)
    5489a759-29a8-46b8-a5c0-42d61d45ed5d Sweden (SE)
    b8e985c9-c29a-4e6d-a0f0-f79c981441a9 Germany (DE)
    0a6e7309-6bb1-4725-9934-8c06601b79c0 Germany (DE)
    3daf304a-39bc-447c-a8cd-0e009652dae7 Spain (ES)
    4a0eb37f-875b-48f5-ad3a-e2fe91f042c6 Netherlands (NL)
    c8b2a3ef-2fdc-48b9-9068-d7b46a9d3213 Poland (PL)

Ordering

  • Order Code US and Canada:
    XT1CE3160AFF000XXX
  • E-Number (Finland):
    3638779
  • EAN:
    8015644012939
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    76.2 mm
  • Product Net Height:
    130 mm
  • Product Net Depth / Length:
    70 mm
  • Product Net Weight:
    1.1 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    128 mm
  • Package Level 1 Height:
    135 mm
  • Package Level 1 Depth / Length:
    143 mm
  • Package Level 1 Gross Weight:
    1.128 kg
  • Package Level 1 EAN:
    8015644012939

Additional Information

  • Circuit Breaker Type to be Associated:
    Power Distribution
  • Connecting Capacity Main Circuit:
    Busbar 45.5 ... 80 mm²
  • Current Type:
    AC/DC
  • Electrical Durability:
    120 cycles per hour
    8000 cycle
  • Mechanical Durability:
    240 cycles per hour
    25000 cycle
  • Number of Poles:
    3
  • Opening Time:
    CB with SOR 15 ms
    CB with UVR 15 ms
  • Order Multiple:
    1 piece
  • Power Loss:
    at Rated Operating Conditions per Pole 15 W
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    160 A
  • Rated Frequency (f):
    50 / 60 Hz
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Instantaneous Short-Circuit Current Setting (Ii):
    1600 A
  • Rated Insulation Voltage (Ui):
    800 V
  • Rated Operational Voltage:
    690 V AC
    500 V DC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 40 kA
    (230 V AC) 40 kA
    (240 V AC) 40 kA
    (380 V AC) 25 kA
    (415 V AC) 25 kA
    (440 V AC) 12.5 kA
    (500 V AC) 9 kA
    (525 V AC) 8 kA
    (690 V AC) 4 kA
    (250 V DC) 2 Poles in Series 25 kA
    (500 V DC) 3 Poles in Series 25 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 40 kA
    (230 V AC) 40 kA
    (240 V AC) 40 kA
    (380 V AC) 25 kA
    (415 V AC) 25 kA
    (440 V AC) 25 kA
    (500 V AC) 18 kA
    (525 V AC) 8 kA
    (690 V AC) 4 kA
    (250 V DC) 2 Poles in Series 25 kA
    (500 V DC) 3 Poles in Series 25 kA
  • Rated Uninterrupted Current (Iu):
    160 A
  • Recommended Screw Driver:
    Main Circuit M6
  • Release:
    TMD
  • Release Type:
    TM
  • RoHS Date:
    NA
  • Setting Range:
    112...160 A
  • Short-Circuit Performance Level:
    C
  • Standards:
    IEC
  • Sub-type:
    XT1
  • Terminal Connection Type:
    Front
  • Terminal Type:
    Bolt
  • Tightening Torque:
    6 N·m
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH001295R0008

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links