You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: XT1C 160 TMD 80-800 4p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

XT1C 160 TMD 80-800 4p F F

General Information

  • Extended Product Type:
    XT1C 160 TMD 80-800 4p F F
  • Product ID:
    1SDA067405R1
  • EAN:
    8015644012991
  • Catalog Description:
    XT1C 160 TMD 80-800 4p F F
  • Long Description:
    C.BREAKER TMAX XT1C 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 80-800 A

Ordering

  • Order Code US and Canada:
    XT1CE4080AFF000XXX
  • E-Number (Finland):
    3638191
  • EAN:
    8015644012991
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    101.6 mm
  • Product Net Height:
    130 mm
  • Product Net Depth / Length:
    70 mm
  • Product Net Weight:
    1.4 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    128 mm
  • Package Level 1 Height:
    135 mm
  • Package Level 1 Depth / Length:
    143 mm
  • Package Level 1 Gross Weight:
    1.438 kg
  • Package Level 1 EAN:
    8015644012991

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Environmental Information:
    9AKK107991A8215
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • SCIP:
    b4b0d57b-eaed-48f5-a5aa-b0a3a791d76c Italy (IT)
  • Simplified SCIP:
    accc06aa-c953-43dc-acde-74a5704d31d8 Poland (PL)
    278521b2-18e1-472b-80c8-f0957672b07c Norway (NO)
    d8c708db-ff90-4dac-b5b9-94cb605ad33b Finland (FI)
    1206613f-1f7b-450c-bcff-cef5759f75bf Netherlands (NL)
    919a9a87-73c2-4e35-8b87-46be15ce697d Germany (DE)
    77bdd843-3a7e-40ee-b907-19ddb34895c4 Denmark (DK)
    97c82ce6-6c07-4cc4-a92e-15a7621e5a2e Germany (DE)
    3a1c888a-53d2-4d95-a2dd-bec2fb77bbcf Croatia (HR)
    f03b1e46-3896-43ce-9172-1b0b89002dbe Czech Republic (CZ)
    9df54a1c-1d45-46f3-9f84-5bc5004c07aa Poland (PL)
    bf5fabdb-52ae-40a3-944b-3283f42cfa14 Netherlands (NL)
    c705c95f-3c16-48a8-aa71-9021304cadc8 Netherlands (NL)
    dd314dd9-4ac3-4c5c-9347-3b0a5626119b Estonia (EE)
    60587267-bf2b-4b7e-a18b-10769c280b71 Greece (GR)
    be714808-e500-4440-8fbb-eb0280942062 Portugal (PT)
    ef4a0ad5-8fe3-4821-9c65-a7e4dd905724 Germany (DE)
    01cd25e6-03e4-471e-adab-e1a443f3e65e Germany (DE)
    2e0413f3-d6f1-46fa-bc9d-7469431da8a7 France (FR)
    b3d3e57d-8313-4221-a8ee-50fb87429a9c Netherlands (NL)
    f7274875-9104-40ee-a25d-89c5523ff1c4 Spain (ES)
    ce5f34df-192d-4911-b547-61c3354596d0 Netherlands (NL)
    95b48d55-a5bf-42f5-a592-48986e80c067 Bulgaria (BG)
    08f5546b-55ab-430e-83c7-c3f81f91065d Sweden (SE)
    ce5f34df-192d-4911-b547-61c3354596d0 Netherlands (NL)
    e93953a9-0203-4f75-b338-c8528df6fa89 Poland (PL)
    04584a8f-5b6b-4634-99bc-4e25938b7a0a France (FR)
    a2372b25-8c9f-4215-846f-cc078affc654 Sweden (SE)
    ef4a0ad5-8fe3-4821-9c65-a7e4dd905724 Germany (DE)
    01cd25e6-03e4-471e-adab-e1a443f3e65e Germany (DE)
    2e0413f3-d6f1-46fa-bc9d-7469431da8a7 France (FR)
    b3d3e57d-8313-4221-a8ee-50fb87429a9c Netherlands (NL)
    f7274875-9104-40ee-a25d-89c5523ff1c4 Spain (ES)
    accc06aa-c953-43dc-acde-74a5704d31d8 Poland (PL)
    278521b2-18e1-472b-80c8-f0957672b07c Norway (NO)
    d8c708db-ff90-4dac-b5b9-94cb605ad33b Finland (FI)
    1206613f-1f7b-450c-bcff-cef5759f75bf Netherlands (NL)
    919a9a87-73c2-4e35-8b87-46be15ce697d Germany (DE)
    77bdd843-3a7e-40ee-b907-19ddb34895c4 Denmark (DK)
    97c82ce6-6c07-4cc4-a92e-15a7621e5a2e Germany (DE)
    3a1c888a-53d2-4d95-a2dd-bec2fb77bbcf Croatia (HR)
    f03b1e46-3896-43ce-9172-1b0b89002dbe Czech Republic (CZ)
    9df54a1c-1d45-46f3-9f84-5bc5004c07aa Poland (PL)
    bf5fabdb-52ae-40a3-944b-3283f42cfa14 Netherlands (NL)
    c705c95f-3c16-48a8-aa71-9021304cadc8 Netherlands (NL)
    dd314dd9-4ac3-4c5c-9347-3b0a5626119b Estonia (EE)
    60587267-bf2b-4b7e-a18b-10769c280b71 Greece (GR)
    be714808-e500-4440-8fbb-eb0280942062 Portugal (PT)
    95b48d55-a5bf-42f5-a592-48986e80c067 Bulgaria (BG)
    08f5546b-55ab-430e-83c7-c3f81f91065d Sweden (SE)
    e93953a9-0203-4f75-b338-c8528df6fa89 Poland (PL)
    04584a8f-5b6b-4634-99bc-4e25938b7a0a France (FR)
    a2372b25-8c9f-4215-846f-cc078affc654 Sweden (SE)
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Additional Information

  • Circuit Breaker Type to be Associated:
    Power Distribution
  • Connecting Capacity Main Circuit:
    Busbar 45.5 ... 80 mm²
  • Current Type:
    AC/DC
  • Electrical Durability:
    120 cycles per hour
    8000 cycle
  • Mechanical Durability:
    240 cycles per hour
    25000 cycle
  • Number of Poles:
    4
  • Opening Time:
    CB with SOR 15 ms
    CB with UVR 15 ms
  • Order Multiple:
    1 piece
  • Power Loss:
    at Rated Operating Conditions per Pole 4.8 W
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    80 A
  • Rated Frequency (f):
    50 / 60 Hz
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Instantaneous Short-Circuit Current Setting (Ii):
    800 A
  • Rated Insulation Voltage (Ui):
    800 V
  • Rated Operational Voltage:
    690 V AC
    500 V DC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 40 kA
    (230 V AC) 40 kA
    (240 V AC) 40 kA
    (380 V AC) 25 kA
    (415 V AC) 25 kA
    (440 V AC) 12.5 kA
    (500 V AC) 9 kA
    (525 V AC) 8 kA
    (690 V AC) 4 kA
    (250 V DC) 2 Poles in Series 25 kA
    (500 V DC) 3 Poles in Series 25 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 40 kA
    (230 V AC) 40 kA
    (240 V AC) 40 kA
    (380 V AC) 25 kA
    (415 V AC) 25 kA
    (440 V AC) 25 kA
    (500 V AC) 18 kA
    (525 V AC) 8 kA
    (690 V AC) 4 kA
    (250 V DC) 2 Poles in Series 25 kA
    (500 V DC) 3 Poles in Series 25 kA
  • Rated Uninterrupted Current (Iu):
    160 A
  • Recommended Screw Driver:
    Main Circuit M6
  • Release:
    TMD
  • Release Type:
    TM
  • RoHS Date:
    NA
  • Setting Range:
    56...80 A
  • Short-Circuit Performance Level:
    C
  • Standards:
    IEC
  • Sub-type:
    XT1
  • Terminal Connection Type:
    Front
  • Terminal Type:
    Bolt
  • Tightening Torque:
    6 N·m
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH001295R0080

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links