You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: XT1C 160 TMD 125-1250 4p F F InN=50%

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

XT1C 160 TMD 125-1250 4p F F InN=50%

General Information

  • Extended Product Type:
    XT1C 160 TMD 125-1250 4p F F InN=50%
  • Product ID:
    1SDA067407R1
  • EAN:
    8015644013011
  • Catalog Description:
    XT1C 160 TMD 125-1250 4p F F InN=50%
  • Long Description:
    C.BREAKER TMAX XT1C 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 125-1250 A NEUTRAL = 50% PHASES

Ordering

  • Order Code US and Canada:
    XT1CEN125AFF000XXX
  • E-Number (Finland):
    3640510
  • EAN:
    8015644013011
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    101.6 mm
  • Product Net Height:
    130 mm
  • Product Net Depth / Length:
    70 mm
  • Product Net Weight:
    1.4 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    128 mm
  • Package Level 1 Height:
    135 mm
  • Package Level 1 Depth / Length:
    143 mm
  • Package Level 1 Gross Weight:
    1.452 kg
  • Package Level 1 EAN:
    8015644013011

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Environmental Information:
    9AKK107991A8215
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • SCIP:
    05207d49-01fe-4e04-a5a8-47a5a5c440b0 Italy (IT)
  • Simplified SCIP:
    cf0d5744-010c-42af-b8aa-ec494287e24f Greece (GR)
    405ad463-6854-4713-b640-23071d409280 Poland (PL)
    47793828-e0f6-40ec-b7ba-f3995ed4de93 France (FR)
    03f0ae91-ff84-497b-a0f8-a0a84717f8ad Sweden (SE)
    067dbecc-4675-4982-b450-09ac3dc63bdc Finland (FI)
    90cf16e6-f92b-4259-9d3a-e918bd50b15d Netherlands (NL)
    35543780-7282-4520-b232-7ebb1aea9301 Germany (DE)
    ccc29993-3005-4585-a507-b35ec231eda2 Denmark (DK)
    40864725-097e-4a48-9159-e07a135ef196 Germany (DE)
    c66fcda6-a7d3-4757-9621-49c6e36a6107 Croatia (HR)
    cfb91eaf-ee1d-4e22-9053-b718f438e810 Czech Republic (CZ)
    0132121a-cf42-44a4-a47c-9d47f27546ef France (FR)
    0625a853-67f3-4b46-b3ce-dfe1141ce997 Netherlands (NL)
    1444177d-6e72-4151-954e-fefc873fc312 Spain (ES)
    f29d34ec-dbc8-4857-a485-a8831bc91201 Poland (PL)
    4b70c0b9-53c1-4d9e-b175-6749afbc107e Portugal (PT)
    7af71088-466b-4bd0-9a61-56644ebcf27e Bulgaria (BG)
    d4cf41d5-07e4-4252-8bc4-abef1ecf997b Sweden (SE)
    405ad463-6854-4713-b640-23071d409280 Poland (PL)
    47793828-e0f6-40ec-b7ba-f3995ed4de93 France (FR)
    03f0ae91-ff84-497b-a0f8-a0a84717f8ad Sweden (SE)
    91a81d42-3752-478e-aee6-25bfbcc875eb Norway (NO)
    067dbecc-4675-4982-b450-09ac3dc63bdc Finland (FI)
    90cf16e6-f92b-4259-9d3a-e918bd50b15d Netherlands (NL)
    35543780-7282-4520-b232-7ebb1aea9301 Germany (DE)
    ccc29993-3005-4585-a507-b35ec231eda2 Denmark (DK)
    40864725-097e-4a48-9159-e07a135ef196 Germany (DE)
    c66fcda6-a7d3-4757-9621-49c6e36a6107 Croatia (HR)
    cfb91eaf-ee1d-4e22-9053-b718f438e810 Czech Republic (CZ)
    68de6ca0-a260-4564-8f3f-e6657ce3b2ee Poland (PL)
    a6263af1-d306-400b-b7d7-fc9ce861bea2 Netherlands (NL)
    4bcaa42c-c926-4038-a727-b35960f0fb96 Netherlands (NL)
    b3fae45c-dac5-4ca5-a5b1-0306986bda03 Estonia (EE)
    35fa603e-6e62-46d7-bc07-14f8a2135968 Germany (DE)
    0132121a-cf42-44a4-a47c-9d47f27546ef France (FR)
    0625a853-67f3-4b46-b3ce-dfe1141ce997 Netherlands (NL)
    1444177d-6e72-4151-954e-fefc873fc312 Spain (ES)
    3787363c-5c76-4cc0-a085-c8e90442febc Netherlands (NL)
    cf0d5744-010c-42af-b8aa-ec494287e24f Greece (GR)
    f29d34ec-dbc8-4857-a485-a8831bc91201 Poland (PL)
    91a81d42-3752-478e-aee6-25bfbcc875eb Norway (NO)
    68de6ca0-a260-4564-8f3f-e6657ce3b2ee Poland (PL)
    a6263af1-d306-400b-b7d7-fc9ce861bea2 Netherlands (NL)
    4bcaa42c-c926-4038-a727-b35960f0fb96 Netherlands (NL)
    b3fae45c-dac5-4ca5-a5b1-0306986bda03 Estonia (EE)
    4b70c0b9-53c1-4d9e-b175-6749afbc107e Portugal (PT)
    edac1432-f82f-4515-b9cf-0109215e6b52 Germany (DE)
    edac1432-f82f-4515-b9cf-0109215e6b52 Germany (DE)
    35fa603e-6e62-46d7-bc07-14f8a2135968 Germany (DE)
    7af71088-466b-4bd0-9a61-56644ebcf27e Bulgaria (BG)
    d4cf41d5-07e4-4252-8bc4-abef1ecf997b Sweden (SE)
    3787363c-5c76-4cc0-a085-c8e90442febc Netherlands (NL)
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Additional Information

  • Circuit Breaker Type to be Associated:
    Power Distribution
  • Connecting Capacity Main Circuit:
    Busbar 45.5 ... 80 mm²
  • Current Type:
    AC/DC
  • Electrical Durability:
    120 cycles per hour
    8000 cycle
  • Mechanical Durability:
    240 cycles per hour
    25000 cycle
  • Number of Poles:
    4
  • Opening Time:
    CB with SOR 15 ms
    CB with UVR 15 ms
  • Order Multiple:
    1 piece
  • Power Loss:
    at Rated Operating Conditions per Pole 10.7 W
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    125 A
  • Rated Frequency (f):
    50 / 60 Hz
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Instantaneous Short-Circuit Current Setting (Ii):
    1250 A
  • Rated Insulation Voltage (Ui):
    800 V
  • Rated Operational Voltage:
    690 V AC
    500 V DC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 40 kA
    (230 V AC) 40 kA
    (240 V AC) 40 kA
    (380 V AC) 25 kA
    (415 V AC) 25 kA
    (440 V AC) 12.5 kA
    (500 V AC) 9 kA
    (525 V AC) 8 kA
    (690 V AC) 4 kA
    (250 V DC) 2 Poles in Series 25 kA
    (500 V DC) 3 Poles in Series 25 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 40 kA
    (230 V AC) 40 kA
    (240 V AC) 40 kA
    (380 V AC) 25 kA
    (415 V AC) 25 kA
    (440 V AC) 25 kA
    (500 V AC) 18 kA
    (525 V AC) 8 kA
    (690 V AC) 4 kA
    (250 V DC) 2 Poles in Series 25 kA
    (500 V DC) 3 Poles in Series 25 kA
  • Rated Uninterrupted Current (Iu):
    160 A
  • Recommended Screw Driver:
    Main Circuit M6
  • Release:
    TMD
  • Release Type:
    TM
  • Setting Range:
    87.5...125 A
  • Short-Circuit Performance Level:
    C
  • Standards:
    IEC
  • Sub-type:
    XT1
  • Terminal Connection Type:
    Front
  • Terminal Type:
    Bolt
  • Tightening Torque:
    6 N·m
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH001295R0080

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links