You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: XT1C 160 TMD 160-1600 4p F F InN=50%

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

XT1C 160 TMD 160-1600 4p F F InN=50%

General Information

  • Extended Product Type:
    XT1C 160 TMD 160-1600 4p F F InN=50%
  • Product ID:
    1SDA067408R1
  • EAN:
    8015644013028
  • Catalog Description:
    XT1C 160 TMD 160-1600 4p F F InN=50%
  • Long Description:
    C.BREAKER TMAX XT1C 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 160-1600 A NEUTRAL = 50% PHASES

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 55.9 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2347
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Environmental Information:
    9AKK107991A8215
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    a3d05883-9ebe-40a7-9dc7-463ca2c390fb Italy (IT)
  • Simplified SCIP:
    e8359589-dd74-4097-9513-d28183829fa2 Netherlands (NL)
    998b4f9c-253e-4ce3-9ebe-96418c29dc93 Spain (ES)
    8a08b254-8ea8-4913-9af9-4e988d46cc02 Netherlands (NL)
    c81e7525-4d92-4ab5-8020-61debb4473f2 Greece (GR)
    bf68dc18-423c-4d3d-988a-303877164859 Poland (PL)
    13fd83d3-a734-4480-80e9-f1a6e13bf39c Norway (NO)
    208bf1f1-6ce5-451e-ae76-33a3d72066ce Finland (FI)
    3721a7ec-6832-4072-b085-0da076caf4b5 Netherlands (NL)
    8d81aff3-24b6-43a2-98e5-168b2efde39b Germany (DE)
    6df0342c-f01a-4393-a0fb-ef67c10b9102 Denmark (DK)
    3f4438fb-9939-4571-9bd8-b086c4ba014b Germany (DE)
    e64950da-3fb4-41fd-b76a-04225b942f93 Croatia (HR)
    ed1a8410-0107-4432-8b54-061a8d381e6a Czech Republic (CZ)
    79bd0e81-61fb-49b8-b2e6-ab5c8376b80d Poland (PL)
    a181be70-1ffd-48c1-8cd3-497a5c9d032b Netherlands (NL)
    158d8721-efd1-4f62-bb72-ccb7575c08ad Netherlands (NL)
    21bb78f5-2000-4aa9-8d4c-a6075cdcd1fa Estonia (EE)
    7240969c-88cf-4ad8-91a4-12a0fd5dc5d9 Portugal (PT)
    4ffa45cc-0d1a-4ce5-a785-0a979dde881e Germany (DE)
    6a40eacb-17ed-4a24-9242-bbc295d338a5 Germany (DE)
    50023ce6-3d95-4ad4-9288-115227be92ab France (FR)
    7240969c-88cf-4ad8-91a4-12a0fd5dc5d9 Portugal (PT)
    d9d3e96f-8dad-4404-b9af-58436248d520 Bulgaria (BG)
    ee9762c8-f4f0-40eb-a156-fb912bb4f712 Sweden (SE)
    976df1a7-e48c-412b-88db-bb7ca712e0fd Poland (PL)
    98de693a-104a-4b91-b746-74166febd900 France (FR)
    cf8851b4-b83c-479b-9b69-418200fa7b67 Sweden (SE)
    13fd83d3-a734-4480-80e9-f1a6e13bf39c Norway (NO)
    208bf1f1-6ce5-451e-ae76-33a3d72066ce Finland (FI)
    3721a7ec-6832-4072-b085-0da076caf4b5 Netherlands (NL)
    8d81aff3-24b6-43a2-98e5-168b2efde39b Germany (DE)
    6df0342c-f01a-4393-a0fb-ef67c10b9102 Denmark (DK)
    3f4438fb-9939-4571-9bd8-b086c4ba014b Germany (DE)
    e64950da-3fb4-41fd-b76a-04225b942f93 Croatia (HR)
    ed1a8410-0107-4432-8b54-061a8d381e6a Czech Republic (CZ)
    79bd0e81-61fb-49b8-b2e6-ab5c8376b80d Poland (PL)
    a181be70-1ffd-48c1-8cd3-497a5c9d032b Netherlands (NL)
    158d8721-efd1-4f62-bb72-ccb7575c08ad Netherlands (NL)
    21bb78f5-2000-4aa9-8d4c-a6075cdcd1fa Estonia (EE)
    c81e7525-4d92-4ab5-8020-61debb4473f2 Greece (GR)
    d9d3e96f-8dad-4404-b9af-58436248d520 Bulgaria (BG)
    ee9762c8-f4f0-40eb-a156-fb912bb4f712 Sweden (SE)
    8a08b254-8ea8-4913-9af9-4e988d46cc02 Netherlands (NL)
    976df1a7-e48c-412b-88db-bb7ca712e0fd Poland (PL)
    98de693a-104a-4b91-b746-74166febd900 France (FR)
    cf8851b4-b83c-479b-9b69-418200fa7b67 Sweden (SE)
    4ffa45cc-0d1a-4ce5-a785-0a979dde881e Germany (DE)
    6a40eacb-17ed-4a24-9242-bbc295d338a5 Germany (DE)
    50023ce6-3d95-4ad4-9288-115227be92ab France (FR)
    e8359589-dd74-4097-9513-d28183829fa2 Netherlands (NL)
    998b4f9c-253e-4ce3-9ebe-96418c29dc93 Spain (ES)
    bf68dc18-423c-4d3d-988a-303877164859 Poland (PL)

Ordering

  • Order Code US and Canada:
    XT1CEN160AFF000XXX
  • E-Number (Finland):
    3640512
  • EAN:
    8015644013028
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    101.6 mm
  • Product Net Height:
    130 mm
  • Product Net Depth / Length:
    70 mm
  • Product Net Weight:
    1.4 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    128 mm
  • Package Level 1 Height:
    135 mm
  • Package Level 1 Depth / Length:
    143 mm
  • Package Level 1 Gross Weight:
    1.442 kg
  • Package Level 1 EAN:
    8015644013028

Additional Information

  • Circuit Breaker Type to be Associated:
    Power Distribution
  • Connecting Capacity Main Circuit:
    Busbar 45.5 ... 80 mm²
  • Current Type:
    AC/DC
  • Electrical Durability:
    120 cycles per hour
    8000 cycle
  • Mechanical Durability:
    240 cycles per hour
    25000 cycle
  • Number of Poles:
    4
  • Opening Time:
    CB with SOR 15 ms
    CB with UVR 15 ms
  • Order Multiple:
    1 piece
  • Power Loss:
    at Rated Operating Conditions per Pole 15 W
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    160 A
  • Rated Frequency (f):
    50 / 60 Hz
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Instantaneous Short-Circuit Current Setting (Ii):
    1600 A
  • Rated Insulation Voltage (Ui):
    800 V
  • Rated Operational Voltage:
    690 V AC
    500 V DC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 40 kA
    (230 V AC) 40 kA
    (240 V AC) 40 kA
    (380 V AC) 25 kA
    (415 V AC) 25 kA
    (440 V AC) 12.5 kA
    (500 V AC) 9 kA
    (525 V AC) 8 kA
    (690 V AC) 4 kA
    (250 V DC) 2 Poles in Series 25 kA
    (500 V DC) 3 Poles in Series 25 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 40 kA
    (230 V AC) 40 kA
    (240 V AC) 40 kA
    (380 V AC) 25 kA
    (415 V AC) 25 kA
    (440 V AC) 25 kA
    (500 V AC) 18 kA
    (525 V AC) 8 kA
    (690 V AC) 4 kA
    (250 V DC) 2 Poles in Series 25 kA
    (500 V DC) 3 Poles in Series 25 kA
  • Rated Uninterrupted Current (Iu):
    160 A
  • Recommended Screw Driver:
    Main Circuit M6
  • Release:
    TMD
  • Release Type:
    TM
  • Setting Range:
    112...160 A
  • Short-Circuit Performance Level:
    C
  • Standards:
    IEC
  • Sub-type:
    XT1
  • Terminal Connection Type:
    Front
  • Terminal Type:
    Bolt
  • Tightening Torque:
    6 N·m
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH001295R0080

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links