You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: XT1N 160 TMD 125-1250 3p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

XT1N 160 TMD 125-1250 3p F F

General Information

  • Extended Product Type:
    XT1N 160 TMD 125-1250 3p F F
  • Product ID:
    1SDA067417R1
  • EAN:
    8015644013110
  • Catalog Description:
    XT1N 160 TMD 125-1250 3p F F
  • Long Description:
    C.BREAKER TMAX XT1N 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 125-1250 A

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 55.9 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2347
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    a017b995-7677-4032-97d0-70955e42da44 Italy (IT)
  • Simplified SCIP:
    1016c0d9-6b2f-4541-9731-ae5e514b612c Poland (PL)
    edbc41b2-977e-4e62-bf57-c577ff37b752 Norway (NO)
    8fc64a28-bf02-4bab-816f-7f1ea8cfd665 Finland (FI)
    43a45886-4e27-4a3e-ac1b-8b1e0104ca73 Netherlands (NL)
    4fcbf66a-4b6b-46af-ac6f-59cb9aa340de Germany (DE)
    9e0ae2d2-e0b9-4228-be20-f5c865206c7c Denmark (DK)
    20885196-3e38-4106-9f6c-8d28627c13b2 Germany (DE)
    343aaf43-b98c-4a34-9ed6-a9b69238da5b Germany (DE)
    2c159a70-312e-4644-b3d1-94e378e10a86 Germany (DE)
    809033fa-336d-4222-bc6d-effdad3dc5cf France (FR)
    2aeb223c-861a-44a1-a400-158a4cdeb813 Croatia (HR)
    22571705-23bb-4a04-b01e-c24dd2ed0c42 Czech Republic (CZ)
    b2a78f6a-a79e-40fa-a74c-1288ca44ffc3 Poland (PL)
    1237e344-5721-4e92-ba26-495240e92ab2 Netherlands (NL)
    afa7cc49-fb95-4dcf-b06f-b5ca40347ffd Netherlands (NL)
    a80945a7-a1d7-4591-a902-0d7f35f16fdf Estonia (EE)
    e85dc33f-4046-4d61-a81c-b669d5302bcc Greece (GR)
    996e3faf-cb89-42ac-936a-470cbacce407 Portugal (PT)
    343aaf43-b98c-4a34-9ed6-a9b69238da5b Germany (DE)
    2c159a70-312e-4644-b3d1-94e378e10a86 Germany (DE)
    809033fa-336d-4222-bc6d-effdad3dc5cf France (FR)
    0444e024-95d5-44cc-bb85-a31adfd5c119 Netherlands (NL)
    ee5df21b-fa7d-489e-a92d-46638bb22341 Spain (ES)
    446e2120-ac60-44e4-aae9-f4f832038592 Netherlands (NL)
    de89bfae-43b5-4256-924a-7387070e4c4f Bulgaria (BG)
    8c45bbc7-0bae-4794-b9f3-2952b5b9fe76 Sweden (SE)
    446e2120-ac60-44e4-aae9-f4f832038592 Netherlands (NL)
    b24cbc91-fe23-4da5-8766-52ace4f2b836 Poland (PL)
    dbfc548b-8fe0-4a7b-9c71-47814e8b77cf France (FR)
    3155e223-d2f5-457b-ad5a-bf70d2814bc8 Sweden (SE)
    0444e024-95d5-44cc-bb85-a31adfd5c119 Netherlands (NL)
    ee5df21b-fa7d-489e-a92d-46638bb22341 Spain (ES)
    1016c0d9-6b2f-4541-9731-ae5e514b612c Poland (PL)
    edbc41b2-977e-4e62-bf57-c577ff37b752 Norway (NO)
    8c45bbc7-0bae-4794-b9f3-2952b5b9fe76 Sweden (SE)
    b24cbc91-fe23-4da5-8766-52ace4f2b836 Poland (PL)
    dbfc548b-8fe0-4a7b-9c71-47814e8b77cf France (FR)
    3155e223-d2f5-457b-ad5a-bf70d2814bc8 Sweden (SE)
    8fc64a28-bf02-4bab-816f-7f1ea8cfd665 Finland (FI)
    43a45886-4e27-4a3e-ac1b-8b1e0104ca73 Netherlands (NL)
    4fcbf66a-4b6b-46af-ac6f-59cb9aa340de Germany (DE)
    9e0ae2d2-e0b9-4228-be20-f5c865206c7c Denmark (DK)
    20885196-3e38-4106-9f6c-8d28627c13b2 Germany (DE)
    2aeb223c-861a-44a1-a400-158a4cdeb813 Croatia (HR)
    22571705-23bb-4a04-b01e-c24dd2ed0c42 Czech Republic (CZ)
    b2a78f6a-a79e-40fa-a74c-1288ca44ffc3 Poland (PL)
    1237e344-5721-4e92-ba26-495240e92ab2 Netherlands (NL)
    afa7cc49-fb95-4dcf-b06f-b5ca40347ffd Netherlands (NL)
    a80945a7-a1d7-4591-a902-0d7f35f16fdf Estonia (EE)
    e85dc33f-4046-4d61-a81c-b669d5302bcc Greece (GR)
    996e3faf-cb89-42ac-936a-470cbacce407 Portugal (PT)
    de89bfae-43b5-4256-924a-7387070e4c4f Bulgaria (BG)

Ordering

  • E-Number (Finland):
    3640520
  • E-Number (Sweden):
    3182428
  • EAN:
    8015644013110
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    76.2 mm
  • Product Net Height:
    130 mm
  • Product Net Depth / Length:
    70 mm
  • Product Net Weight:
    1.1 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    128 mm
  • Package Level 1 Height:
    135 mm
  • Package Level 1 Depth / Length:
    143 mm
  • Package Level 1 Gross Weight:
    1.141 kg
  • Package Level 1 EAN:
    8015644013110

Additional Information

  • Circuit Breaker Type to be Associated:
    Power Distribution
  • Connecting Capacity Main Circuit:
    Busbar 45.5 ... 80 mm²
  • Current Type:
    AC/DC
  • Electrical Durability:
    120 cycles per hour
    8000 cycle
  • Mechanical Durability:
    240 cycles per hour
    25000 cycle
  • Number of Poles:
    3
  • Opening Time:
    CB with SOR 15 ms
    CB with UVR 15 ms
  • Order Multiple:
    1 piece
  • Power Loss:
    at Rated Operating Conditions per Pole 10.7 W
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    125 A
  • Rated Frequency (f):
    50 / 60 Hz
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Instantaneous Short-Circuit Current Setting (Ii):
    1250 A
  • Rated Insulation Voltage (Ui):
    800 V
  • Rated Operational Voltage:
    690 V AC
    500 V DC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 50 kA
    (230 V AC) 50 kA
    (240 V AC) 50 kA
    (380 V AC) 36 kA
    (415 V AC) 36 kA
    (440 V AC) 18 kA
    (500 V AC) 15 kA
    (525 V AC) 11 kA
    (690 V AC) 5 kA
    (250 V DC) 2 Poles in Series 36 kA
    (500 V DC) 3 Poles in Series 36 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 65 kA
    (230 V AC) 65 kA
    (240 V AC) 65 kA
    (380 V AC) 36 kA
    (415 V AC) 36 kA
    (440 V AC) 36 kA
    (500 V AC) 30 kA
    (525 V AC) 22 kA
    (690 V AC) 6 kA
    (250 V DC) 2 Poles in Series 36 kA
    (500 V DC) 3 Poles in Series 36 kA
  • Rated Uninterrupted Current (Iu):
    160 A
  • Recommended Screw Driver:
    Main Circuit M6
  • Release:
    TMD
  • Release Type:
    TM
  • RoHS Date:
    NA
  • Setting Range:
    87.5...125 A
  • Short-Circuit Performance Level:
    N
  • Standards:
    IEC
  • Sub-type:
    XT1
  • Terminal Connection Type:
    Front
  • Terminal Type:
    Bolt
  • Tightening Torque:
    6 N·m
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH001295R0008

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links