You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: XT1N 160 TMD 160-1600 3p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

XT1N 160 TMD 160-1600 3p F F

General Information

  • Extended Product Type:
    XT1N 160 TMD 160-1600 3p F F
  • Product ID:
    1SDA067418R1
  • EAN:
    8015644013127
  • Catalog Description:
    XT1N 160 TMD 160-1600 3p F F
  • Long Description:
    C.BREAKER TMAX XT1N 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 160-1600 A

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 55.9 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2347
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    0b280405-0d14-4a6b-8897-b8525b9a94f7 Italy (IT)
  • Simplified SCIP:
    67dff7ca-3c8d-47c8-95df-b0d8260514b6 Bulgaria (BG)
    07132179-5384-4118-9010-c83de9d8a1c4 Sweden (SE)
    b35ca2ed-077f-4c44-acd7-17ede1d32acb Poland (PL)
    3ff67411-b530-449f-9d7b-dbadc1806665 France (FR)
    b8684c66-06c8-4156-b9d3-c89dfb153bfd Norway (NO)
    79524225-1e57-4fbf-a42a-4b2bfd5a5b52 Finland (FI)
    452300e5-ac9f-4755-8e47-073c2a1686ae Netherlands (NL)
    7ac38085-6a69-483b-8b39-f252cbc23625 Germany (DE)
    222efe7b-e5af-453f-9429-9b3b9691646c Denmark (DK)
    9a610e0e-0a51-4297-88b0-f1f18655fbd2 Germany (DE)
    ee5bf16a-a048-4b18-adf7-65253667909a Croatia (HR)
    feaed771-e9e1-4cf2-97f3-45eb348f9b3e Czech Republic (CZ)
    4298cfc5-9a3d-4056-bb07-2e16a831dac5 Poland (PL)
    f075e8c8-1a9f-4a84-851a-63058e83f034 Netherlands (NL)
    fbe80637-1987-44f6-94a8-9f03837ddffe Netherlands (NL)
    50f42c46-845e-4213-bed8-55c751e75c4c Estonia (EE)
    3924bc4e-e052-4abc-a88f-14fe2173b008 Greece (GR)
    c62e9051-58eb-43b5-a3f7-c815a487c5cc Portugal (PT)
    50f42c46-845e-4213-bed8-55c751e75c4c Estonia (EE)
    3924bc4e-e052-4abc-a88f-14fe2173b008 Greece (GR)
    a6f175ab-18e9-471c-be5e-4afd197a0ddb Sweden (SE)
    4db124e2-aa86-45c7-becf-21d5d82affbc Germany (DE)
    00e27a3e-d89e-4d85-82dd-556b23ce8747 Germany (DE)
    e0d96579-9773-49a3-9e73-52f19b714a09 France (FR)
    65f2bfc2-55eb-459a-b585-b6f271e7084f Netherlands (NL)
    5e808fd3-830e-4f50-ae11-3751c6d40912 Spain (ES)
    ee34bc11-ba20-4a3f-91ef-63e6b955b5d2 Poland (PL)
    c62e9051-58eb-43b5-a3f7-c815a487c5cc Portugal (PT)
    a6f175ab-18e9-471c-be5e-4afd197a0ddb Sweden (SE)
    4db124e2-aa86-45c7-becf-21d5d82affbc Germany (DE)
    00e27a3e-d89e-4d85-82dd-556b23ce8747 Germany (DE)
    e0d96579-9773-49a3-9e73-52f19b714a09 France (FR)
    65f2bfc2-55eb-459a-b585-b6f271e7084f Netherlands (NL)
    5e808fd3-830e-4f50-ae11-3751c6d40912 Spain (ES)
    1d6cafc1-fed7-4e03-ad5b-1eb0a3ea51cc Netherlands (NL)
    67dff7ca-3c8d-47c8-95df-b0d8260514b6 Bulgaria (BG)
    07132179-5384-4118-9010-c83de9d8a1c4 Sweden (SE)
    1d6cafc1-fed7-4e03-ad5b-1eb0a3ea51cc Netherlands (NL)
    b35ca2ed-077f-4c44-acd7-17ede1d32acb Poland (PL)
    3ff67411-b530-449f-9d7b-dbadc1806665 France (FR)
    9a610e0e-0a51-4297-88b0-f1f18655fbd2 Germany (DE)
    ee5bf16a-a048-4b18-adf7-65253667909a Croatia (HR)
    feaed771-e9e1-4cf2-97f3-45eb348f9b3e Czech Republic (CZ)
    4298cfc5-9a3d-4056-bb07-2e16a831dac5 Poland (PL)
    f075e8c8-1a9f-4a84-851a-63058e83f034 Netherlands (NL)
    fbe80637-1987-44f6-94a8-9f03837ddffe Netherlands (NL)
    ee34bc11-ba20-4a3f-91ef-63e6b955b5d2 Poland (PL)
    b8684c66-06c8-4156-b9d3-c89dfb153bfd Norway (NO)
    79524225-1e57-4fbf-a42a-4b2bfd5a5b52 Finland (FI)
    452300e5-ac9f-4755-8e47-073c2a1686ae Netherlands (NL)
    7ac38085-6a69-483b-8b39-f252cbc23625 Germany (DE)
    222efe7b-e5af-453f-9429-9b3b9691646c Denmark (DK)

Ordering

  • Order Code US and Canada:
    XT1NE3160AFF000XXX
  • E-Number (Finland):
    3640521
  • E-Number (Sweden):
    3182427
  • EAN:
    8015644013127
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    76.2 mm
  • Product Net Height:
    130 mm
  • Product Net Depth / Length:
    70 mm
  • Product Net Weight:
    1.1 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    128 mm
  • Package Level 1 Height:
    135 mm
  • Package Level 1 Depth / Length:
    143 mm
  • Package Level 1 Gross Weight:
    1.143 kg
  • Package Level 1 EAN:
    8015644013127

Additional Information

  • Circuit Breaker Type to be Associated:
    Power Distribution
  • Connecting Capacity Main Circuit:
    Busbar 45.5 ... 80 mm²
  • Current Type:
    AC/DC
  • Electrical Durability:
    120 cycles per hour
    8000 cycle
  • Mechanical Durability:
    240 cycles per hour
    25000 cycle
  • Number of Poles:
    3
  • Opening Time:
    CB with SOR 15 ms
    CB with UVR 15 ms
  • Order Multiple:
    1 piece
  • Power Loss:
    at Rated Operating Conditions per Pole 15 W
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    160 A
  • Rated Frequency (f):
    50 / 60 Hz
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Instantaneous Short-Circuit Current Setting (Ii):
    1600 A
  • Rated Insulation Voltage (Ui):
    800 V
  • Rated Operational Voltage:
    690 V AC
    500 V DC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 50 kA
    (230 V AC) 50 kA
    (240 V AC) 50 kA
    (380 V AC) 36 kA
    (415 V AC) 36 kA
    (440 V AC) 18 kA
    (500 V AC) 15 kA
    (525 V AC) 11 kA
    (690 V AC) 5 kA
    (250 V DC) 2 Poles in Series 36 kA
    (500 V DC) 3 Poles in Series 36 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 65 kA
    (230 V AC) 65 kA
    (240 V AC) 65 kA
    (380 V AC) 36 kA
    (415 V AC) 36 kA
    (440 V AC) 36 kA
    (500 V AC) 30 kA
    (525 V AC) 22 kA
    (690 V AC) 6 kA
    (250 V DC) 2 Poles in Series 36 kA
    (500 V DC) 3 Poles in Series 36 kA
  • Rated Uninterrupted Current (Iu):
    160 A
  • Recommended Screw Driver:
    Main Circuit M6
  • Release:
    TMD
  • Release Type:
    TM
  • RoHS Date:
    NA
  • Setting Range:
    112...160 A
  • Short-Circuit Performance Level:
    N
  • Standards:
    IEC
  • Sub-type:
    XT1
  • Terminal Connection Type:
    Front
  • Terminal Type:
    Bolt
  • Tightening Torque:
    6 N·m
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH001295R0008

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links