You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: XT1N 160 TMD 125-1250 4p F F InN=50%

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

XT1N 160 TMD 125-1250 4p F F InN=50%

General Information

  • Extended Product Type:
    XT1N 160 TMD 125-1250 4p F F InN=50%
  • Product ID:
    1SDA067425R1
  • EAN:
    8015644013196
  • Catalog Description:
    XT1N 160 TMD 125-1250 4p F F InN=50%
  • Long Description:
    C.BREAKER TMAX XT1N 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 125-1250 A NEUTRAL = 50% PHASES

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 55.9 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2347
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Environmental Information:
    9AKK107991A8215
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    70e05921-2a38-4eb9-a7bd-f69d0a514f7a Italy (IT)
  • Simplified SCIP:
    fd8230bc-6c6d-4d6f-9079-bc7b58b98627 Netherlands (NL)
    e3422e4c-4f68-46ce-8e10-94186b7688d2 Estonia (EE)
    3231d663-48d3-479f-bce5-ede364221a7a Greece (GR)
    dca76c44-4701-4199-bcd3-0d0c9fdf4576 Portugal (PT)
    2b103fad-70ee-4884-895f-409560d5c3e2 Bulgaria (BG)
    d2f1ab03-8b4f-4736-b52e-e29a53094011 Sweden (SE)
    46592a21-908f-4d2d-8060-a51315b95b27 Poland (PL)
    fe2831df-bce3-4433-9ec3-7874248ec172 France (FR)
    658361df-ba83-4426-a492-457fac5960d4 Germany (DE)
    e20ff43d-31ea-49c9-9fd6-b9924cd27144 Denmark (DK)
    7267e02b-9601-426f-a695-8a130374e1dd Germany (DE)
    aeddd4e7-0471-4496-a567-81f6b984808d Croatia (HR)
    0666e35b-539e-482b-a2a8-48ad85728f26 Czech Republic (CZ)
    02b9e43b-d0ac-427e-b2dd-e40f610a5535 Poland (PL)
    9a53c372-60b2-43da-9ca8-38dd23cd95e0 Netherlands (NL)
    46592a21-908f-4d2d-8060-a51315b95b27 Poland (PL)
    fe2831df-bce3-4433-9ec3-7874248ec172 France (FR)
    21937ef3-0a68-4226-a70a-e4160aae585a Sweden (SE)
    8f78d079-51db-46ef-8427-8a943da97881 Germany (DE)
    4ff7ab03-c935-4c31-a804-dd8c855bb196 Germany (DE)
    af4435f7-b901-4a1f-8f88-a989d946b077 France (FR)
    c40568e9-5171-48e7-a76e-bb57fc8b7c0a Netherlands (NL)
    1edb37b8-0519-492d-a6a0-017c51054e1b Spain (ES)
    50e09a46-87a4-407c-84e9-8b94e6bd8b92 Poland (PL)
    2d2c9321-c6a1-4012-b3f6-9855505350c2 Norway (NO)
    fd5cd014-255d-4a2d-8c55-605c4753cc0e Finland (FI)
    5a7d4eaa-f26a-42a4-9dec-2a0765a0e307 Netherlands (NL)
    3231d663-48d3-479f-bce5-ede364221a7a Greece (GR)
    dca76c44-4701-4199-bcd3-0d0c9fdf4576 Portugal (PT)
    21937ef3-0a68-4226-a70a-e4160aae585a Sweden (SE)
    8f78d079-51db-46ef-8427-8a943da97881 Germany (DE)
    4ff7ab03-c935-4c31-a804-dd8c855bb196 Germany (DE)
    af4435f7-b901-4a1f-8f88-a989d946b077 France (FR)
    c40568e9-5171-48e7-a76e-bb57fc8b7c0a Netherlands (NL)
    1edb37b8-0519-492d-a6a0-017c51054e1b Spain (ES)
    09277124-17dd-4cab-acc9-f8818915f8f3 Netherlands (NL)
    2b103fad-70ee-4884-895f-409560d5c3e2 Bulgaria (BG)
    d2f1ab03-8b4f-4736-b52e-e29a53094011 Sweden (SE)
    09277124-17dd-4cab-acc9-f8818915f8f3 Netherlands (NL)
    50e09a46-87a4-407c-84e9-8b94e6bd8b92 Poland (PL)
    2d2c9321-c6a1-4012-b3f6-9855505350c2 Norway (NO)
    fd5cd014-255d-4a2d-8c55-605c4753cc0e Finland (FI)
    5a7d4eaa-f26a-42a4-9dec-2a0765a0e307 Netherlands (NL)
    658361df-ba83-4426-a492-457fac5960d4 Germany (DE)
    e20ff43d-31ea-49c9-9fd6-b9924cd27144 Denmark (DK)
    7267e02b-9601-426f-a695-8a130374e1dd Germany (DE)
    aeddd4e7-0471-4496-a567-81f6b984808d Croatia (HR)
    0666e35b-539e-482b-a2a8-48ad85728f26 Czech Republic (CZ)
    02b9e43b-d0ac-427e-b2dd-e40f610a5535 Poland (PL)
    9a53c372-60b2-43da-9ca8-38dd23cd95e0 Netherlands (NL)
    fd8230bc-6c6d-4d6f-9079-bc7b58b98627 Netherlands (NL)
    e3422e4c-4f68-46ce-8e10-94186b7688d2 Estonia (EE)

Ordering

  • Order Code US and Canada:
    XT1NEN125AFF000XXX
  • E-Number (Finland):
    3640534
  • EAN:
    8015644013196
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    101.6 mm
  • Product Net Height:
    130 mm
  • Product Net Depth / Length:
    70 mm
  • Product Net Weight:
    1.4 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    128 mm
  • Package Level 1 Height:
    135 mm
  • Package Level 1 Depth / Length:
    143 mm
  • Package Level 1 Gross Weight:
    1.463 kg
  • Package Level 1 EAN:
    8015644013196

Additional Information

  • Circuit Breaker Type to be Associated:
    Power Distribution
  • Connecting Capacity Main Circuit:
    Busbar 45.5 ... 80 mm²
  • Current Type:
    AC/DC
  • Electrical Durability:
    120 cycles per hour
    8000 cycle
  • Mechanical Durability:
    240 cycles per hour
    25000 cycle
  • Number of Poles:
    4
  • Opening Time:
    CB with SOR 15 ms
    CB with UVR 15 ms
  • Order Multiple:
    1 piece
  • Power Loss:
    at Rated Operating Conditions per Pole 10.7 W
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    125 A
  • Rated Frequency (f):
    50 / 60 Hz
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Instantaneous Short-Circuit Current Setting (Ii):
    1250 A
  • Rated Insulation Voltage (Ui):
    800 V
  • Rated Operational Voltage:
    690 V AC
    500 V DC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 50 kA
    (230 V AC) 50 kA
    (240 V AC) 50 kA
    (380 V AC) 36 kA
    (415 V AC) 36 kA
    (440 V AC) 18 kA
    (500 V AC) 15 kA
    (525 V AC) 11 kA
    (690 V AC) 5 kA
    (250 V DC) 2 Poles in Series 36 kA
    (500 V DC) 3 Poles in Series 36 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 65 kA
    (230 V AC) 65 kA
    (240 V AC) 65 kA
    (380 V AC) 36 kA
    (415 V AC) 36 kA
    (440 V AC) 36 kA
    (500 V AC) 30 kA
    (525 V AC) 22 kA
    (690 V AC) 6 kA
    (250 V DC) 2 Poles in Series 36 kA
    (500 V DC) 3 Poles in Series 36 kA
  • Rated Uninterrupted Current (Iu):
    160 A
  • Recommended Screw Driver:
    Main Circuit M6
  • Release:
    TMD
  • Release Type:
    TM
  • Setting Range:
    87.5...125 A
  • Short-Circuit Performance Level:
    N
  • Standards:
    IEC
  • Sub-type:
    XT1
  • Terminal Connection Type:
    Front
  • Terminal Type:
    Bolt
  • Tightening Torque:
    6 N·m
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH001295R0080

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links