Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: XT1N 160 TMD 160-1600 4p F F InN=50%

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

XT1N 160 TMD 160-1600 4p F F InN=50%

General Information

  • Extended Product Type:
    XT1N 160 TMD 160-1600 4p F F InN=50%
  • Product ID:
    1SDA067426R1
  • EAN:
    8015644013202
  • Catalog Description:
    XT1N 160 TMD 160-1600 4p F F InN=50%
  • Long Description:
    C.BREAKER TMAX XT1N 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 160-1600 A NEUTRAL = 50% PHASES

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 55.9 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2347
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    94fc082b-5d76-4eeb-8e15-5bc418ea47af Italy (IT)
  • Simplified SCIP:
    3ec8def3-26e1-4ea0-aa32-57f71b742262 Netherlands (NL)
    75bbca28-e587-474a-9cd9-93bd683eb6bd Poland (PL)
    0f3c025e-76a4-42f8-a532-77289e6ce527 France (FR)
    7e0ca652-f8ae-4579-b473-9a158dafbc5c Sweden (SE)
    bac36a39-01c4-4a6f-af9e-9b7161d1e1bc Germany (DE)
    c51b95da-3991-4a00-8ef2-a296e7f49316 Germany (DE)
    f63704f1-3070-4977-8e44-350fb8cf5b76 France (FR)
    35ec6a18-d596-47b6-bac9-d899ecfe1a71 Netherlands (NL)
    60ba9153-13fb-4c7d-847d-fd8687e3684f Spain (ES)
    c22759bd-e767-42ec-a60c-4a0bf8d08046 Poland (PL)
    8176d198-3736-4051-a517-95d2c29d4933 Norway (NO)
    25687a92-dfaa-486f-9862-2989dc1e4d20 Finland (FI)
    f63704f1-3070-4977-8e44-350fb8cf5b76 France (FR)
    35ec6a18-d596-47b6-bac9-d899ecfe1a71 Netherlands (NL)
    60ba9153-13fb-4c7d-847d-fd8687e3684f Spain (ES)
    3ec8def3-26e1-4ea0-aa32-57f71b742262 Netherlands (NL)
    35fcd6a6-24d8-4ae4-9584-618010b0dd12 Bulgaria (BG)
    3bff1077-073c-4af5-8b20-c327726bb6ec Sweden (SE)
    cfa3eca7-9354-475b-a8cf-e1ee7abe2bf0 Estonia (EE)
    e6c36f1a-665b-4b63-aeed-1f21831af460 Greece (GR)
    de8c84de-a508-41dd-a934-57ef560cec5e Portugal (PT)
    7e0ca652-f8ae-4579-b473-9a158dafbc5c Sweden (SE)
    bac36a39-01c4-4a6f-af9e-9b7161d1e1bc Germany (DE)
    c51b95da-3991-4a00-8ef2-a296e7f49316 Germany (DE)
    e6265f58-711e-4fd2-bef1-0881d3c8addf Netherlands (NL)
    27c0fb6e-d769-4603-9bf6-3ff184b9c964 Germany (DE)
    53a6811b-361d-42c0-8fdd-ceafeda65111 Denmark (DK)
    b53d8468-4e87-491b-b3f7-b7aa24061656 Germany (DE)
    9f412e57-8038-4a0e-81da-a6d522566174 Croatia (HR)
    1d62ba95-6642-4c2c-ab93-b59bb2a2ee4d Czech Republic (CZ)
    4c6f5836-0888-465b-b68d-ffa17714d0df Poland (PL)
    c22759bd-e767-42ec-a60c-4a0bf8d08046 Poland (PL)
    8176d198-3736-4051-a517-95d2c29d4933 Norway (NO)
    25687a92-dfaa-486f-9862-2989dc1e4d20 Finland (FI)
    e6265f58-711e-4fd2-bef1-0881d3c8addf Netherlands (NL)
    27c0fb6e-d769-4603-9bf6-3ff184b9c964 Germany (DE)
    53a6811b-361d-42c0-8fdd-ceafeda65111 Denmark (DK)
    b53d8468-4e87-491b-b3f7-b7aa24061656 Germany (DE)
    9f412e57-8038-4a0e-81da-a6d522566174 Croatia (HR)
    1d62ba95-6642-4c2c-ab93-b59bb2a2ee4d Czech Republic (CZ)
    4c6f5836-0888-465b-b68d-ffa17714d0df Poland (PL)
    924d376e-341e-48de-a6bd-e4907f9d0cf8 Netherlands (NL)
    d353cc07-7fe6-457f-a644-d0f476b52145 Netherlands (NL)
    0f3c025e-76a4-42f8-a532-77289e6ce527 France (FR)
    35fcd6a6-24d8-4ae4-9584-618010b0dd12 Bulgaria (BG)
    3bff1077-073c-4af5-8b20-c327726bb6ec Sweden (SE)
    75bbca28-e587-474a-9cd9-93bd683eb6bd Poland (PL)
    924d376e-341e-48de-a6bd-e4907f9d0cf8 Netherlands (NL)
    d353cc07-7fe6-457f-a644-d0f476b52145 Netherlands (NL)
    cfa3eca7-9354-475b-a8cf-e1ee7abe2bf0 Estonia (EE)
    e6c36f1a-665b-4b63-aeed-1f21831af460 Greece (GR)
    de8c84de-a508-41dd-a934-57ef560cec5e Portugal (PT)

Ordering

  • Order Code US and Canada:
    XT1NEN160AFF000XXX
  • E-Number (Finland):
    3640535
  • EAN:
    8015644013202
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    101.6 mm
  • Product Net Height:
    130 mm
  • Product Net Depth / Length:
    70 mm
  • Product Net Weight:
    1.4 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    128 mm
  • Package Level 1 Height:
    135 mm
  • Package Level 1 Depth / Length:
    143 mm
  • Package Level 1 Gross Weight:
    1.54 kg
  • Package Level 1 EAN:
    8015644013202

Additional Information

  • Circuit Breaker Type to be Associated:
    Power Distribution
  • Connecting Capacity Main Circuit:
    Busbar 45.5 ... 80 mm²
  • Current Type:
    AC/DC
  • Electrical Durability:
    120 cycles per hour
    8000 cycle
  • Mechanical Durability:
    240 cycles per hour
    25000 cycle
  • Number of Poles:
    4
  • Opening Time:
    CB with SOR 15 ms
    CB with UVR 15 ms
  • Order Multiple:
    1 piece
  • Power Loss:
    at Rated Operating Conditions per Pole 15 W
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    160 A
  • Rated Frequency (f):
    50 / 60 Hz
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Instantaneous Short-Circuit Current Setting (Ii):
    1600 A
  • Rated Insulation Voltage (Ui):
    800 V
  • Rated Operational Voltage:
    690 V AC
    500 V DC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 50 kA
    (230 V AC) 50 kA
    (240 V AC) 50 kA
    (380 V AC) 36 kA
    (415 V AC) 36 kA
    (440 V AC) 18 kA
    (500 V AC) 15 kA
    (525 V AC) 11 kA
    (690 V AC) 5 kA
    (250 V DC) 2 Poles in Series 36 kA
    (500 V DC) 3 Poles in Series 36 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 65 kA
    (230 V AC) 65 kA
    (240 V AC) 65 kA
    (380 V AC) 36 kA
    (415 V AC) 36 kA
    (440 V AC) 36 kA
    (500 V AC) 30 kA
    (525 V AC) 22 kA
    (690 V AC) 6 kA
    (250 V DC) 2 Poles in Series 36 kA
    (500 V DC) 3 Poles in Series 36 kA
  • Rated Uninterrupted Current (Iu):
    160 A
  • Recommended Screw Driver:
    Main Circuit M6
  • Release:
    TMD
  • Release Type:
    TM
  • RoHS Date:
    NA
  • Setting Range:
    112...160 A
  • Short-Circuit Performance Level:
    N
  • Standards:
    IEC
  • Sub-type:
    XT1
  • Terminal Connection Type:
    Front
  • Terminal Type:
    Bolt
  • Tightening Torque:
    6 N·m
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH001295R0080

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links