You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: XT1N 160 TMD 160-1600 4p F F InN=100%

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

XT1N 160 TMD 160-1600 4p F F InN=100%

General Information

  • Extended Product Type:
    XT1N 160 TMD 160-1600 4p F F InN=100%
  • Product ID:
    1SDA067428R1
  • EAN:
    8015644013226
  • Catalog Description:
    XT1N 160 TMD 160-1600 4p F F InN=100%
  • Long Description:
    C.BREAKER TMAX XT1N 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 160-1600 A FULLY RATED NEUTRAL

Ordering

  • Order Code US and Canada:
    XT1NE4160AFF000XXX
  • E-Number (Sweden):
    3182447
  • EAN:
    8015644013226
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    101.6 mm
  • Product Net Height:
    130 mm
  • Product Net Depth / Length:
    70 mm
  • Product Net Weight:
    1.4 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    128 mm
  • Package Level 1 Height:
    135 mm
  • Package Level 1 Depth / Length:
    143 mm
  • Package Level 1 Gross Weight:
    1.47 kg
  • Package Level 1 EAN:
    8015644013226

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Environmental Information:
    9AKK107991A8215
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • SCIP:
    0ac951c1-9b40-4f47-a751-2ab056ffe1d8 Italy (IT)
  • Simplified SCIP:
    3d1957e6-6fff-4ac5-a4de-caa94ab5c364 France (FR)
    585d169a-087c-4da7-ad22-14f7211e98a1 Netherlands (NL)
    ff4fab3b-79ba-48cf-8ed4-5efe459324fa Estonia (EE)
    f70a208d-8500-4b87-8e80-56eb4dcb62f2 Greece (GR)
    ab874939-835a-44db-8d0f-0ae656d2b42c Portugal (PT)
    3d1957e6-6fff-4ac5-a4de-caa94ab5c364 France (FR)
    bd36d84d-14a0-4614-8240-3ca69ef29c39 Sweden (SE)
    9be1dbef-ca32-4fe8-b574-89b5a88b48ee Germany (DE)
    de6316e9-bdb1-43e5-b16d-b95b72c5dfb4 Germany (DE)
    602c2f91-c382-4023-97d1-6af1a6d6081a France (FR)
    8cba98fa-d5d2-4ec5-bf3c-1960563892a0 Netherlands (NL)
    bd36d84d-14a0-4614-8240-3ca69ef29c39 Sweden (SE)
    9be1dbef-ca32-4fe8-b574-89b5a88b48ee Germany (DE)
    de6316e9-bdb1-43e5-b16d-b95b72c5dfb4 Germany (DE)
    602c2f91-c382-4023-97d1-6af1a6d6081a France (FR)
    8cba98fa-d5d2-4ec5-bf3c-1960563892a0 Netherlands (NL)
    17496149-365a-445d-af68-54e4bc6db1db Spain (ES)
    14cd69a0-0aec-4cca-80b5-96c95c8af3e4 Netherlands (NL)
    e3656c3b-bce5-47e5-afeb-7f009b696b0a Bulgaria (BG)
    de206646-cbea-472d-bc5e-38f523d75152 Sweden (SE)
    14cd69a0-0aec-4cca-80b5-96c95c8af3e4 Netherlands (NL)
    cce5ff42-1b35-421b-84db-020aa9af0a7a Poland (PL)
    ff4fab3b-79ba-48cf-8ed4-5efe459324fa Estonia (EE)
    f70a208d-8500-4b87-8e80-56eb4dcb62f2 Greece (GR)
    ab874939-835a-44db-8d0f-0ae656d2b42c Portugal (PT)
    e3656c3b-bce5-47e5-afeb-7f009b696b0a Bulgaria (BG)
    de206646-cbea-472d-bc5e-38f523d75152 Sweden (SE)
    cce5ff42-1b35-421b-84db-020aa9af0a7a Poland (PL)
    17496149-365a-445d-af68-54e4bc6db1db Spain (ES)
    a8e7d90f-4315-4279-a905-8664948cfaff Poland (PL)
    4dc6cdf8-32d7-49b1-a117-c0ce3ad2f633 Norway (NO)
    c3b8ec46-1389-4df7-8ed0-faeafd3b6c2d Finland (FI)
    17032ab3-d170-46a5-983e-858cc49ab98d Netherlands (NL)
    a4916536-3f0a-4c32-979a-0ef6d86b33ea Germany (DE)
    7f380bd4-62bf-43fd-b963-40441f5c8867 Denmark (DK)
    29282873-f42c-494c-a6f0-215e2e76a9f8 Germany (DE)
    31575187-3d16-43b1-ad84-85ff5a7ee577 Croatia (HR)
    99bddbbc-3e48-4a6d-b5b0-61c3be192e43 Czech Republic (CZ)
    3024527b-6e7a-4d6a-a536-159275b759d0 Poland (PL)
    83801f67-afd3-4187-897a-3539e975ecba Netherlands (NL)
    585d169a-087c-4da7-ad22-14f7211e98a1 Netherlands (NL)
    a8e7d90f-4315-4279-a905-8664948cfaff Poland (PL)
    4dc6cdf8-32d7-49b1-a117-c0ce3ad2f633 Norway (NO)
    c3b8ec46-1389-4df7-8ed0-faeafd3b6c2d Finland (FI)
    17032ab3-d170-46a5-983e-858cc49ab98d Netherlands (NL)
    a4916536-3f0a-4c32-979a-0ef6d86b33ea Germany (DE)
    7f380bd4-62bf-43fd-b963-40441f5c8867 Denmark (DK)
    29282873-f42c-494c-a6f0-215e2e76a9f8 Germany (DE)
    31575187-3d16-43b1-ad84-85ff5a7ee577 Croatia (HR)
    99bddbbc-3e48-4a6d-b5b0-61c3be192e43 Czech Republic (CZ)
    3024527b-6e7a-4d6a-a536-159275b759d0 Poland (PL)
    83801f67-afd3-4187-897a-3539e975ecba Netherlands (NL)
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Additional Information

  • Circuit Breaker Type to be Associated:
    Power Distribution
  • Connecting Capacity Main Circuit:
    Busbar 45.5 ... 80 mm²
  • Current Type:
    AC/DC
  • Electrical Durability:
    120 cycles per hour
    8000 cycle
  • Mechanical Durability:
    240 cycles per hour
    25000 cycle
  • Number of Poles:
    4
  • Opening Time:
    CB with SOR 15 ms
    CB with UVR 15 ms
  • Order Multiple:
    1 piece
  • Power Loss:
    at Rated Operating Conditions per Pole 15 W
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    160 A
  • Rated Frequency (f):
    50 / 60 Hz
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Instantaneous Short-Circuit Current Setting (Ii):
    1600 A
  • Rated Insulation Voltage (Ui):
    800 V
  • Rated Operational Voltage:
    690 V AC
    500 V DC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 50 kA
    (230 V AC) 50 kA
    (240 V AC) 50 kA
    (380 V AC) 36 kA
    (415 V AC) 36 kA
    (440 V AC) 18 kA
    (500 V AC) 15 kA
    (525 V AC) 11 kA
    (690 V AC) 5 kA
    (250 V DC) 2 Poles in Series 36 kA
    (500 V DC) 3 Poles in Series 36 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 65 kA
    (230 V AC) 65 kA
    (240 V AC) 65 kA
    (380 V AC) 36 kA
    (415 V AC) 36 kA
    (440 V AC) 36 kA
    (500 V AC) 30 kA
    (525 V AC) 22 kA
    (690 V AC) 6 kA
    (250 V DC) 2 Poles in Series 36 kA
    (500 V DC) 3 Poles in Series 36 kA
  • Rated Uninterrupted Current (Iu):
    160 A
  • Recommended Screw Driver:
    Main Circuit M6
  • Release:
    TMD
  • Release Type:
    TM
  • RoHS Date:
    NA
  • Setting Range:
    112...160 A
  • Short-Circuit Performance Level:
    N
  • Standards:
    IEC
  • Sub-type:
    XT1
  • Terminal Connection Type:
    Front
  • Terminal Type:
    Bolt
  • Tightening Torque:
    6 N·m
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH001295R0080

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links