You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: XT1S 160 TMD 50-500 3p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

XT1S 160 TMD 50-500 3p F F

General Information

  • Extended Product Type:
    XT1S 160 TMD 50-500 3p F F
  • Product ID:
    1SDA067431R1
  • EAN:
    8015644013257
  • Catalog Description:
    XT1S 160 TMD 50-500 3p F F
  • Long Description:
    C.BREAKER TMAX XT1S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 50-500 A

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 55.9 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2347
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    d8b419b4-3733-4ae4-8a91-4f84863049e0 Italy (IT)
  • Simplified SCIP:
    b61537aa-9439-4228-8a02-f85a1924e991 Germany (DE)
    fcbdede8-6af9-4bdd-b2f0-4f4d7a753ea0 Denmark (DK)
    1c5857dc-2613-44ac-ba65-234df54018a0 Germany (DE)
    399aba8f-736e-432c-8ffd-5f1cc537b748 Croatia (HR)
    61cca731-850a-44e7-af52-c7013fc97300 Czech Republic (CZ)
    5b14a9a3-4dbb-4fc2-920d-c934de09fbd9 Poland (PL)
    2222484c-32d6-4b08-b67f-f04af6e360e6 Netherlands (NL)
    4f3eb8da-4047-4f3a-91b9-39e159c24072 Netherlands (NL)
    9948e8d9-aed0-47b1-9f52-59670ea55e2f Estonia (EE)
    0392203b-40aa-4cf9-b370-a8600173f82b Greece (GR)
    91937007-a34c-4126-8f1d-43e8456f03b2 Portugal (PT)
    db736ba5-fc8d-40eb-abbe-50e76637f158 Bulgaria (BG)
    33a52e53-2d43-4dde-a4e1-f19f8b48a80e Sweden (SE)
    af23864e-f9c0-4acf-b523-116cd3c089b2 Poland (PL)
    6ed718fe-1cee-409d-8787-6cce870b3048 Netherlands (NL)
    6e52a94e-28c0-4c6c-b151-0fefe424e7b9 Spain (ES)
    8d786b29-969c-4cae-8100-1de45cca1d75 Poland (PL)
    2d03f65a-0e93-47d9-9a8e-ccee92f7939a Norway (NO)
    1d7952a1-da7d-4aba-b587-fad0428ef996 Finland (FI)
    8f7e52f8-fca7-4fba-8a8e-5e478d6ccbfe Netherlands (NL)
    8d786b29-969c-4cae-8100-1de45cca1d75 Poland (PL)
    2d03f65a-0e93-47d9-9a8e-ccee92f7939a Norway (NO)
    1d7952a1-da7d-4aba-b587-fad0428ef996 Finland (FI)
    8f7e52f8-fca7-4fba-8a8e-5e478d6ccbfe Netherlands (NL)
    b61537aa-9439-4228-8a02-f85a1924e991 Germany (DE)
    fcbdede8-6af9-4bdd-b2f0-4f4d7a753ea0 Denmark (DK)
    1c5857dc-2613-44ac-ba65-234df54018a0 Germany (DE)
    399aba8f-736e-432c-8ffd-5f1cc537b748 Croatia (HR)
    61cca731-850a-44e7-af52-c7013fc97300 Czech Republic (CZ)
    5b14a9a3-4dbb-4fc2-920d-c934de09fbd9 Poland (PL)
    2222484c-32d6-4b08-b67f-f04af6e360e6 Netherlands (NL)
    4f3eb8da-4047-4f3a-91b9-39e159c24072 Netherlands (NL)
    9948e8d9-aed0-47b1-9f52-59670ea55e2f Estonia (EE)
    0392203b-40aa-4cf9-b370-a8600173f82b Greece (GR)
    91937007-a34c-4126-8f1d-43e8456f03b2 Portugal (PT)
    062277d9-49d5-444c-9bca-83e92e3f5566 Sweden (SE)
    e38d4261-32ad-4cfd-b2c4-dfaa3eedc7be Germany (DE)
    3a5a980f-7795-4e1c-8126-4cb638caa0b1 Germany (DE)
    53202e0e-c61a-417c-9f00-04f7235421ef France (FR)
    6ed718fe-1cee-409d-8787-6cce870b3048 Netherlands (NL)
    6e52a94e-28c0-4c6c-b151-0fefe424e7b9 Spain (ES)
    0f021f04-9872-4a7f-8880-e71db5b2d6db Netherlands (NL)
    db736ba5-fc8d-40eb-abbe-50e76637f158 Bulgaria (BG)
    33a52e53-2d43-4dde-a4e1-f19f8b48a80e Sweden (SE)
    0f021f04-9872-4a7f-8880-e71db5b2d6db Netherlands (NL)
    af23864e-f9c0-4acf-b523-116cd3c089b2 Poland (PL)
    07cc18df-e9e3-4057-889d-0896c8a1af0d France (FR)
    062277d9-49d5-444c-9bca-83e92e3f5566 Sweden (SE)
    e38d4261-32ad-4cfd-b2c4-dfaa3eedc7be Germany (DE)
    3a5a980f-7795-4e1c-8126-4cb638caa0b1 Germany (DE)
    53202e0e-c61a-417c-9f00-04f7235421ef France (FR)
    07cc18df-e9e3-4057-889d-0896c8a1af0d France (FR)

Ordering

  • Order Code US and Canada:
    XT1SE3050AFF000XXX
  • EAN:
    8015644013257
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    76.2 mm
  • Product Net Height:
    130 mm
  • Product Net Depth / Length:
    70 mm
  • Product Net Weight:
    1.1 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    128 mm
  • Package Level 1 Height:
    135 mm
  • Package Level 1 Depth / Length:
    143 mm
  • Package Level 1 Gross Weight:
    1.167 kg
  • Package Level 1 EAN:
    8015644013257

Additional Information

  • Circuit Breaker Type to be Associated:
    Power Distribution
  • Connecting Capacity Main Circuit:
    Busbar 45.5 ... 80 mm²
  • Current Type:
    AC/DC
  • Electrical Durability:
    120 cycles per hour
    8000 cycle
  • Mechanical Durability:
    240 cycles per hour
    25000 cycle
  • Number of Poles:
    3
  • Opening Time:
    CB with SOR 15 ms
    CB with UVR 15 ms
  • Order Multiple:
    1 piece
  • Power Loss:
    at Rated Operating Conditions per Pole 3.7 W
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    50 A
  • Rated Frequency (f):
    50 / 60 Hz
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Instantaneous Short-Circuit Current Setting (Ii):
    500 A
  • Rated Insulation Voltage (Ui):
    800 V
  • Rated Operational Voltage:
    690 V AC
    500 V DC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 63.75 kA
    (230 V AC) 63.75 kA
    (240 V AC) 63.75 kA
    (380 V AC) 50 kA
    (415 V AC) 37.5 kA
    (440 V AC) 25 kA
    (500 V AC) 18 kA
    (525 V AC) 17.5 kA
    (690 V AC) 5 kA
    (250 V DC) 2 Poles in Series 50 kA
    (500 V DC) 3 Poles in Series 50 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (240 V AC) 85 kA
    (380 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 36 kA
    (525 V AC) 35 kA
    (690 V AC) 8 kA
    (250 V DC) 2 Poles in Series 50 kA
    (500 V DC) 3 Poles in Series 50 kA
  • Rated Uninterrupted Current (Iu):
    160 A
  • Recommended Screw Driver:
    Main Circuit M6
  • Release:
    TMD
  • Release Type:
    TM
  • Setting Range:
    35...50 A
  • Short-Circuit Performance Level:
    S
  • Standards:
    IEC
  • Sub-type:
    XT1
  • Terminal Connection Type:
    Front
  • Terminal Type:
    Bolt
  • Tightening Torque:
    6 N·m
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH001295R0008

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links