You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: XT1S 160 TMD 80-800 3p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

XT1S 160 TMD 80-800 3p F F

General Information

  • Extended Product Type:
    XT1S 160 TMD 80-800 3p F F
  • Product ID:
    1SDA067433R1
  • EAN:
    8015644013271
  • Catalog Description:
    XT1S 160 TMD 80-800 3p F F
  • Long Description:
    C.BREAKER TMAX XT1S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 80-800 A

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 55.9 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2347
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    0da8f632-8e9f-41ae-9c03-847988d85109 Italy (IT)
  • Simplified SCIP:
    873e266f-703a-4a66-bc9b-20ad36573f1d Greece (GR)
    befc1bad-9b02-4cea-9a60-a5e86510fa56 Portugal (PT)
    d392346d-e201-4e73-a667-bde3a7f2c3c9 Bulgaria (BG)
    2114592f-03e9-4481-9255-a24a09602243 Sweden (SE)
    b0573c17-5dca-4d5a-b9c1-b710270f7724 Poland (PL)
    f35a764b-4464-47d8-8c42-ba2887beb1dd France (FR)
    668fd37c-69e5-4115-b458-0f09c791a655 Poland (PL)
    1734bb6f-5a66-4553-84b0-4d58a523fe71 Norway (NO)
    c9d5fa41-399e-48fc-8b81-6e045b1ce062 Germany (DE)
    d87ca726-ee28-4b8f-801c-367dda4d53de France (FR)
    921ae63b-d2b1-49d2-b8d9-8548c3a587dd Netherlands (NL)
    080fefe6-d880-4927-b08c-07e50bac363d Spain (ES)
    adb84441-4794-4520-a61e-bd023e580b54 Netherlands (NL)
    befc1bad-9b02-4cea-9a60-a5e86510fa56 Portugal (PT)
    d392346d-e201-4e73-a667-bde3a7f2c3c9 Bulgaria (BG)
    2114592f-03e9-4481-9255-a24a09602243 Sweden (SE)
    adb84441-4794-4520-a61e-bd023e580b54 Netherlands (NL)
    b0573c17-5dca-4d5a-b9c1-b710270f7724 Poland (PL)
    f35a764b-4464-47d8-8c42-ba2887beb1dd France (FR)
    4bceac9a-3a97-44b2-ae48-4d646fa81812 Sweden (SE)
    e472c269-8211-4f3c-852d-2fdab0edba7d Germany (DE)
    c9d5fa41-399e-48fc-8b81-6e045b1ce062 Germany (DE)
    d87ca726-ee28-4b8f-801c-367dda4d53de France (FR)
    921ae63b-d2b1-49d2-b8d9-8548c3a587dd Netherlands (NL)
    080fefe6-d880-4927-b08c-07e50bac363d Spain (ES)
    668fd37c-69e5-4115-b458-0f09c791a655 Poland (PL)
    1734bb6f-5a66-4553-84b0-4d58a523fe71 Norway (NO)
    c91d61bc-0ab3-401f-afd7-0cb6284a9bf1 Finland (FI)
    41beffc0-74a5-4172-a30b-76b2619e1b2a Netherlands (NL)
    f02a1f33-cb1d-497c-9c8e-8cd1aa91a8f0 Germany (DE)
    cf57f7a1-9c88-4459-a398-5961863d0b55 Denmark (DK)
    5bb55d2b-c034-4ebc-9c26-d5558b93e6bb Germany (DE)
    fc96b3ce-9ba7-4fdb-be8a-11925e8296e1 Croatia (HR)
    58a030aa-8cf8-42ab-af10-7302333ee9a3 Czech Republic (CZ)
    b0bd89b9-4375-4425-b834-e434c8eab482 Poland (PL)
    b0bd89b9-4375-4425-b834-e434c8eab482 Poland (PL)
    ff591f31-a5cf-4fa5-a89f-f233364464a2 Netherlands (NL)
    0ea28d63-74f6-4cef-b6d1-3284770b8d45 Netherlands (NL)
    b7930cd1-dfb5-4858-af5a-6d4014450c28 Estonia (EE)
    873e266f-703a-4a66-bc9b-20ad36573f1d Greece (GR)
    4bceac9a-3a97-44b2-ae48-4d646fa81812 Sweden (SE)
    e472c269-8211-4f3c-852d-2fdab0edba7d Germany (DE)
    c91d61bc-0ab3-401f-afd7-0cb6284a9bf1 Finland (FI)
    41beffc0-74a5-4172-a30b-76b2619e1b2a Netherlands (NL)
    f02a1f33-cb1d-497c-9c8e-8cd1aa91a8f0 Germany (DE)
    cf57f7a1-9c88-4459-a398-5961863d0b55 Denmark (DK)
    5bb55d2b-c034-4ebc-9c26-d5558b93e6bb Germany (DE)
    fc96b3ce-9ba7-4fdb-be8a-11925e8296e1 Croatia (HR)
    58a030aa-8cf8-42ab-af10-7302333ee9a3 Czech Republic (CZ)
    ff591f31-a5cf-4fa5-a89f-f233364464a2 Netherlands (NL)
    0ea28d63-74f6-4cef-b6d1-3284770b8d45 Netherlands (NL)
    b7930cd1-dfb5-4858-af5a-6d4014450c28 Estonia (EE)

Ordering

  • Order Code US and Canada:
    XT1SE3080AFF000XXX
  • EAN:
    8015644013271
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    76.2 mm
  • Product Net Height:
    130 mm
  • Product Net Depth / Length:
    70 mm
  • Product Net Weight:
    1.1 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    128 mm
  • Package Level 1 Height:
    135 mm
  • Package Level 1 Depth / Length:
    143 mm
  • Package Level 1 Gross Weight:
    1.15 kg
  • Package Level 1 EAN:
    8015644013271

Additional Information

  • Circuit Breaker Type to be Associated:
    Power Distribution
  • Connecting Capacity Main Circuit:
    Busbar 45.5 ... 80 mm²
  • Current Type:
    AC/DC
  • Electrical Durability:
    120 cycles per hour
    8000 cycle
  • Mechanical Durability:
    240 cycles per hour
    25000 cycle
  • Number of Poles:
    3
  • Opening Time:
    CB with SOR 15 ms
    CB with UVR 15 ms
  • Order Multiple:
    1 piece
  • Power Loss:
    at Rated Operating Conditions per Pole 4.8 W
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    80 A
  • Rated Frequency (f):
    50 / 60 Hz
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Instantaneous Short-Circuit Current Setting (Ii):
    800 A
  • Rated Insulation Voltage (Ui):
    800 V
  • Rated Operational Voltage:
    690 V AC
    500 V DC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 63.75 kA
    (230 V AC) 63.75 kA
    (240 V AC) 63.75 kA
    (380 V AC) 50 kA
    (415 V AC) 37.5 kA
    (440 V AC) 25 kA
    (500 V AC) 18 kA
    (525 V AC) 17.5 kA
    (690 V AC) 5 kA
    (250 V DC) 2 Poles in Series 50 kA
    (500 V DC) 3 Poles in Series 50 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (240 V AC) 85 kA
    (380 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 36 kA
    (525 V AC) 35 kA
    (690 V AC) 8 kA
    (250 V DC) 2 Poles in Series 50 kA
    (500 V DC) 3 Poles in Series 50 kA
  • Rated Uninterrupted Current (Iu):
    160 A
  • Recommended Screw Driver:
    Main Circuit M6
  • Release:
    TMD
  • Release Type:
    TM
  • Setting Range:
    56...80 A
  • Short-Circuit Performance Level:
    S
  • Standards:
    IEC
  • Sub-type:
    XT1
  • Terminal Connection Type:
    Front
  • Terminal Type:
    Bolt
  • Tightening Torque:
    6 N·m
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH001295R0008

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links