You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: XT1S 160 TMD 125-1250 3p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

XT1S 160 TMD 125-1250 3p F F

General Information

  • Extended Product Type:
    XT1S 160 TMD 125-1250 3p F F
  • Product ID:
    1SDA067435R1
  • EAN:
    8015644013295
  • Catalog Description:
    XT1S 160 TMD 125-1250 3p F F
  • Long Description:
    C.BREAKER TMAX XT1S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 125-1250 A

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 55.9 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2347
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    f49e4001-b08f-46d2-aec9-37b945766b1d Italy (IT)
  • Simplified SCIP:
    cfe829c4-b6c3-4879-9507-f15039ffd86c Sweden (SE)
    2a94369a-734b-4df7-8fcf-c36922f1aba0 Poland (PL)
    1cdbca59-5f98-44a2-835f-d055e7924342 France (FR)
    27f49697-30c4-477a-b4fb-7271aa4f48cb Poland (PL)
    9127d225-fc4c-41c3-bd74-bcb68dd46d1b Norway (NO)
    f98eaf2e-b87a-41ce-97c6-879625fb971b Finland (FI)
    79501aa2-5248-44da-a7b0-808e13ef71b9 Netherlands (NL)
    512432ce-69af-49af-b82b-7260dc6b76a8 Germany (DE)
    6d095fbb-3bba-4f6e-87eb-1a4c92c94602 Denmark (DK)
    d0a98648-603b-4c77-bb62-99a655c21541 Germany (DE)
    08b211a3-b478-4784-a423-35db653a0e71 Croatia (HR)
    22741f6d-824f-4ff3-abf8-d0b1c0263f08 Czech Republic (CZ)
    468b16fc-4fb5-4a77-b48d-e7939637d3a4 Poland (PL)
    d753857d-60c7-456b-a13c-7595c65cdfc6 Spain (ES)
    e476f6db-ca78-4f98-8f4f-c38fe9bc0031 Netherlands (NL)
    c119fa8f-cab9-4902-b2f9-ec577586e6fe Bulgaria (BG)
    cfe829c4-b6c3-4879-9507-f15039ffd86c Sweden (SE)
    e476f6db-ca78-4f98-8f4f-c38fe9bc0031 Netherlands (NL)
    2a94369a-734b-4df7-8fcf-c36922f1aba0 Poland (PL)
    e5ffbce1-7a2e-4c5a-8693-0fa33da75ed7 Netherlands (NL)
    485650d8-2a42-4080-8208-3aaf52652d23 Netherlands (NL)
    cb02c5ac-ea0b-4278-aea1-b11b43ba863d Estonia (EE)
    ae988fe3-380c-4310-884d-5b8d120a6e1c Greece (GR)
    e72967d3-5e07-4ddc-9adf-2a92a33d7af1 Portugal (PT)
    72006772-dc2f-42ba-bf7a-eea75a5fe43d Sweden (SE)
    131e1472-b737-4e6c-8a83-2765eb48e459 Germany (DE)
    2c1366ff-ebab-438d-b493-910828f8de0e Germany (DE)
    f437e8ce-11bd-4a59-ba5d-53075c7c543a France (FR)
    ace5b4f1-ff53-4adb-a0da-a497a76c3ced Netherlands (NL)
    1cdbca59-5f98-44a2-835f-d055e7924342 France (FR)
    72006772-dc2f-42ba-bf7a-eea75a5fe43d Sweden (SE)
    131e1472-b737-4e6c-8a83-2765eb48e459 Germany (DE)
    2c1366ff-ebab-438d-b493-910828f8de0e Germany (DE)
    f437e8ce-11bd-4a59-ba5d-53075c7c543a France (FR)
    ace5b4f1-ff53-4adb-a0da-a497a76c3ced Netherlands (NL)
    d753857d-60c7-456b-a13c-7595c65cdfc6 Spain (ES)
    27f49697-30c4-477a-b4fb-7271aa4f48cb Poland (PL)
    9127d225-fc4c-41c3-bd74-bcb68dd46d1b Norway (NO)
    f98eaf2e-b87a-41ce-97c6-879625fb971b Finland (FI)
    79501aa2-5248-44da-a7b0-808e13ef71b9 Netherlands (NL)
    512432ce-69af-49af-b82b-7260dc6b76a8 Germany (DE)
    6d095fbb-3bba-4f6e-87eb-1a4c92c94602 Denmark (DK)
    d0a98648-603b-4c77-bb62-99a655c21541 Germany (DE)
    08b211a3-b478-4784-a423-35db653a0e71 Croatia (HR)
    22741f6d-824f-4ff3-abf8-d0b1c0263f08 Czech Republic (CZ)
    468b16fc-4fb5-4a77-b48d-e7939637d3a4 Poland (PL)
    e5ffbce1-7a2e-4c5a-8693-0fa33da75ed7 Netherlands (NL)
    485650d8-2a42-4080-8208-3aaf52652d23 Netherlands (NL)
    cb02c5ac-ea0b-4278-aea1-b11b43ba863d Estonia (EE)
    ae988fe3-380c-4310-884d-5b8d120a6e1c Greece (GR)
    e72967d3-5e07-4ddc-9adf-2a92a33d7af1 Portugal (PT)
    c119fa8f-cab9-4902-b2f9-ec577586e6fe Bulgaria (BG)

Ordering

  • Order Code US and Canada:
    XT1SE3125AFF000XXX
  • EAN:
    8015644013295
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    76.2 mm
  • Product Net Height:
    130 mm
  • Product Net Depth / Length:
    70 mm
  • Product Net Weight:
    1.1 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    128 mm
  • Package Level 1 Height:
    135 mm
  • Package Level 1 Depth / Length:
    143 mm
  • Package Level 1 Gross Weight:
    1.175 kg
  • Package Level 1 EAN:
    8015644013295

Additional Information

  • Circuit Breaker Type to be Associated:
    Power Distribution
  • Connecting Capacity Main Circuit:
    Busbar 45.5 ... 80 mm²
  • Current Type:
    AC/DC
  • Electrical Durability:
    120 cycles per hour
    8000 cycle
  • Mechanical Durability:
    240 cycles per hour
    25000 cycle
  • Number of Poles:
    3
  • Opening Time:
    CB with SOR 15 ms
    CB with UVR 15 ms
  • Order Multiple:
    1 piece
  • Power Loss:
    at Rated Operating Conditions per Pole 10.7 W
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Leistungsschalter
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    125 A
  • Rated Frequency (f):
    50 / 60 Hz
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Instantaneous Short-Circuit Current Setting (Ii):
    1250 A
  • Rated Insulation Voltage (Ui):
    800 V
  • Rated Operational Voltage:
    690 V AC
    500 V DC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 63.75 kA
    (230 V AC) 63.75 kA
    (240 V AC) 63.75 kA
    (380 V AC) 50 kA
    (415 V AC) 37.5 kA
    (440 V AC) 25 kA
    (500 V AC) 18 kA
    (525 V AC) 17.5 kA
    (690 V AC) 5 kA
    (250 V DC) 2 Poles in Series 50 kA
    (500 V DC) 3 Poles in Series 50 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (240 V AC) 85 kA
    (380 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 36 kA
    (525 V AC) 35 kA
    (690 V AC) 8 kA
    (250 V DC) 2 Poles in Series 50 kA
    (500 V DC) 3 Poles in Series 50 kA
  • Rated Uninterrupted Current (Iu):
    160 A
  • Recommended Screw Driver:
    Main Circuit M6
  • Release:
    TMD
  • Release Type:
    TM
  • Setting Range:
    87.5...125 A
  • Short-Circuit Performance Level:
    S
  • Standards:
    IEC
  • Sub-type:
    XT1
  • Terminal Connection Type:
    Front
  • Terminal Type:
    Bolt
  • Tightening Torque:
    6 N·m
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH001295R0008

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links