You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: XT1S 160 TMD 100-1000 4p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

XT1S 160 TMD 100-1000 4p F F

General Information

  • Extended Product Type:
    XT1S 160 TMD 100-1000 4p F F
  • Product ID:
    1SDA067442R1
  • EAN:
    8015644013363
  • Catalog Description:
    XT1S 160 TMD 100-1000 4p F F
  • Long Description:
    C.BREAKER TMAX XT1S 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 100-1000 A

Ordering

  • Order Code US and Canada:
    XT1SE4100AFF000XXX
  • EAN:
    8015644013363
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    101.6 mm
  • Product Net Height:
    130 mm
  • Product Net Depth / Length:
    70 mm
  • Product Net Weight:
    1.4 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    128 mm
  • Package Level 1 Height:
    135 mm
  • Package Level 1 Depth / Length:
    143 mm
  • Package Level 1 Gross Weight:
    1.4 kg
  • Package Level 1 EAN:
    8015644013363

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Environmental Information:
    9AKK107991A8215
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • SCIP:
    e8703c7c-6812-4be1-aeb2-6bff832bb09f Italy (IT)
  • Simplified SCIP:
    fd39c242-86e6-416e-b9c0-e7c52df5fb64 France (FR)
    93c3ca25-5552-4eb6-a923-ff9437ec1af6 Poland (PL)
    7eb66e3c-1557-4977-b204-6e3ca4ec29a7 Norway (NO)
    ca380bb1-2434-45d8-940b-04eb67127210 Finland (FI)
    a803e76c-97e0-4c9a-8c96-b332b920d2cd Netherlands (NL)
    c914d93c-f6fd-46ef-b8da-67d5736a3223 Germany (DE)
    086c3b68-4d79-4880-a044-a5c9ef5c87c7 Denmark (DK)
    5ff52182-00bd-4ef2-a786-58b69ea31750 Germany (DE)
    87d9040b-7ce5-453c-ab3f-b93321188984 Croatia (HR)
    7a13ad3e-8aa9-4c14-bb72-acca1120f26b Czech Republic (CZ)
    ad8d8a9c-03e8-46f4-9b86-3d3c741a5eff Poland (PL)
    cc715317-d23b-4c79-b9ec-5e7ddd91a699 Netherlands (NL)
    db95924e-f3f2-4a14-9d80-1da6e07a8ae8 Netherlands (NL)
    cf473a32-c0f8-4491-bf62-34fcb2a7e19b Estonia (EE)
    920632a6-dc52-49b5-b34d-c140ce0dba19 Greece (GR)
    54507a39-7694-43e5-88e7-7d1cdd999ea9 Portugal (PT)
    e8b460aa-4cda-439a-89ec-39552b61017e Sweden (SE)
    7fc81dc4-7aef-4ec6-823a-4ac15025f2d0 Germany (DE)
    b71b96b4-2243-4ed9-a56c-2a7861a83a84 Germany (DE)
    3d9da6a6-399e-4b89-a85f-1e56b93af4f5 France (FR)
    c5ac8b84-3212-49e7-b80a-5bf9a9c59b21 Netherlands (NL)
    fd39c242-86e6-416e-b9c0-e7c52df5fb64 France (FR)
    e8b460aa-4cda-439a-89ec-39552b61017e Sweden (SE)
    7fc81dc4-7aef-4ec6-823a-4ac15025f2d0 Germany (DE)
    b71b96b4-2243-4ed9-a56c-2a7861a83a84 Germany (DE)
    3d9da6a6-399e-4b89-a85f-1e56b93af4f5 France (FR)
    c5ac8b84-3212-49e7-b80a-5bf9a9c59b21 Netherlands (NL)
    95856155-be17-4867-b3c6-083b946bad7c Spain (ES)
    93c3ca25-5552-4eb6-a923-ff9437ec1af6 Poland (PL)
    7eb66e3c-1557-4977-b204-6e3ca4ec29a7 Norway (NO)
    ca380bb1-2434-45d8-940b-04eb67127210 Finland (FI)
    a803e76c-97e0-4c9a-8c96-b332b920d2cd Netherlands (NL)
    c914d93c-f6fd-46ef-b8da-67d5736a3223 Germany (DE)
    086c3b68-4d79-4880-a044-a5c9ef5c87c7 Denmark (DK)
    5ff52182-00bd-4ef2-a786-58b69ea31750 Germany (DE)
    87d9040b-7ce5-453c-ab3f-b93321188984 Croatia (HR)
    7a13ad3e-8aa9-4c14-bb72-acca1120f26b Czech Republic (CZ)
    ad8d8a9c-03e8-46f4-9b86-3d3c741a5eff Poland (PL)
    cc715317-d23b-4c79-b9ec-5e7ddd91a699 Netherlands (NL)
    db95924e-f3f2-4a14-9d80-1da6e07a8ae8 Netherlands (NL)
    cf473a32-c0f8-4491-bf62-34fcb2a7e19b Estonia (EE)
    920632a6-dc52-49b5-b34d-c140ce0dba19 Greece (GR)
    95856155-be17-4867-b3c6-083b946bad7c Spain (ES)
    78e794d4-b55d-4fbd-964e-cb0ee32e0e21 Netherlands (NL)
    e810a25b-9a9f-4c1f-9e19-b134b4b131e1 Bulgaria (BG)
    5a0dad15-d1b8-45fd-9bfd-e9752482d4f7 Sweden (SE)
    78e794d4-b55d-4fbd-964e-cb0ee32e0e21 Netherlands (NL)
    09dddfd6-a2ab-4eec-bf95-8c7e9e966cae Poland (PL)
    54507a39-7694-43e5-88e7-7d1cdd999ea9 Portugal (PT)
    e810a25b-9a9f-4c1f-9e19-b134b4b131e1 Bulgaria (BG)
    5a0dad15-d1b8-45fd-9bfd-e9752482d4f7 Sweden (SE)
    09dddfd6-a2ab-4eec-bf95-8c7e9e966cae Poland (PL)
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Additional Information

  • Circuit Breaker Type to be Associated:
    Power Distribution
  • Connecting Capacity Main Circuit:
    Busbar 45.5 ... 80 mm²
  • Current Type:
    AC/DC
  • Electrical Durability:
    120 cycles per hour
    8000 cycle
  • Mechanical Durability:
    240 cycles per hour
    25000 cycle
  • Number of Poles:
    4
  • Opening Time:
    CB with SOR 15 ms
    CB with UVR 15 ms
  • Order Multiple:
    1 piece
  • Power Loss:
    at Rated Operating Conditions per Pole 7 W
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    100 A
  • Rated Frequency (f):
    50 / 60 Hz
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Instantaneous Short-Circuit Current Setting (Ii):
    1000 A
  • Rated Insulation Voltage (Ui):
    800 V
  • Rated Operational Voltage:
    690 V AC
    500 V DC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 63.75 kA
    (230 V AC) 63.75 kA
    (240 V AC) 63.75 kA
    (380 V AC) 50 kA
    (415 V AC) 37.5 kA
    (440 V AC) 25 kA
    (500 V AC) 18 kA
    (525 V AC) 17.5 kA
    (690 V AC) 5 kA
    (250 V DC) 2 Poles in Series 50 kA
    (500 V DC) 3 Poles in Series 50 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (240 V AC) 85 kA
    (380 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 36 kA
    (525 V AC) 35 kA
    (690 V AC) 8 kA
    (250 V DC) 2 Poles in Series 50 kA
    (500 V DC) 3 Poles in Series 50 kA
  • Rated Uninterrupted Current (Iu):
    160 A
  • Recommended Screw Driver:
    Main Circuit M6
  • Release:
    TMD
  • Release Type:
    TM
  • Setting Range:
    70...100 A
  • Short-Circuit Performance Level:
    S
  • Standards:
    IEC
  • Sub-type:
    XT1
  • Terminal Connection Type:
    Front
  • Terminal Type:
    Bolt
  • Tightening Torque:
    6 N·m
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH001295R0080

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links