You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: KIT COPRIMODU. 2pcs L=465mm A1-A2 F.LINK

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

KIT COPRIMODU. 2pcs L=465mm A1-A2 F.LINK

General Information

  • Extended Product Type:
    KIT COPRIMODU. 2pcs L=465mm A1-A2 F.LINK
  • Product ID:
    1SDA067539R1
  • EAN:
    8015644012748
  • Catalog Description:
    KIT COPRIMODU. 2pcs L=465mm A1-A2 F.LINK
  • Long Description:
    KIT COVER MODULES 2 pcs L=465mm A1-A2 FOR FORMULA LINK

Ordering

  • EAN:
    8015644012748
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.36 kg

Container Information

  • Package Level 1 Gross Weight:
    0.37 kg

Environmental

Additional Information

  • Number of Poles:
    2
  • Product Main Type:
    Accessories for FORMULA
  • Product Name:
    Accessory
  • Product Type:
    ACC

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371390
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links