You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: XT2N 160 TMG 160-480 3p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

XT2N 160 TMG 160-480 3p F F

General Information

  • Extended Product Type:
    XT2N 160 TMG 160-480 3p F F
  • Product ID:
    1SDA067726R1
  • EAN:
    8015644016227
  • Catalog Description:
    XT2N 160 TMG 160-480 3p F F
  • Long Description:
    C.BREAKER TMGX XT2N 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMG R 160-480 A

Ordering

  • Order Code US and Canada:
    XT2NE3160NFF000XXX
  • EAN:
    8015644016227
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    90 mm
  • Product Net Height:
    130 mm
  • Product Net Depth / Length:
    82.5 mm
  • Product Net Weight:
    1.4 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    130 mm
  • Package Level 1 Height:
    208 mm
  • Package Level 1 Depth / Length:
    145 mm
  • Package Level 1 Gross Weight:
    1.654 kg
  • Package Level 1 EAN:
    8015644016227

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Environmental Information:
    9AKK107991A8215
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • SCIP:
    18db3061-d36f-4ab2-ba81-19d83161b655 Italy (IT)
  • Simplified SCIP:
    4dd6f3f0-0a21-4efa-9890-171ca8ae6593 Netherlands (NL)
    ce08358e-6af6-446c-b6f8-0e26c8f0a10f Bulgaria (BG)
    f64ed802-a21c-45b3-8964-0d402704ddab Sweden (SE)
    de8826f0-1f19-4153-b46f-31338fd6fd64 Poland (PL)
    e1028c4f-6397-4982-b3e1-a52ed12a7355 France (FR)
    4ce9f287-07a1-41fe-ad4f-c7db53f3f61a Sweden (SE)
    479a205a-de9d-46be-95e6-e7425563c34e Poland (PL)
    71b4bed1-0a22-48f9-91e8-873e234e02c2 Norway (NO)
    140124ef-b104-48f9-8192-6d4ea9a04a27 Finland (FI)
    8087a34e-e173-4c67-a78a-b2fcb736aa45 Netherlands (NL)
    e45a844f-302d-4fbf-a6fe-98e478fb0951 Germany (DE)
    c21c1b29-e4a8-47b3-97d7-b212daba96a6 Netherlands (NL)
    a59fcb61-75f4-4289-9f52-75620c988e29 Netherlands (NL)
    01d12420-56f0-49e9-8c90-6d59c4c450d3 Estonia (EE)
    3ab77339-b9f0-45e7-93f6-684b00d0c730 Greece (GR)
    2a64464c-ee74-4f9b-858b-e0fa3b66580d Portugal (PT)
    73e796d6-7932-40c3-9b6c-022d01998cc7 Denmark (DK)
    686a326e-e76d-4620-afcf-bf62bda020d7 Germany (DE)
    50fe8fca-7449-477b-acc4-b743524e1478 Croatia (HR)
    513da370-a428-4858-bc86-1ab1227ee463 Czech Republic (CZ)
    53802aad-e83f-4b70-aa7c-939c7c3f247a Poland (PL)
    aa5dd870-c0bf-4ea3-bf49-94a9ee8a1ed9 Germany (DE)
    bb03b43e-7382-4a34-90c9-fc699b923b37 Germany (DE)
    143b2658-8845-483a-abba-85e2216aea3c France (FR)
    623e2a1d-00e8-46ac-b754-a5615e041eaa Netherlands (NL)
    f19ba4b6-a8e0-4f86-869f-27fd1b3d7c41 Spain (ES)
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Additional Information

  • Circuit Breaker Type to be Associated:
    Generator Protection
  • Connecting Capacity Main Circuit:
    Busbar 32.5..100 mm²
  • Current Type:
    AC/DC
  • Electrical Durability:
    120 cycles per hour
    8000 cycle
  • Mechanical Durability:
    240 cycles per hour
    25000 cycle
  • Number of Poles:
    3
  • Opening Time:
    CB with SOR 15 ms
    CB with UVR 15 ms
  • Order Multiple:
    1 piece
  • Power Loss:
    at Rated Operating Conditions per Pole 16.15 W
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    160 A
  • Rated Frequency (f):
    50 / 60 Hz
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Instantaneous Short-Circuit Current Setting (Ii):
    480 A
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
    500 V DC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 65 kA
    (230 V AC) 65 kA
    (240 V AC) 65 kA
    (380 V AC) 36 kA
    (415 V AC) 36 kA
    (440 V AC) 36 kA
    (500 V AC) 30 kA
    (525 V AC) 20 kA
    (690 V AC) 10 kA
    (250 V DC) 2 Poles in Series 36 kA
    (500 V DC) 3 Poles in Series 36 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 65 kA
    (230 V AC) 65 kA
    (240 V AC) 65 kA
    (380 V AC) 36 kA
    (415 V AC) 36 kA
    (440 V AC) 36 kA
    (500 V AC) 30 kA
    (525 V AC) 20 kA
    (690 V AC) 10 kA
    (250 V DC) 2 Poles in Series 36 kA
    (500 V DC) 3 Poles in Series 36 kA
  • Rated Uninterrupted Current (Iu):
    160 A
  • Recommended Screw Driver:
    Main Circuit M6
  • Release:
    TMG
  • Release Type:
    TM
  • Setting Range:
    112...160 A
  • Short-Circuit Performance Level:
    N
  • Standards:
    IEC
  • Sub-type:
    XT2
  • Terminal Connection Type:
    Front
  • Terminal Type:
    Bolt
  • Tightening Torque:
    6 N·m
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH002230A1001

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links