You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: XT2S 160 Ekip LS/I In=63A 3p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

XT2S 160 Ekip LS/I In=63A 3p F F

General Information

  • Extended Product Type:
    XT2S 160 Ekip LS/I In=63A 3p F F
  • Product ID:
    1SDA067802R1
  • EAN:
    8015644016982
  • Catalog Description:
    XT2S 160 Ekip LS/I In=63A 3p F F
  • Long Description:
    C.BREAKER TMAX XT2S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LS/I R 63 A

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 58.1 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2349
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Environmental Information:
    9AKK107991A8215
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    352cf3d0-825c-4c72-91a2-181930278538 Italy (IT)
  • Simplified SCIP:
    6c7a6eba-513b-4849-a07a-87191ccf5193 Poland (PL)
    42b85f0b-d746-47c4-9c28-c4c62c58b1d3 Norway (NO)
    df863d7e-ef5e-4f1b-95ea-f0e23916b20a Finland (FI)
    05b188fa-ce55-42f2-9724-692cf074132b Netherlands (NL)
    1b836845-bb2b-49fe-b80c-50dd58698c21 Germany (DE)
    521c1234-63a1-4885-85d0-9c0c2436ff77 Netherlands (NL)
    b3df6053-bb30-4bbf-9239-a0ba894bd40c Netherlands (NL)
    141b2761-9488-40f4-9691-afed569b7ae1 Estonia (EE)
    f5b35713-9bd5-4cca-954f-8cd2403fb720 Greece (GR)
    5da2ca44-8af2-4a4d-b7ca-0ad9507080ee Portugal (PT)
    274e6100-2a17-45c7-8d66-714645efd1b5 Denmark (DK)
    1f35aaa8-b202-47cb-be76-3958c2cfc72e Germany (DE)
    af53d568-0327-4ebe-8d47-f3faa5ff5975 Croatia (HR)
    f3a08021-3c82-4496-9993-ba2cdea0929a Czech Republic (CZ)
    71d55f57-b1cb-408f-9652-254a1ce45d23 Poland (PL)
    5b58fb1e-519c-41da-b244-462b5eebb486 Sweden (SE)
    bfa9a857-3442-4709-9c51-32249c49462c Germany (DE)
    9b6d329d-db51-4453-8eed-ac96b2ed6b12 France (FR)
    a9542ea2-6652-49ec-8cbb-442828eeaa49 Netherlands (NL)
    ffbbac81-7c04-4df7-8084-a59f85ff8d30 Spain (ES)
    466ca681-b47d-4681-b5c4-f6ae7ea5ab13 Germany (DE)
    10f44d46-6150-49c7-b5fe-192b60b37903 Netherlands (NL)
    2061c8fb-9712-4d81-89ab-f540e27424ff Bulgaria (BG)
    5ba8b9f4-f60a-45b4-a5b1-2e152d657e13 Sweden (SE)
    d6055301-5bec-46b5-b1aa-14da395de42a Poland (PL)
    4ade0e09-ee08-4e45-b030-0384137534b1 France (FR)

Ordering

  • Order Code US and Canada:
    XT2SE3063EFF000XXX
  • E-Number (Finland):
    3640583
  • E-Number (Sweden):
    3182028
  • EAN:
    8015644016982
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    90 mm
  • Product Net Height:
    130 mm
  • Product Net Depth / Length:
    82.5 mm
  • Product Net Weight:
    1.4 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    130 mm
  • Package Level 1 Height:
    208 mm
  • Package Level 1 Depth / Length:
    145 mm
  • Package Level 1 Gross Weight:
    1.696 kg
  • Package Level 1 EAN:
    8015644016982

Additional Information

  • Circuit Breaker Type to be Associated:
    Power Distribution
  • Connecting Capacity Main Circuit:
    Busbar 32.5..100 mm²
  • Current Type:
    AC
  • Electrical Durability:
    120 cycles per hour
    8000 cycle
  • Mechanical Durability:
    240 cycles per hour
    25000 cycle
  • Number of Poles:
    3
  • Opening Time:
    CB with SOR 15 ms
    CB with UVR 15 ms
  • Order Multiple:
    1 piece
  • Power Loss:
    at Rated Operating Conditions per Pole 1.7 W
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    63 A
  • Rated Frequency (f):
    50 / 60 Hz
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (240 V AC) 85 kA
    (380 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 36 kA
    (525 V AC) 25 kA
    (690 V AC) 12 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (240 V AC) 85 kA
    (380 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 36 kA
    (525 V AC) 25 kA
    (690 V AC) 12 kA
  • Rated Uninterrupted Current (Iu):
    160 A
  • Recommended Screw Driver:
    Main Circuit M6
  • Release:
    Ekip LS/I
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    S
  • Standards:
    IEC
  • Sub-type:
    XT2
  • Terminal Connection Type:
    Front
  • Terminal Type:
    Bolt
  • Tightening Torque:
    6 N·m
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH002230A1001

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links