You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: XT2L 160 Ekip LSI In=160A 4p F F In=100%

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

XT2L 160 Ekip LSI In=160A 4p F F In=100%

General Information

  • Extended Product Type:
    XT2L 160 Ekip LSI In=160A 4p F F In=100%
  • Product ID:
    1SDA067964R1
  • EAN:
    8015644018603
  • Catalog Description:
    XT2L 160 Ekip LSI In=160A 4p F F In=100%
  • Long Description:
    C.BREAKER TMAX XT2L 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSI R 160 A FULLY RATED NEUTRAL

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 58.1 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2349
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Environmental Information:
    9AKK107991A8215
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    b34e5f29-d300-47d0-98f2-b000d4269aae Italy (IT)
  • Simplified SCIP:
    45e666ad-c5a3-447d-a8ed-7f6d268c5dce Poland (PL)
    80ccab11-2540-44da-bffa-14ef51d2f1fe Bulgaria (BG)
    e57b856d-fb54-44cf-97b7-987654da2d27 Sweden (SE)
    3118fd3b-9dd8-4d72-b333-7b60e0233ed1 Poland (PL)
    b11de2c1-c8e5-491d-af85-f63e00ecc7c9 France (FR)
    064f1cd7-096b-4967-9552-29960a6d3345 Sweden (SE)
    3fa82331-fa63-4761-97b8-e213acfc4f42 Germany (DE)
    48cf8863-8e1d-40d7-8465-85f54aeba77b France (FR)
    8015cd6c-f047-4f94-8d20-efb2fcd75271 Netherlands (NL)
    63131828-0a8f-4e45-9837-86ec39f2bad8 Spain (ES)
    7cd6f91b-1a10-4c31-9408-4d2fae01173a Netherlands (NL)
    054152bc-97fc-4511-80f2-a7eb2c48bbea Poland (PL)
    16b0b4aa-3b92-4cca-aa9a-d5966007dc1d Germany (DE)
    afce9557-a75d-4778-be99-b7916a215d34 Norway (NO)
    fe7a6a3b-28db-4fc7-b33c-c91ef57fb652 Finland (FI)
    816051de-5c24-4a3c-89a8-5526e24bed26 Netherlands (NL)
    7832eb47-7dea-40d7-aee2-067cf194eca8 Germany (DE)
    0abb6d7c-ac2c-48de-94c0-829472090850 Netherlands (NL)
    16a8dadd-5fbe-4b1f-ab79-6b0fe0c4efc1 Netherlands (NL)
    84a92f33-a1ff-468e-bcfc-0518d0796ad3 Estonia (EE)
    385f0e1d-32e4-420a-93b6-bca64d20448c Greece (GR)
    a6f521b9-0428-4d9d-90a1-32db7b8011e3 Portugal (PT)
    2ea77c11-dddb-48f3-b674-8797d2c9f2dc Denmark (DK)
    cfd242e6-3c30-4c4d-9600-9ebd46284b39 Germany (DE)
    ea5b3793-0a2f-44a0-b513-58359c104051 Croatia (HR)
    6b56e799-f2ea-400b-a451-7ef22712b793 Czech Republic (CZ)

Ordering

  • Order Code US and Canada:
    XT2LE4160FFF000XXX
  • EAN:
    8015644018603
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    120 mm
  • Product Net Height:
    130 mm
  • Product Net Depth / Length:
    82.5 mm
  • Product Net Weight:
    1.6 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    130 mm
  • Package Level 1 Height:
    208 mm
  • Package Level 1 Depth / Length:
    145 mm
  • Package Level 1 Gross Weight:
    1.6 kg
  • Package Level 1 EAN:
    8015644018603

Additional Information

  • Circuit Breaker Type to be Associated:
    Power Distribution
  • Connecting Capacity Main Circuit:
    Busbar 32.5..100 mm²
  • Current Type:
    AC
  • Electrical Durability:
    120 cycles per hour
    8000 cycle
  • Mechanical Durability:
    240 cycles per hour
    25000 cycle
  • Number of Poles:
    4
  • Opening Time:
    CB with SOR 15 ms
    CB with UVR 15 ms
  • Order Multiple:
    1 piece
  • Power Loss:
    at Rated Operating Conditions per Pole 10.8 W
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    160 A
  • Rated Frequency (f):
    50 / 60 Hz
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 150 kA
    (230 V AC) 150 kA
    (240 V AC) 150 kA
    (380 V AC) 120 kA
    (415 V AC) 120 kA
    (440 V AC) 100 kA
    (500 V AC) 60 kA
    (525 V AC) 36 kA
    (690 V AC) 15 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 150 kA
    (230 V AC) 150 kA
    (240 V AC) 150 kA
    (380 V AC) 120 kA
    (415 V AC) 120 kA
    (440 V AC) 100 kA
    (500 V AC) 60 kA
    (525 V AC) 36 kA
    (690 V AC) 18 kA
  • Rated Uninterrupted Current (Iu):
    160 A
  • Recommended Screw Driver:
    Main Circuit M6
  • Release:
    Ekip LSI
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    L
  • Standards:
    IEC
  • Sub-type:
    XT2
  • Terminal Connection Type:
    Front
  • Terminal Type:
    Bolt
  • Tightening Torque:
    6 N·m
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH002230A1002

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links