Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: XT3N 250 TMD 160-1600 3p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

XT3N 250 TMD 160-1600 3p F F

General Information

  • Extended Product Type:
    XT3N 250 TMD 160-1600 3p F F
  • Product ID:
    1SDA068057R1
  • EAN:
    8015644019280
  • Catalog Description:
    XT3N 250 TMD 160-1600 3p F F
  • Long Description:
    C.BREAKER TMAX XT3N 250 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 160-1600 A

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 56.6 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2350
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    9bbfba75-9598-428d-b05c-f0866bf2751d Italy (IT)
  • Simplified SCIP:
    0f0b6c02-b429-4c5b-926f-cb98f2d67a2a Netherlands (NL)
    98303b6e-e09e-4d19-b13c-ca9a183fa838 Germany (DE)
    9c07c0e2-1148-4ec8-86fe-83805de4787c Sweden (SE)
    d6110866-5eb1-4998-846a-f3abb00c6ac8 Germany (DE)
    b6b5a8ba-d149-47be-86db-2706e8b5d07a Croatia (HR)
    9c8684f1-75a6-411d-b40c-b2c1eb903a29 Poland (PL)
    66e732e6-a80f-46ea-9100-dc9681f76b58 Norway (NO)
    a2af9d3f-d2ac-40c2-ac89-95e627804dab Finland (FI)
    82e8de99-3818-41fd-9db5-91ebce08b7f2 Netherlands (NL)
    3a54d027-860b-411a-ab7e-7794a03b2661 Germany (DE)
    c29148ed-c752-4943-957b-48e521c158ee Bulgaria (BG)
    6c0ae89b-503b-40c5-b10c-ff76a49d3008 Sweden (SE)
    d6c64ba9-85dc-481a-85b8-f90725c33c5d Denmark (DK)
    e57dfc82-4dc2-4877-8dff-06df839ec912 Poland (PL)
    837fc8cc-9c01-4d53-9da3-a45547db61cc France (FR)
    6c291123-4d2c-4a87-b5eb-6628e649ce91 Netherlands (NL)
    dcf6a8aa-4991-4f94-a572-0ced9306f46f Czech Republic (CZ)
    cbc03a45-e6a8-48ca-8bc6-79ff97ca0363 Poland (PL)
    b22f5b77-4e46-4d88-84e2-f6591e411317 Netherlands (NL)
    78537439-cebf-4238-a8f9-c2074c24574d Estonia (EE)
    c4b3c616-343d-4c0c-b00b-dfd8fdc44373 Greece (GR)
    f05da2e3-db7d-41e9-880a-f2c26a984e4d Portugal (PT)
    c5a1d7c1-1ab9-446e-adf0-e252be4f7576 Germany (DE)
    083ae48c-ec3e-45db-b57c-63d74c83cfbe France (FR)
    9933c2d8-203d-4642-9ef1-e02ec99f9ecd Netherlands (NL)
    7fe72321-80b3-4336-9e2f-4e3501fd7699 Spain (ES)

Ordering

  • Order Code US and Canada:
    XT3NE3160AFF000XXX
  • E-Number (Sweden):
    3182433
  • EAN:
    8015644019280
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    105 mm
  • Product Net Height:
    150 mm
  • Product Net Depth / Length:
    70 mm
  • Product Net Weight:
    1.7 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    155 mm
  • Package Level 1 Height:
    190 mm
  • Package Level 1 Depth / Length:
    155 mm
  • Package Level 1 Gross Weight:
    1.702 kg
  • Package Level 1 EAN:
    8015644019280

Additional Information

  • Circuit Breaker Type to be Associated:
    Power Distribution
  • Connecting Capacity Main Circuit:
    Busbar 85..192 mm²
  • Current Type:
    AC/DC
  • Electrical Durability:
    120 cycles per hour
    8000 cycle
  • Mechanical Durability:
    240 cycles per hour
    25000 cycle
  • Number of Poles:
    3
  • Opening Time:
    CB with SOR 15 ms
    CB with UVR 15 ms
  • Order Multiple:
    1 piece
  • Power Loss:
    at Rated Operating Conditions per Pole 7.9 W
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    160 A
  • Rated Frequency (f):
    50 / 60 Hz
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Instantaneous Short-Circuit Current Setting (Ii):
    1600 A
  • Rated Insulation Voltage (Ui):
    800 V
  • Rated Operational Voltage:
    690 V AC
    500 V DC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 37.5 kA
    (230 V AC) 37.5 kA
    (240 V AC) 37.5 kA
    (380 V AC) 27 kA
    (415 V AC) 27 kA
    (440 V AC) 18.75 kA
    (500 V AC) 15 kA
    (525 V AC) 9.75 kA
    (690 V AC) 3.75 kA
    (250 V DC) 2 Poles in Series 36 kA
    (500 V DC) 3 Poles in Series 50 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 50 kA
    (230 V AC) 50 kA
    (240 V AC) 50 kA
    (380 V AC) 36 kA
    (415 V AC) 36 kA
    (440 V AC) 25 kA
    (500 V AC) 20 kA
    (525 V AC) 13 kA
    (690 V AC) 5 kA
    (250 V DC) 2 Poles in Series 36 kA
    (500 V DC) 3 Poles in Series 50 kA
  • Rated Uninterrupted Current (Iu):
    250 A
  • Recommended Screw Driver:
    Main Circuit M8
  • Release:
    TMD
  • Release Type:
    TM
  • RoHS Date:
    NA
  • Setting Range:
    112...160 A
  • Short-Circuit Performance Level:
    N
  • Standards:
    IEC
  • Sub-type:
    XT3
  • Terminal Connection Type:
    Front
  • Terminal Type:
    Bolt
  • Tightening Torque:
    8 N·m
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH001295R0409

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links