You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: XT4N 250 TMA 200-2000 4p F F InN=50%

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

XT4N 250 TMA 200-2000 4p F F InN=50%

General Information

  • Extended Product Type:
    XT4N 250 TMA 200-2000 4p F F InN=50%
  • Product ID:
    1SDA068104R1
  • EAN:
    8015644695897
  • Catalog Description:
    XT4N 250 TMA 200-2000 4p F F InN=50%
  • Long Description:
    C.BREAKER TMAX XT4N 250 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 200 I3=1000...2000 A NEUTRAL = 50% PHASES

Circular Value

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    9ed006d0-69bc-4932-80c4-a4ae79b600e1 Italy (IT)
  • Simplified SCIP:
    1ec12745-4f9e-41dc-a1f3-8ab53691d5cf Netherlands (NL)
    c613683f-91c8-45dd-a1fe-c6f0ae714354 Poland (PL)
    aac9b47d-b54d-472c-bc23-3926adfa39d9 Norway (NO)
    f079c86c-9fab-42fe-91e8-570f2d7371e6 Finland (FI)
    f64751bd-b31f-4248-9422-7cc7a10b9afd Netherlands (NL)
    e9139443-0d1d-4c92-b4ac-24da5385f0d2 Germany (DE)
    26bb3ccd-44c4-4802-9348-f6639839e0b4 Denmark (DK)
    5f16f33c-7c68-4fb0-9347-064b9dfcae49 Germany (DE)
    587ee7eb-ba2d-49fa-96a2-81751331e822 Croatia (HR)
    3df12d5b-c969-453c-b2df-755171ae2c19 Czech Republic (CZ)
    b6ea940b-bf60-4e2b-befb-83c6c3dad571 Poland (PL)
    c7e1dacc-daa8-4215-88a9-e2da55fdc790 Netherlands (NL)
    e94afbf4-3317-424e-8466-fcc1bfb8e7d9 Netherlands (NL)
    a5012805-26a5-4eb4-a2ae-8749f1d87f57 Estonia (EE)
    6e958be0-61a2-462d-b872-7e58693d4879 Greece (GR)
    f2dd3f98-9fd3-4b03-978b-fc69ae343a36 Portugal (PT)
    170260ec-29db-4c21-92b0-a05daf6e1bae Bulgaria (BG)
    4691f400-2b44-47de-b993-9034968d6cc1 Sweden (SE)
    dfc821ad-ce12-4e87-adf6-47cdc9af1254 Poland (PL)
    9321cd04-091a-4632-b67b-63277d5bf7df France (FR)
    fb1d33c8-7a60-47c5-9ca6-761ce593af17 Sweden (SE)
    3303b191-0ca3-463b-a10d-330f8dbc48db Germany (DE)
    37da4810-6e1a-4514-8a5e-8fc909afc189 Germany (DE)
    07100a88-9364-4019-ba97-f76396da0778 France (FR)
    66d330a7-4d02-445b-bdc0-3a123a632b64 Netherlands (NL)
    bae4629f-d646-4e7b-9945-52de91217656 Spain (ES)

Ordering

  • Order Code US and Canada:
    XT4NEN200BFF000XXX
  • EAN:
    8015644695897
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    140 mm
  • Product Net Height:
    160 mm
  • Product Net Depth / Length:
    82.5 mm
  • Product Net Weight:
    2.9 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    151 mm
  • Package Level 1 Height:
    214 mm
  • Package Level 1 Depth / Length:
    171 mm
  • Package Level 1 Gross Weight:
    3.03 kg
  • Package Level 1 EAN:
    8015644695897

Additional Information

  • Circuit Breaker Type to be Associated:
    Power Distribution
  • Connecting Capacity Main Circuit:
    Busbar 85..200 mm²
  • Current Type:
    AC/DC
  • Electrical Durability:
    120 cycles per hour
    8000 cycle
  • Mechanical Durability:
    240 cycles per hour
    25000 cycle
  • Number of Poles:
    4
  • Opening Time:
    CB with SOR 15 ms
    CB with UVR 15 ms
  • Order Multiple:
    1 piece
  • Power Loss:
    at Rated Operating Conditions per Pole 11.88 W
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    200 A
  • Rated Frequency (f):
    50 / 60 Hz
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Instantaneous Short-Circuit Current Setting (Ii):
    1000…2000 A
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
    750 V DC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 65 kA
    (230 V AC) 65 kA
    (240 V AC) 65 kA
    (380 V AC) 36 kA
    (415 V AC) 36 kA
    (440 V AC) 36 kA
    (500 V AC) 30 kA
    (525 V AC) 20 kA
    (690 V AC) 10 kA
    (250 V DC) 2 Poles in Series 36 kA
    (500 V DC) 2 Poles in Series 36 kA
    (500 V DC) 3 Poles in Series 36 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 65 kA
    (230 V AC) 65 kA
    (240 V AC) 65 kA
    (380 V AC) 36 kA
    (415 V AC) 36 kA
    (440 V AC) 36 kA
    (500 V AC) 30 kA
    (525 V AC) 20 kA
    (690 V AC) 10 kA
    (250 V DC) 2 Poles in Series 36 kA
    (500 V DC) 2 Poles in Series 36 kA
    (500 V DC) 3 Poles in Series 36 kA
  • Rated Uninterrupted Current (Iu):
    250 A
  • Recommended Screw Driver:
    Main Circuit M8
  • Release:
    TMA
  • Release Type:
    TM
  • Setting Range:
    140...200 A
  • Short-Circuit Performance Level:
    N
  • Standards:
    IEC
  • Sub-type:
    XT4
  • Terminal Connection Type:
    Front
  • Terminal Type:
    Bolt
  • Tightening Torque:
    8 N·m
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH001295R0677

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links