Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: XT4H 250 TMA 200-2000 4p F F InN=50%

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

XT4H 250 TMA 200-2000 4p F F InN=50%

General Information

  • Extended Product Type:
    XT4H 250 TMA 200-2000 4p F F InN=50%
  • Product ID:
    1SDA068357R1
  • EAN:
    8015644022631
  • Catalog Description:
    XT4H 250 TMA 200-2000 4p F F InN=50%
  • Long Description:
    C.BREAKER TMAX XT4H 250 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 200 I3=1000...2000 A NEUTRAL = 50% PHASES

Ordering

  • Order Code US and Canada:
    XT4HEN200BFF000XXX
  • EAN:
    8015644022631
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    140 mm
  • Product Net Height:
    160 mm
  • Product Net Depth / Length:
    82.5 mm
  • Product Net Weight:
    3.5 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    145 mm
  • Package Level 1 Height:
    210 mm
  • Package Level 1 Depth / Length:
    168 mm
  • Package Level 1 Gross Weight:
    3.5 kg
  • Package Level 1 EAN:
    8015644022631

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Circuit Breaker Type to be Associated:
    Power Distribution
  • Current Type:
    AC/DC
  • Electrical Durability:
    120 cycles per hour
    8000 cycle
  • Mechanical Durability:
    240 cycles per hour
    25000 cycle
  • Number of Poles:
    4
  • Opening Time:
    CB with SOR 15 ms
    CB with UVR 15 ms
  • Order Multiple:
    1 piece
  • Power Loss:
    at Rated Operating Conditions per Pole 11.88 W
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    CB
  • Rated Current (In):
    200 A
  • Rated Frequency (f):
    50 / 60 Hz
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Instantaneous Short-Circuit Current Setting (Ii):
    1000…2000 A
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
    500 V DC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 100 kA
    (230 V AC) 100 kA
    (240 V AC) 100 kA
    (380 V AC) 70 kA
    (415 V AC) 70 kA
    (440 V AC) 65 kA
    (500 V AC) 50 kA
    (525 V AC) 45 kA
    (690 V AC) 15 kA
    (250 V DC) 2 Poles in Series 70 kA
    (500 V DC) 2 Poles in Series 70 kA
    (500 V DC) 3 Poles in Series 70 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 100 kA
    (230 V AC) 100 kA
    (240 V AC) 100 kA
    (380 V AC) 70 kA
    (415 V AC) 70 kA
    (440 V AC) 65 kA
    (500 V AC) 50 kA
    (525 V AC) 45 kA
    (690 V AC) 15 kA
    (250 V DC) 2 Poles in Series 70 kA
    (500 V DC) 2 Poles in Series 70 kA
    (500 V DC) 3 Poles in Series 70 kA
  • Rated Uninterrupted Current (Iu):
    250 A
  • Release:
    TMA
  • Release Type:
    TM
  • Setting Range:
    140...200 A
  • Short-Circuit Performance Level:
    H
  • Standards:
    IEC
  • Sub-type:
    XT4
  • Terminal Connection Type:
    Fixed Circuit-Breakers
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH001295R0677

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds