Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: XT4H 160 Ekip LSI In=160A 3p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

XT4H 160 Ekip LSI In=160A 3p F F

General Information

  • Extended Product Type:
    XT4H 160 Ekip LSI In=160A 3p F F
  • Product ID:
    1SDA068524R1
  • EAN:
    8015644024307
  • Catalog Description:
    XT4H 160 Ekip LSI In=160A 3p F F
  • Long Description:
    C.BREAKER TMAX XT4H 160 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSI R 160 A

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 58.5 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2352
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    6c060105-007b-426b-868a-47abbf32990d Italy (IT)
  • Simplified SCIP:
    1f6df7ae-81cb-4203-b88f-c9e0ce3c80fc Greece (GR)
    594b243a-41c3-4148-9c38-7ee740f97f6f Portugal (PT)
    30120d4f-0247-4a26-a4cf-9c9837eac203 Bulgaria (BG)
    06a41a5d-c19b-4c0b-b620-825d933ef324 Sweden (SE)
    0f85d3f4-99fa-4bba-9173-4dd509620dc7 Poland (PL)
    d6eb10a0-7d0a-4ffc-80ba-b9cb8e8d7e19 Germany (DE)
    9b4f6201-11ec-4d6b-a8e8-6017d271f41d Croatia (HR)
    7f827d8b-850f-4f07-b971-2ff2128558af Czech Republic (CZ)
    90cca48d-5582-495e-bc66-eb9bee00a710 Poland (PL)
    5ed68dae-4e75-41c2-98cd-a25bb747a865 Netherlands (NL)
    9ce97b17-9c37-44df-b22d-ca1e3530b54e Netherlands (NL)
    5e3b3e07-126a-430c-94f9-575edf250ba2 Estonia (EE)
    3796915d-9b97-4526-bd59-8b0d8e8e28a7 Netherlands (NL)
    09ddc47f-6fcb-4c99-baec-5e4656e1ff71 Germany (DE)
    9b730da1-a6cc-47bd-92e1-2d3d96735de1 Denmark (DK)
    7bbd843c-b9c8-4557-b3e5-89cdc8a02d8f France (FR)
    d4fd2ca2-f1f7-4491-8514-bf656dc2b12c Sweden (SE)
    0344c3c8-cead-4a10-8c3b-032f3917c1e8 Germany (DE)
    75ac2893-b89d-4777-9d68-0479b91a9544 Germany (DE)
    e610ecff-5d14-4126-b6e9-442e3668e3eb France (FR)
    b539c7a6-c4c5-4d23-85ef-eaca2235c514 Netherlands (NL)
    ab48002c-40f9-4e35-8dea-d7d55def9e95 Spain (ES)
    37ccc43c-1b79-4561-ac0f-a62399b3d2f7 Netherlands (NL)
    758a0320-b742-4d76-a154-6a07b397c740 Poland (PL)
    b32ce7cd-3d9d-42cc-8d40-a328c78f62ce Norway (NO)
    7c80d365-f207-4088-b463-d1110f842217 Finland (FI)

Ordering

  • Order Code US and Canada:
    XT4HE3160FFF000XXX
  • EAN:
    8015644024307
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    105 mm
  • Product Net Height:
    160 mm
  • Product Net Depth / Length:
    82.5 mm
  • Product Net Weight:
    2.5 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    145 mm
  • Package Level 1 Height:
    210 mm
  • Package Level 1 Depth / Length:
    168 mm
  • Package Level 1 Gross Weight:
    2.5 kg
  • Package Level 1 EAN:
    8015644024307

Additional Information

  • Circuit Breaker Type to be Associated:
    Power Distribution
  • Connecting Capacity Main Circuit:
    Busbar 85..200 mm²
  • Current Type:
    AC
  • Electrical Durability:
    120 cycles per hour
    8000 cycle
  • Mechanical Durability:
    240 cycles per hour
    25000 cycle
  • Number of Poles:
    3
  • Opening Time:
    CB with SOR 15 ms
    CB with UVR 15 ms
  • Order Multiple:
    1 piece
  • Power Loss:
    at Rated Operating Conditions per Pole 8.90 W
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    160 A
  • Rated Frequency (f):
    50/60 Hz
  • Rated Voltage (Ur):
    690 V AC
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V AC
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 100 kA
    (230 V AC) 100 kA
    (240 V AC) 100 kA
    (380 V AC) 70 kA
    (415 V AC) 70 kA
    (440 V AC) 65 kA
    (500 V AC) 50 kA
    (525 V AC) 45 kA
    (690 V AC) 15 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 100 kA
    (230 V AC) 100 kA
    (240 V AC) 100 kA
    (380 V AC) 70 kA
    (415 V AC) 70 kA
    (440 V AC) 65 kA
    (500 V AC) 50 kA
    (525 V AC) 45 kA
    (690 V AC) 15 kA
  • Rated Uninterrupted Current (Iu):
    160 A
  • Recommended Screw Driver:
    Main Circuit M8
  • Release:
    Ekip LSI
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    H
  • Standards:
    IEC
  • Sub-type:
    XT4
  • Terminal Connection Type:
    Front
  • Terminal Type:
    Bolt
  • Tightening Torque:
    8 N·m
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH002230A1003

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • UNSPSC:
    39120000
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links