You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T6V 630 PR222DS/P-LSI In=630 4p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T6V 630 PR222DS/P-LSI In=630 4p F F

General Information

  • Extended Product Type:
    T6V 630 PR222DS/P-LSI In=630 4p F F
  • Product ID:
    1SDA069423R1
  • EAN:
    8015644701710
  • Catalog Description:
    T6V 630 PR222DS/P-LSI In=630 4p F F
  • Long Description:
    C.BREAKER TMAX T6V 630 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC PR222DS/P-LSI R 630

Circular Value

Environmental

Ordering

  • EAN:
    8015644701710
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    280 mm
  • Product Net Height:
    268 mm
  • Product Net Depth / Length:
    103.5 mm
  • Product Net Weight:
    12 kg

Container Information

  • Package Level 1 EAN:
    8015644701710

Additional Information

  • Electrical Durability:
    7000 cycle
    60 cycles per hour
  • Mechanical Durability:
    20000 cycle
    120 cycles per hour
  • Number of Poles:
    4
  • Power Loss:
    at Rated Operating Conditions per Pole 30 W
  • Product Main Type:
    SACE Tmax T
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    630 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 200 kA
    (230 V AC) 200 kA
    (380 V AC) 120 kA
    (400 V AC) 120 kA
    (415 V AC) 120 kA
    (440 V AC) 100 kA
    (500 V AC) 65 kA
    (690 V AC) 30 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 7.6 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 200 kA
    (230 V AC) 200 kA
    (380 V AC) 150 kA
    (400 V AC) 150 kA
    (415 V AC) 150 kA
    (440 V AC) 120 kA
    (500 V AC) 85 kA
    (690 V AC) 40 kA
  • Rated Uninterrupted Current (Iu):
    630 A
  • Release:
    PR222DS/P-LSI
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    V
  • Standards:
    IEC
  • Sub-type:
    T6
  • Suitable For:
    T6
  • Suitable for Product Class:
    Moulded Case Circuit Breakers
  • Terminal Connection Type:
    Fixed Circuit-Breakers
    Front
  • Version:
    F

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links