You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E1.2C 1000 Ekip Touch LI 3p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

E1.2C 1000 Ekip Touch LI 3p F F

General Information

  • Extended Product Type:
    E1.2C 1000 Ekip Touch LI 3p F F
  • Product ID:
    1SDA070794R1
  • EAN:
    8015644746445
  • Catalog Description:
    E1.2C 1000 Ekip Touch LI 3p F F
  • Long Description:
    C.BREAKER SACE EMAX2 E1.2C 1000 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP/TOUCH-LI R 1000 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 76.4 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2360
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    e3fce228-a061-416d-8bfc-29ba9731deda Italy (IT)
  • Simplified SCIP:
    49d1a7bb-7e47-4216-8d23-e0ea1cc85c14 Poland (PL)
    695b73a9-4b53-4697-9884-7c8843ca1bfb Poland (PL)
    07b5c656-1203-4dbe-a69d-0917e0b14beb Sweden (SE)
    ee1abba1-161b-434d-a274-51aade8c813d Portugal (PT)
    562bc99d-fa7b-4451-a2fe-12b6865aee35 France (FR)
    fd42eae6-371c-4cf7-8e7f-3251a3fa3a31 Croatia (HR)
    56cf7cfb-8335-443a-b047-d34c68b09cb5 Hungary (HU)
    d84b829c-e21e-47bc-a80d-9eae74880c77 Estonia (EE)
    f7b89e82-d8e8-460f-bf39-f76b88153925 Germany (DE)
    8a9993b2-c2b6-4dc3-9922-d0a045bec3c1 Denmark (DK)
    2cd7803d-55e3-4b24-8f70-6757bd7fc36d Germany (DE)
    f1057f60-99ad-4628-aa34-64c79a645eb6 Finland (FI)
    4893b9e5-1a5a-4260-8e18-d082c70e68b2 Greece (GR)
    0831eba8-a81a-4736-9407-ab3722471aaa France (FR)
    865cdde3-2f98-4542-aea8-7e29e15a5a8b Netherlands (NL)
    65fcca67-65dd-4eba-96d9-f58d12321d30 Sweden (SE)
    b45f5ac6-cf11-4dde-b883-39e81b73af4c Belgium (BE)
    1288d69b-442b-406a-85f4-1702998151c5 Bulgaria (BG)
    d843e7b7-5a8b-461f-8a6d-9ea8fd44deaf Germany (DE)
    19a0b70e-43e0-4313-8595-15c71a65f196 Germany (DE)
    fedcf05c-dec8-4d55-ac71-85e3be3d2548 Poland (PL)
    fdb6f62d-bcef-462a-bfab-256bb296b434 Norway (NO)
    a214da95-ff6f-4d49-98dc-ed8f02fc64ce Hungary (HU)
    fb233997-bfdd-4a51-a6f8-681500b123fa Czech Republic (CZ)
    b88667e4-3855-4295-b449-45c4a5b7b0cc Belgium (BE)
    74364361-c142-424f-9f50-b96ad9f28543 Spain (ES)

Ordering

  • Order Code US and Canada:
    Z1CQEGBD000A000000XX
  • EAN:
    8015644746445
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    210 mm
  • Product Net Height:
    296 mm
  • Product Net Depth / Length:
    183 mm
  • Product Net Weight:
    14 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    270 mm
  • Package Level 1 Height:
    350 mm
  • Package Level 1 Depth / Length:
    330 mm
  • Package Level 1 Gross Weight:
    16 kg
  • Package Level 1 EAN:
    8015644746445

Additional Information

  • Current Type:
    AC
  • Electrical Durability:
    Ue =< 440 V 8000 cycle
    Ue = 500 ... 690 V 8000 cycle
    30 cycles per hour
  • Mechanical Durability:
    20000 cycle
    60 cycles per hour
  • Number of Poles:
    3
  • Power Loss:
    78 W
  • Product Main Type:
    SACE Emax 2
  • Product Name:
    Air Circuit Breaker
  • Product Type:
    Air Circuit Breaker
  • Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
    100 %
  • Rated Current (In):
    1000 A
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    acc. to IEC 60947-2 12 kV
  • Rated Insulation Voltage (Ui):
    AC 1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 50 kA
    (230 V AC) 50 kA
    (380 V AC) 50 kA
    (400 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 42 kA
    (660 V AC) 42 kA
    (690 V AC) 42 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 42 kA
    for 3 s 24 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (400 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 42 kA
    (525 V AC) 42 kA
    (690 V AC) 42 kA
  • Rated Uninterrupted Current (Iu):
    1000 A
  • Recommended Screw Driver:
    Main Circuit M10
  • Release:
    Ekip Touch LI
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    C
  • Standards:
    IEC
  • Sub-type:
    E1.2
  • Terminal Connection Type:
    Front
  • Terminal Type:
    Bolt
  • Tightening Torque:
    45 N·m
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH001252R0001

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • IDEA Granular Category Code (IGCC):
    4926 >> Air circuit breakers
  • Object Classification Code:
    Q
  • UNSPSC:
    39121615
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links