You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E1.2N 1000 Ekip Touch LI 3p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

E1.2N 1000 Ekip Touch LI 3p F F

General Information

  • Extended Product Type:
    E1.2N 1000 Ekip Touch LI 3p F F
  • Product ID:
    1SDA070804R1
  • EAN:
    8015644746544
  • Catalog Description:
    E1.2N 1000 Ekip Touch LI 3p F F
  • Long Description:
    C.BREAKER SACE EMAX2 E1.2N 1000 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP/TOUCH-LI R 1000 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 76.4 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2360
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    7f709572-a7c0-4071-89fa-34d541e4aa13 Italy (IT)
  • Simplified SCIP:
    36cd8621-d2c3-4d14-a7b0-47057af1409c Finland (FI)
    501c16b2-492e-4c41-af75-ef33d6209d2c Germany (DE)
    ff54aec9-ffea-48f5-b23f-b02c3d9f9d98 Poland (PL)
    a5f989a3-8869-4a91-b9c8-d05eb83efce0 Germany (DE)
    d9f5cae4-d942-4a50-9a1c-d4bc6bc974e4 Denmark (DK)
    b80b1a78-05ad-4e90-b016-dee96ff44832 Estonia (EE)
    fafdc0f2-eadc-407a-a113-9966111fabb7 Bulgaria (BG)
    ce1816b5-27f3-4065-b8fc-be5b0733787f Norway (NO)
    f6e69594-9c5d-41aa-afe3-c3cf61fc25d6 France (FR)
    dfebd632-71f2-4842-b4ce-cfcc9cdbcdfa Spain (ES)
    abeeb594-1eb8-4daf-a893-d4e5c897d0f3 Belgium (BE)
    64f91fdd-b077-4896-a7ec-1ea049ff607d Hungary (HU)
    fc6cf0ae-3955-46e7-a4c1-3e506924d705 Sweden (SE)
    a070ec68-38b7-4fb6-aa3e-d71b46e013ee Netherlands (NL)
    3a7039ef-2273-4e05-bc64-a93136cd557e Greece (GR)
    2af8f37b-31b6-4a10-9c34-74cdc09f56aa Sweden (SE)
    4fcc7423-e127-410f-9d42-a70d11914dec Germany (DE)
    e669e62c-fa1c-46c5-af42-ae4e304e0ee6 Germany (DE)
    db528965-e57d-40d5-bcb1-ac050fdec5be Czech Republic (CZ)
    d35dd1e0-d7ff-4be0-980c-05fd42a2d31d Poland (PL)
    3f6e01fa-4fc8-4bc3-8c42-a15177e3d71f Portugal (PT)
    bfa3b554-c1b0-4610-ad42-b763993690b0 Belgium (BE)
    6a82eef9-13ef-494d-af12-6f5f63ab7480 Hungary (HU)
    4bce12f9-c49f-4fa1-8d55-4b874da23df0 Poland (PL)
    ae9b5190-dbbd-4d42-a898-1dc91e19effb France (FR)
    b7320fa9-b7b7-4a2e-a3ca-b7e0df0e6490 Croatia (HR)
    90f2a011-c576-4f8b-b5c7-cad0d37cfc17 Germany (DE)

Ordering

  • Order Code US and Canada:
    Z1NQEGBD000A000000XX
  • EAN:
    8015644746544
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    210 mm
  • Product Net Height:
    296 mm
  • Product Net Depth / Length:
    183 mm
  • Product Net Weight:
    14 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    270 mm
  • Package Level 1 Height:
    350 mm
  • Package Level 1 Depth / Length:
    330 mm
  • Package Level 1 Gross Weight:
    16 kg
  • Package Level 1 EAN:
    8015644746544

Additional Information

  • Current Type:
    AC
  • Electrical Durability:
    Ue =< 440 V 8000 cycle
    Ue = 500 ... 690 V 8000 cycle
    30 cycles per hour
  • Mechanical Durability:
    20000 cycle
    60 cycles per hour
  • Number of Poles:
    3
  • Power Loss:
    78 W
  • Product Main Type:
    SACE Emax 2
  • Product Name:
    Air Circuit Breaker
  • Product Type:
    Air Circuit Breaker
  • Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
    100 %
  • Rated Current (In):
    1000 A
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    acc. to IEC 60947-2 12 kV
  • Rated Insulation Voltage (Ui):
    AC 1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 66 kA
    (230 V AC) 66 kA
    (380 V AC) 66 kA
    (400 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 50 kA
    (660 V AC) 50 kA
    (690 V AC) 50 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 50 kA
    for 3 s 30 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (400 V AC) 66 kA
    (415 V AC) 66 kA
    (440 V AC) 66 kA
    (500 V AC) 50 kA
    (525 V AC) 50 kA
    (690 V AC) 50 kA
  • Rated Uninterrupted Current (Iu):
    1000 A
  • Recommended Screw Driver:
    Main Circuit M10
  • Release:
    Ekip Touch LI
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    N
  • Standards:
    IEC
  • Sub-type:
    E1.2
  • Terminal Connection Type:
    Front
  • Terminal Type:
    Bolt
  • Tightening Torque:
    45 N·m
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH001252R0001

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • IDEA Granular Category Code (IGCC):
    4926 >> Air circuit breakers
  • Object Classification Code:
    Q
  • UNSPSC:
    39121615
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links