You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E2.2B 1600 Ekip Hi-Touch LSIG 3p F HR

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

E2.2B 1600 Ekip Hi-Touch LSIG 3p F HR

General Information

  • Extended Product Type:
    E2.2B 1600 Ekip Hi-Touch LSIG 3p F HR
  • Product ID:
    1SDA070989R1
  • EAN:
    8015644748395
  • Catalog Description:
    E2.2B 1600 Ekip Hi-Touch LSIG 3p F HR
  • Long Description:
    C.BREAKER SACE EMAX2 E2.2B 1600 FIXED THREE-POLE WITH TERMINALS REAR HORIZONTAL AND SOLID-STATE RELEASE IN AC EKIP/HI-TOUCH-LSIG R 1600 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 79.1 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2361
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    eb7feea5-9751-458d-8ad2-2f63c31b0c39 Italy (IT)
  • Simplified SCIP:
    e1db96b3-5492-46c9-ae1c-9a32cfdecbcf Hungary (HU)
    86597123-1e27-4c84-8e03-ea4803b54259 Belgium (BE)
    4545fc80-6fc9-429f-8292-454476ea1cc0 Spain (ES)
    69356f5b-b697-499d-8179-dbaf58a5188b Croatia (HR)
    1a4cd8ef-39fe-4cc6-934f-25395fa79318 France (FR)
    f3683179-729b-4c85-8fe7-16ad0aeafc94 Bulgaria (BG)
    75bd7e9a-af34-41a3-8327-92ba501082d7 Germany (DE)
    e86db012-e385-46ec-8fda-a38f38951a40 Germany (DE)
    2a675041-a659-41a6-8d4f-85a4c5738a21 Estonia (EE)
    538a17bf-00d9-485d-9034-2564ca9b8539 Germany (DE)
    eb2c05ab-6090-4100-bf53-5efc3b3939f2 Germany (DE)
    12d7c73a-f48a-4346-bf9d-9212112e148e Denmark (DK)
    4bd7cc76-55e5-4812-82fd-c72e322590b1 Sweden (SE)
    a835f983-de3a-4de4-b091-98e5d06e9b7b Netherlands (NL)
    d4e7bf9b-072a-451a-9a9e-8312884c8b7a Finland (FI)
    6ebd6feb-64d9-499b-b4b5-ceaf27966be1 Greece (GR)
    baf10d4d-a262-4a55-8ca0-0556d99f9872 Belgium (BE)
    3b144dd9-fb2b-45fb-b678-2d32f43298d3 Hungary (HU)
    dc61e717-fc94-453e-b8cf-83ce746e6d67 France (FR)
    3d3e76b4-9125-4346-9f6b-c3ea98d9e37f Poland (PL)
    d7320a1a-1ca3-498c-b720-9776c12ae0f4 Norway (NO)
    9d6603c2-a8ca-458b-9db4-b69b8b5b31e1 Poland (PL)
    6861973e-4676-4928-93d7-47b27372581c Sweden (SE)
    319e9960-06d7-4d9c-ad99-510cc417547d Czech Republic (CZ)
    7e099766-9d02-4cd6-aeb2-5e28f8277a7a Poland (PL)
    5c2224b0-a1ea-46e8-9399-bd2a3a8e534a Portugal (PT)

Ordering

  • Order Code US and Canada:
    Z2BSEJBK200A000000XX
  • EAN:
    8015644748395
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    276 mm
  • Product Net Height:
    371 mm
  • Product Net Depth / Length:
    270 mm
  • Product Net Weight:
    41 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    515 mm
  • Package Level 1 Height:
    610 mm
  • Package Level 1 Depth / Length:
    515 mm
  • Package Level 1 Gross Weight:
    46 kg
  • Package Level 1 EAN:
    8015644748395

Additional Information

  • Current Type:
    AC
  • Electrical Durability:
    Ue =< 440 V 12000 cycle
    Ue = 500 ... 690 V 10000 cycle
    30 cycles per hour
  • Mechanical Durability:
    25000 cycle
    60 cycles per hour
  • Number of Poles:
    3
  • Power Loss:
    136 W
  • Product Main Type:
    SACE Emax 2
  • Product Name:
    Air Circuit Breaker
  • Product Type:
    Air Circuit Breaker
  • Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
    100 %
  • Rated Current (In):
    1600 A
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    acc. to IEC 60947-2 12 kV
  • Rated Insulation Voltage (Ui):
    AC 1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 42 kA
    (230 V AC) 42 kA
    (380 V AC) 42 kA
    (400 V AC) 42 kA
    (415 V AC) 42 kA
    (440 V AC) 42 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 42 kA
    for 3 s 42 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (400 V AC) 42 kA
    (415 V AC) 42 kA
    (440 V AC) 42 kA
    (500 V AC) 42 kA
    (525 V AC) 42 kA
    (690 V AC) 42 kA
  • Rated Uninterrupted Current (Iu):
    1600 A
  • Recommended Screw Driver:
    Main Circuit M12
  • Release:
    Ekip Hi-Touch LSIG
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    B
  • Standards:
    IEC
  • Sub-type:
    E2.2
  • Terminal Connection Type:
    Rear flat Horizontal
  • Terminal Type:
    Bolt
  • Tightening Torque:
    70 N·m
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH001252R0083

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • IDEA Granular Category Code (IGCC):
    4926 >> Air circuit breakers
  • Object Classification Code:
    Q
  • UNSPSC:
    39121615
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links