Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: E1.2N 1000 Ekip Dip LI 4p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

E1.2N 1000 Ekip Dip LI 4p F F

General Information

  • Extended Product Type:
    E1.2N 1000 Ekip Dip LI 4p F F
  • Product ID:
    1SDA071431R1
  • EAN:
    8015644752811
  • Catalog Description:
    E1.2N 1000 Ekip Dip LI 4p F F
  • Long Description:
    C.BREAKER SACE EMAX2 E1.2N 1000 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP/DIP-LI R 1000 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 76.4 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2360
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    cfdb7292-d4c9-4036-ba03-7991cc5acd93 Italy (IT)
  • Simplified SCIP:
    8d09cef3-9351-485b-b7b7-70f458e0f970 Finland (FI)
    65e0e305-51b3-4674-9654-dcf178149e08 Belgium (BE)
    e5a2ef0b-6bb2-4d8c-97a7-32cb28b9ca3b Hungary (HU)
    34875f5a-effc-4e62-8f3d-8a20e8e31818 France (FR)
    0894e775-5971-45dc-aa40-a22814bb39c8 Croatia (HR)
    663e13e9-5fb6-4b70-807a-3526cb02eac1 Poland (PL)
    b69fe134-7b35-4443-a82d-217ecbb4de03 Germany (DE)
    b88b4041-358e-4931-bf56-cc39e78e3fa6 Germany (DE)
    96f4a908-7aef-4b65-b0f1-7a54ac0d89a7 Estonia (EE)
    956a377f-f2c9-49dc-9fb6-8a96c3185a49 Bulgaria (BG)
    0af5269f-e1fc-42bb-a243-43cafb71b296 Denmark (DK)
    d64d166c-df47-411c-b5d8-58b17129026a Norway (NO)
    f55209c7-efcf-4ab7-bd56-8df3cf2fb5dc Czech Republic (CZ)
    6ac9e08b-74f8-49e7-a7bc-893e4aed2d9e Germany (DE)
    abfe6cfd-b401-4829-9f30-4b6b0f643b92 Poland (PL)
    ddc50cc0-f55d-43ac-94a3-a5b0758dc573 Portugal (PT)
    250da3f7-955a-4c02-94e0-58acf5f4b747 Germany (DE)
    eb184905-5fa5-44a9-b6f7-2bf2b4721627 Netherlands (NL)
    04f17a0a-45ae-4bac-8f56-7fc6ced937cd Greece (GR)
    1efee0a0-bd20-40df-b03c-bc05e1bf1dbb Sweden (SE)
    f467d610-499b-4ab6-8108-42cf029dbc0e Sweden (SE)
    08748c75-c14b-48e3-b71d-93c4d25b04ed Poland (PL)
    32b82901-d046-4902-a9d0-9ff0718631a5 France (FR)
    dedac102-56a5-4f8f-8a40-28ff571f3751 Spain (ES)
    1bd97c8e-8994-4d09-84ae-f130e7aa1497 Hungary (HU)
    efc04081-91f5-4b0b-b910-b64d71d87d68 Germany (DE)
    95d2aa89-464e-4a7f-b833-84beb3cae148 Belgium (BE)

Ordering

  • Order Code US and Canada:
    ZANQEGBA000A000000XX
  • EAN:
    8015644752811
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    280 mm
  • Product Net Height:
    296 mm
  • Product Net Depth / Length:
    183 mm
  • Product Net Weight:
    16 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    350 mm
  • Package Level 1 Height:
    350 mm
  • Package Level 1 Depth / Length:
    330 mm
  • Package Level 1 Gross Weight:
    18 kg
  • Package Level 1 EAN:
    8015644752811

Additional Information

  • Current Type:
    AC
  • Electrical Durability:
    Ue =< 440 V 8000 cycle
    Ue = 500 ... 690 V 8000 cycle
    30 cycles per hour
  • Mechanical Durability:
    20000 cycle
    60 cycles per hour
  • Neutral Pole Current ([%Iu]):
    100 %
  • Number of Poles:
    4
  • Power Loss:
    78 W
  • Product Main Type:
    SACE Emax 2
  • Product Name:
    Air Circuit Breaker
  • Product Type:
    Air Circuit Breaker
  • Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
    100 %
  • Rated Current (In):
    1000 A
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    acc. to IEC 60947-2 12 kV
  • Rated Insulation Voltage (Ui):
    AC 1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 66 kA
    (230 V AC) 66 kA
    (380 V AC) 66 kA
    (400 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 50 kA
    (660 V AC) 50 kA
    (690 V AC) 50 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 50 kA
    for 3 s 30 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (400 V AC) 66 kA
    (415 V AC) 66 kA
    (440 V AC) 66 kA
    (500 V AC) 50 kA
    (525 V AC) 50 kA
    (690 V AC) 50 kA
  • Rated Uninterrupted Current (Iu):
    1000 A
  • Recommended Screw Driver:
    Main Circuit M10
  • Release:
    Ekip Dip LI
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    N
  • Standards:
    IEC
  • Sub-type:
    E1.2
  • Terminal Connection Type:
    Front
  • Terminal Type:
    Bolt
  • Tightening Torque:
    45 N·m
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH001252R0042

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • IDEA Granular Category Code (IGCC):
    4926 >> Air circuit breakers
  • Object Classification Code:
    Q
  • UNSPSC:
    39121615
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links