You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E1.2N 1250 Ekip Dip LI 4p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

E1.2N 1250 Ekip Dip LI 4p F F

General Information

  • Extended Product Type:
    E1.2N 1250 Ekip Dip LI 4p F F
  • Product ID:
    1SDA071471R1
  • EAN:
    8015644753214
  • Catalog Description:
    E1.2N 1250 Ekip Dip LI 4p F F
  • Long Description:
    C.BREAKER SACE EMAX2 E1.2N 1250 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP/DIP-LI R 1250 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 76.4 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2360
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    224ae11c-20f7-4135-ac01-c021310546de Italy (IT)
  • Simplified SCIP:
    795f18c1-c349-4e6f-864c-1bbb34945fa3 Sweden (SE)
    1fcb8bfc-8e72-4332-98a9-5734aef71641 Portugal (PT)
    41b648b2-c3e5-4324-8140-ac4f5fb6118b Poland (PL)
    e4dc64a3-88d9-4a55-ab17-8e5b1d16a581 Czech Republic (CZ)
    8dd727e5-34ca-4208-afc7-2c3984491795 Poland (PL)
    5cdd8715-5c77-4eb2-bfe7-54a350f39f8d Hungary (HU)
    0a05a9b2-ae54-409a-9ed4-3754baf4b915 Poland (PL)
    a722296b-3f00-470f-86ea-cdb24546656f Norway (NO)
    c5c5066f-c583-4d2b-8826-1f3d952bf540 Greece (GR)
    5c0958c3-730f-4811-9eef-21efa9f96423 Finland (FI)
    fe3a331c-995d-444f-b69d-4177294fd822 France (FR)
    d9c17d6d-852e-47c6-b236-254db4860814 Netherlands (NL)
    6dd43e1f-d029-4301-830a-0cf85ddf961d Estonia (EE)
    02f57485-341e-4117-a390-658a07d8d404 Sweden (SE)
    fb483acc-5d82-4c17-bef2-da800bd2162a Germany (DE)
    fb9d8613-7067-48d7-9b65-a91e2355bc90 Germany (DE)
    b1eea5f2-6744-4709-8cb9-0a65c7b42718 Denmark (DK)
    5b81565f-3990-4879-9102-93b669e87198 Bulgaria (BG)
    ec0c96b8-bf35-4851-b23e-18c8a6c60f76 Belgium (BE)
    2ad90a6c-2d46-48f8-9437-40717c6bd60a Croatia (HR)
    68f66791-2914-44cf-8b8c-8477952c5973 France (FR)
    27acb945-4065-49e0-9855-dfb7dbee0e80 Germany (DE)
    54c8e966-c448-407d-b08f-c8d5442b3a4d Germany (DE)
    8ab3a52e-7de2-48d3-b6f8-96366bfdaf88 Hungary (HU)
    f3194592-306e-463a-a714-0ff288db2d7f Belgium (BE)
    277cf488-3b53-46c5-a281-297a2c72b030 Spain (ES)

Ordering

  • Order Code US and Canada:
    ZANREHBA000A000000XX
  • EAN:
    8015644753214
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    280 mm
  • Product Net Height:
    296 mm
  • Product Net Depth / Length:
    183 mm
  • Product Net Weight:
    16 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    350 mm
  • Package Level 1 Height:
    350 mm
  • Package Level 1 Depth / Length:
    330 mm
  • Package Level 1 Gross Weight:
    18 kg
  • Package Level 1 EAN:
    8015644753214

Additional Information

  • Current Type:
    AC
  • Electrical Durability:
    Ue =< 440 V 8000 cycle
    Ue = 500 ... 690 V 6500 cycle
    30 cycles per hour
  • Mechanical Durability:
    20000 cycle
    60 cycles per hour
  • Neutral Pole Current ([%Iu]):
    100 %
  • Number of Poles:
    4
  • Power Loss:
    122 W
  • Product Main Type:
    SACE Emax 2
  • Product Name:
    Air Circuit Breaker
  • Product Type:
    Air Circuit Breaker
  • Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
    100 %
  • Rated Current (In):
    1250 A
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    acc. to IEC 60947-2 12 kV
  • Rated Insulation Voltage (Ui):
    AC 1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 66 kA
    (230 V AC) 66 kA
    (380 V AC) 66 kA
    (400 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 50 kA
    (660 V AC) 50 kA
    (690 V AC) 50 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 50 kA
    for 3 s 30 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (400 V AC) 66 kA
    (415 V AC) 66 kA
    (440 V AC) 66 kA
    (500 V AC) 50 kA
    (525 V AC) 50 kA
    (690 V AC) 50 kA
  • Rated Uninterrupted Current (Iu):
    1250 A
  • Recommended Screw Driver:
    Main Circuit M10
  • Release:
    Ekip Dip LI
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    N
  • Standards:
    IEC
  • Sub-type:
    E1.2
  • Terminal Connection Type:
    Front
  • Terminal Type:
    Bolt
  • Tightening Torque:
    45 N·m
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH001252R0042

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • IDEA Granular Category Code (IGCC):
    4926 >> Air circuit breakers
  • Object Classification Code:
    Q
  • UNSPSC:
    39121615
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links