You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E2.2N 1000 Ekip Dip LI 4p F HR

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

E2.2N 1000 Ekip Dip LI 4p F HR

General Information

  • Extended Product Type:
    E2.2N 1000 Ekip Dip LI 4p F HR
  • Product ID:
    1SDA071551R1
  • EAN:
    8015644754013
  • Catalog Description:
    E2.2N 1000 Ekip Dip LI 4p F HR
  • Long Description:
    C.BREAKER SACE EMAX2 E2.2N 1000 FIXED FOUR-POLE WITH TERMINALS REAR HORIZONTAL AND SOLID-STATE RELEASE IN AC EKIP/DIP-LI R 1000 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 79.1 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2361
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    a1a36d57-736d-484b-9eb7-6e6849cf9646 Italy (IT)
  • Simplified SCIP:
    b3b9903f-575f-43c0-af10-410a6825e15c Hungary (HU)
    0a315ff0-4fc3-49a0-b14b-bae5cf5eec23 Belgium (BE)
    6ca57a7b-0401-443c-a420-26abe7b5620c Spain (ES)
    fdc9c0b9-b9d1-456f-8875-26f7cbbbca9b Norway (NO)
    76cb3f1c-6192-4acd-a5a2-cd327b3e1f7b Poland (PL)
    0bf9acfa-f965-42ac-8496-dbce9a9f5c88 Hungary (HU)
    d8da7285-1b55-4d7f-9d52-2d54ffbb4bda Germany (DE)
    beeb9f45-c5f6-4499-9b32-7799fa0a9907 Denmark (DK)
    ca62c5de-5cd0-4118-a4e3-fa3efd215242 Germany (DE)
    7a4282f7-fa21-437a-865a-aaa9ce864703 Belgium (BE)
    2e7dc358-ac4b-4e6c-8c8c-12efddd3b36e Sweden (SE)
    94b5a21d-01bd-4852-b113-e4e715a9acea Estonia (EE)
    43dd7adf-1c24-413b-bc2f-ec79861c2ff9 France (FR)
    d79ec58b-1596-4ba4-a182-9da43645249f Finland (FI)
    61a4ef4a-163a-41ea-abcf-41db5a4ba739 Netherlands (NL)
    4bebc7ee-dd1a-4e94-b719-45e47577ad11 Greece (GR)
    e71c8f96-adc5-489b-a180-1c155154d162 Germany (DE)
    6d6e8b2c-b2be-47ba-8ccb-0cdde92fee56 Germany (DE)
    f514cc91-6800-4aa2-9a78-8da5bd915d93 Croatia (HR)
    c17cd921-824a-4a5b-87fa-ffe304fdd0e2 Bulgaria (BG)
    525e4fe7-3715-4d54-8e64-4567fd09af6c France (FR)
    22d649e8-b98a-4ab6-9ae7-9b2a3413da89 Poland (PL)
    8c3743e9-7ac2-4f9a-aa1f-da5e8948d218 Poland (PL)
    2f3d467a-0da4-43cf-8379-4fa24bd54490 Sweden (SE)
    2b9f46ff-a3c5-4ab2-bf9d-c57c3ad5d09f Portugal (PT)
    c518f5b4-3463-4344-8187-d3a36ad6c664 Czech Republic (CZ)

Ordering

  • Order Code US and Canada:
    ZBNQEGBA000A000000XX
  • EAN:
    8015644754013
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    366 mm
  • Product Net Height:
    371 mm
  • Product Net Depth / Length:
    270 mm
  • Product Net Weight:
    53 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    515 mm
  • Package Level 1 Height:
    610 mm
  • Package Level 1 Depth / Length:
    615 mm
  • Package Level 1 Gross Weight:
    58 kg
  • Package Level 1 EAN:
    8015644754013

Additional Information

  • Current Type:
    AC
  • Electrical Durability:
    Ue =< 440 V 15000 cycle
    Ue = 500 ... 690 V 15000 cycle
    30 cycles per hour
  • Mechanical Durability:
    25000 cycle
    60 cycles per hour
  • Neutral Pole Current ([%Iu]):
    100 %
  • Number of Poles:
    4
  • Power Loss:
    53 W
  • Product Main Type:
    SACE Emax 2
  • Product Name:
    Air Circuit Breaker
  • Product Type:
    Air Circuit Breaker
  • Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
    100 %
  • Rated Current (In):
    1000 A
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    acc. to IEC 60947-2 12 kV
  • Rated Insulation Voltage (Ui):
    AC 1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 66 kA
    (230 V AC) 66 kA
    (380 V AC) 66 kA
    (400 V AC) 66 kA
    (415 V AC) 66 kA
    (440 V AC) 66 kA
    (500 V AC) 66 kA
    (660 V AC) 66 kA
    (690 V AC) 66 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 66 kA
    for 3 s 50 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (400 V AC) 66 kA
    (415 V AC) 66 kA
    (440 V AC) 66 kA
    (500 V AC) 66 kA
    (525 V AC) 66 kA
    (690 V AC) 66 kA
  • Rated Uninterrupted Current (Iu):
    1000 A
  • Recommended Screw Driver:
    Main Circuit M12
  • Release:
    Ekip Dip LI
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    N
  • Standards:
    IEC
  • Sub-type:
    E2.2
  • Terminal Connection Type:
    Rear flat Horizontal
  • Terminal Type:
    Bolt
  • Tightening Torque:
    70 N·m
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH001252R0123

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • IDEA Granular Category Code (IGCC):
    4926 >> Air circuit breakers
  • Object Classification Code:
    Q
  • UNSPSC:
    39121615
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links