You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E2.2B 1600 Ekip Touch LI 4p F HR

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

E2.2B 1600 Ekip Touch LI 4p F HR

General Information

  • Extended Product Type:
    E2.2B 1600 Ekip Touch LI 4p F HR
  • Product ID:
    1SDA071614R1
  • EAN:
    8015644754648
  • Catalog Description:
    E2.2B 1600 Ekip Touch LI 4p F HR
  • Long Description:
    C.BREAKER SACE EMAX2 E2.2B 1600 FIXED FOUR-POLE WITH TERMINALS REAR HORIZONTAL AND SOLID-STATE RELEASE IN AC EKIP/TOUCH-LI R 1600 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 79.1 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2361
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    b76917b2-3118-4ae8-ab6c-c9b187febfa6 Italy (IT)
  • Simplified SCIP:
    c2b30478-6474-46dd-b4b6-a00d4ec5a3b9 Poland (PL)
    f2774f31-c183-46bb-8542-f73eb7ac6da4 Hungary (HU)
    ae934500-898a-46a2-a034-8846a9ab861b Spain (ES)
    14baefdb-66da-4641-8039-562cc11d94ff Belgium (BE)
    f10db918-0aff-4b52-81ff-fdbc162112b7 France (FR)
    7dd93e35-c0c9-4503-aea3-d680aa23ce58 Finland (FI)
    65d39d35-3aa0-4c80-89f5-36a25472bb86 Netherlands (NL)
    b9971b0d-963d-450b-9253-71c836049e9d Poland (PL)
    fc96341e-7731-492c-88a2-26015e451d4f Norway (NO)
    fb4d8f21-d2eb-4fbb-a8c6-282d1f685311 Hungary (HU)
    f6db9496-b6e3-45e9-a662-c8d5d348db69 Sweden (SE)
    4ed7775f-f4c6-4574-af96-c07f319b0dec Greece (GR)
    bf0ff894-6577-4e6c-be69-23309283ad58 Estonia (EE)
    deb315dd-ded4-48bc-8229-8c8b3ff97349 Germany (DE)
    a9385cf2-5650-4140-a4af-dea15d786d26 Bulgaria (BG)
    21db4c19-032e-4de6-81c7-0fcda57bd3f6 Belgium (BE)
    80b2a29b-6108-4942-b26f-a9d2ec646c8d Germany (DE)
    334179a4-1c48-4df4-8233-97808e3a3add Denmark (DK)
    3ef1fcc9-d97f-49e3-8fb2-08125f50be1f Germany (DE)
    5790bf8f-cd8d-4738-b7a3-2bcdb91f84b8 Germany (DE)
    5d547f13-6757-413b-a56e-6061ca23dfe1 France (FR)
    c389bb78-5d26-4788-b332-d6a9d27a65ee Croatia (HR)
    376bbc87-4e71-4d70-b0f6-e3a486337723 Poland (PL)
    ac8bdc07-7735-4b63-946c-9eb901df7885 Sweden (SE)
    a7eb9686-583c-4d70-9dc9-7103942efb13 Portugal (PT)
    53addd3d-9b41-4260-a04b-435aee12e385 Czech Republic (CZ)

Ordering

  • Order Code US and Canada:
    ZBBSEJBD000A000000XX
  • EAN:
    8015644754648
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    366 mm
  • Product Net Height:
    371 mm
  • Product Net Depth / Length:
    270 mm
  • Product Net Weight:
    53 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    515 mm
  • Package Level 1 Height:
    610 mm
  • Package Level 1 Depth / Length:
    615 mm
  • Package Level 1 Gross Weight:
    58 kg
  • Package Level 1 EAN:
    8015644754648

Additional Information

  • Current Type:
    AC
  • Electrical Durability:
    Ue =< 440 V 12000 cycle
    Ue = 500 ... 690 V 10000 cycle
    30 cycles per hour
  • Mechanical Durability:
    25000 cycle
    60 cycles per hour
  • Neutral Pole Current ([%Iu]):
    100 %
  • Number of Poles:
    4
  • Power Loss:
    136 W
  • Product Main Type:
    SACE Emax 2
  • Product Name:
    Air Circuit Breaker
  • Product Type:
    Air Circuit Breaker
  • Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
    100 %
  • Rated Current (In):
    1600 A
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    acc. to IEC 60947-2 12 kV
  • Rated Insulation Voltage (Ui):
    AC 1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 42 kA
    (230 V AC) 42 kA
    (380 V AC) 42 kA
    (400 V AC) 42 kA
    (415 V AC) 42 kA
    (440 V AC) 42 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 42 kA
    for 3 s 42 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (400 V AC) 42 kA
    (415 V AC) 42 kA
    (440 V AC) 42 kA
    (500 V AC) 42 kA
    (525 V AC) 42 kA
    (690 V AC) 42 kA
  • Rated Uninterrupted Current (Iu):
    1600 A
  • Recommended Screw Driver:
    Main Circuit M12
  • Release:
    Ekip Touch LI
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    B
  • Standards:
    IEC
  • Sub-type:
    E2.2
  • Terminal Connection Type:
    Rear flat Horizontal
  • Terminal Type:
    Bolt
  • Tightening Torque:
    70 N·m
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH001252R0123

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • IDEA Granular Category Code (IGCC):
    4926 >> Air circuit breakers
  • Object Classification Code:
    Q
  • UNSPSC:
    39121615
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links