You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E2.2B 2000 Ekip G Touch LSIG 4p F HR

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

E2.2B 2000 Ekip G Touch LSIG 4p F HR

General Information

  • Extended Product Type:
    E2.2B 2000 Ekip G Touch LSIG 4p F HR
  • Product ID:
    1SDA071657R1
  • EAN:
    8015644755072
  • Catalog Description:
    E2.2B 2000 Ekip G Touch LSIG 4p F HR
  • Long Description:
    C.BREAKER SACE EMAX2 E2.2B 2000 FIXED FOUR-POLE WITH TERMINALS REAR HORIZONTAL AND SOLID-STATE RELEASE IN AC EKIP/G/TOUCH-LSIG R 2000 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 79.1 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2361
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    2afcf0d2-fe0b-4399-84d3-c52258ae8953 Italy (IT)
  • Simplified SCIP:
    5555ae5c-b408-4926-9e54-9e2cd4047d10 Sweden (SE)
    17db6ea0-1268-4775-9704-edb122f13bb8 Belgium (BE)
    39db7ca0-1ce1-42f7-8487-28d6f3af66c4 Finland (FI)
    799f8bb9-8b13-445c-b3f2-3ff4c41fee92 Estonia (EE)
    38105997-aec5-4986-bebf-524356f54789 Portugal (PT)
    2d125811-5210-40d7-b660-2ae6deb40177 Greece (GR)
    7e16dda1-7d96-44e1-bedb-ffbc785f3fd2 Bulgaria (BG)
    9f60a27c-4469-4603-bde5-d6a6fa5fe5d2 Denmark (DK)
    2ea3d222-b8f2-4f70-90b1-21cd79a1f3b5 Germany (DE)
    5a783855-5ada-43b3-9e09-04fa7e52b7a7 Poland (PL)
    6e9aec41-ba18-43b4-8632-c1cd46e4529b Sweden (SE)
    b4836453-e86d-4b4c-a444-64916af045df Poland (PL)
    c61fcd66-dc79-4382-800d-d9f6161e3f37 Hungary (HU)
    3c351e81-e1d3-440a-806c-87b4f1b62477 France (FR)
    f0b9dba9-0783-449e-a75d-034670f28b94 Norway (NO)
    4da3149b-26fc-4da4-89cc-44e848a14065 Croatia (HR)
    b6972923-3313-47e3-85f7-40729c2e1e81 Netherlands (NL)
    ebb4fd5b-168a-4c4d-838a-08f4355a4ff8 Hungary (HU)
    b1ac7532-9efc-4f5d-940c-24ff7a37082c Germany (DE)
    8b2dc316-a8e8-4319-91e3-5f5bfeb8f552 Poland (PL)
    6d59b7f8-805c-46fd-9fd8-d8a601180c47 Germany (DE)
    c9af7281-07a4-4f77-80ee-3cc63188511e Germany (DE)
    0058bc49-427a-4653-904a-19e7d46c2332 France (FR)
    c94ddfad-ae2f-41df-9dcf-97e3093a1b7e Spain (ES)
    cca160fe-b19e-4c29-a9da-6b386f80b391 Belgium (BE)
    6374ac1a-fd98-4d29-93c5-9accb67e4503 Czech Republic (CZ)

Ordering

  • Order Code US and Canada:
    ZBBTEKBN200A000000XX
  • EAN:
    8015644755072
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    366 mm
  • Product Net Height:
    371 mm
  • Product Net Depth / Length:
    270 mm
  • Product Net Weight:
    53 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    515 mm
  • Package Level 1 Height:
    610 mm
  • Package Level 1 Depth / Length:
    615 mm
  • Package Level 1 Gross Weight:
    58 kg
  • Package Level 1 EAN:
    8015644755072

Additional Information

  • Current Type:
    AC
  • Electrical Durability:
    Ue =< 440 V 10000 cycle
    Ue = 500 ... 690 V 8000 cycle
    30 cycles per hour
  • Mechanical Durability:
    25000 cycle
    60 cycles per hour
  • Neutral Pole Current ([%Iu]):
    100 %
  • Number of Poles:
    4
  • Power Loss:
    212 W
  • Product Main Type:
    SACE Emax 2
  • Product Name:
    Air Circuit Breaker
  • Product Type:
    Air Circuit Breaker
  • Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
    100 %
  • Rated Current (In):
    2000 A
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    acc. to IEC 60947-2 12 kV
  • Rated Insulation Voltage (Ui):
    AC 1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 42 kA
    (230 V AC) 42 kA
    (380 V AC) 42 kA
    (400 V AC) 42 kA
    (415 V AC) 42 kA
    (440 V AC) 42 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 42 kA
    for 3 s 42 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (400 V AC) 42 kA
    (415 V AC) 42 kA
    (440 V AC) 42 kA
    (500 V AC) 42 kA
    (525 V AC) 42 kA
    (690 V AC) 42 kA
  • Rated Uninterrupted Current (Iu):
    2000 A
  • Release:
    Ekip G Touch LSIG
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    B
  • Standards:
    IEC
  • Sub-type:
    E2.2
  • Terminal Connection Type:
    Rear flat Horizontal
  • Version:
    F

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • IDEA Granular Category Code (IGCC):
    4926 >> Air circuit breakers
  • Object Classification Code:
    Q
  • UNSPSC:
    39121615
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links