Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: E4.2V 2000 Ekip Touch LSIG 4p F HR

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

E4.2V 2000 Ekip Touch LSIG 4p F HR

General Information

  • Extended Product Type:
    E4.2V 2000 Ekip Touch LSIG 4p F HR
  • Product ID:
    1SDA071736R1
  • EAN:
    8015644755867
  • Catalog Description:
    E4.2V 2000 Ekip Touch LSIG 4p F HR
  • Long Description:
    C.BREAKER SACE EMAX2 E4.2V 2000 FIXED FOUR-POLE WITH TERMINALS REAR HORIZONTAL AND SOLID-STATE RELEASE IN AC EKIP/TOUCH-LSIG R 2000 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 79.3 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2363
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    8382151a-9625-432d-a25e-dbf52890baa8 Italy (IT)
  • Simplified SCIP:
    4f98980a-69d3-45c2-87da-6a58f2026bec Estonia (EE)
    531de645-8816-464f-88d8-ea77ccc447dc Greece (GR)
    ddd1fa78-fedc-40b7-bf6e-f1ac27be065d Portugal (PT)
    3d1892e9-4c7e-4f5b-aefa-0b06b7f755cd Sweden (SE)
    77e42b8a-3cb6-4c93-8f04-5fcc7cfa859d Poland (PL)
    197e318a-95bd-44b8-9236-a7dc9b1c3f8e Denmark (DK)
    3efbd349-1430-4ab3-9ecc-9d2aa7b06c84 Bulgaria (BG)
    2cbdc7be-a237-4a35-a704-1feeefc79dba Hungary (HU)
    46cd7b36-ab57-47ea-8301-49d52a9e9cf3 Germany (DE)
    ee3ba4a4-f724-42bb-97a3-214b07ebc245 France (FR)
    a4d878d9-5a8b-4da0-8ee6-9f3e2d76a073 Poland (PL)
    14ba73ef-b582-46ad-a6a5-a9d40b2dda66 Norway (NO)
    6523570a-f44b-4de1-bb43-6be35751d584 Croatia (HR)
    15001ae4-4da1-4aa9-a691-9e766e830b55 Germany (DE)
    7134e90c-0281-4b55-84af-de98ca5655f7 Germany (DE)
    c40ec50d-4246-41ae-8218-09552cb15946 Germany (DE)
    bc79aa88-84c2-4839-8293-c795a0f96f98 Hungary (HU)
    7b06d498-5367-4e40-801d-72f958e911cc Poland (PL)
    931f7a91-5826-4cbc-ab4b-7a5ac3376965 France (FR)
    1354555f-edcd-4cf4-96fc-97c9b5e537a6 Netherlands (NL)
    f0f5d82d-5504-4514-86c1-4be12acf74b8 Spain (ES)
    442228d9-89a2-47d4-a4aa-2b6d650b7f87 Belgium (BE)
    1fc4e5c4-81c2-48bf-be76-a9b83911b641 Finland (FI)
    ce42f407-7193-4f21-ab46-691d79656c32 Sweden (SE)
    b926a803-150e-4bdd-9b7a-df9edabf238d Czech Republic (CZ)
    075035d8-59e6-4017-acef-858c680f6a50 Belgium (BE)

Ordering

  • Order Code US and Canada:
    ZCVTEKBF000A000000XX
  • EAN:
    8015644755867
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    510 mm
  • Product Net Height:
    371 mm
  • Product Net Depth / Length:
    270 mm
  • Product Net Weight:
    70 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    515 mm
  • Package Level 1 Height:
    610 mm
  • Package Level 1 Depth / Length:
    785 mm
  • Package Level 1 Gross Weight:
    77 kg
  • Package Level 1 EAN:
    8015644755867

Additional Information

  • Current Type:
    AC
  • Electrical Durability:
    Ue =< 440 V 10000 cycle
    Ue = 500 ... 690 V 10000 cycle
    20 cycles per hour
  • Mechanical Durability:
    20000 cycle
    60 cycles per hour
  • Neutral Pole Current ([%Iu]):
    100 %
  • Number of Poles:
    4
  • Power Loss:
    425 W
  • Product Main Type:
    SACE Emax 2
  • Product Name:
    Air Circuit Breaker
  • Product Type:
    Air Circuit Breaker
  • Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
    100 %
  • Rated Current (In):
    2000 A
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    acc. to IEC 60947-2 12 kV
  • Rated Insulation Voltage (Ui):
    AC 1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 150 kA
    (230 V AC) 150 kA
    (380 V AC) 150 kA
    (400 V AC) 150 kA
    (415 V AC) 150 kA
    (440 V AC) 150 kA
    (500 V AC) 100 kA
    (660 V AC) 100 kA
    (690 V AC) 100 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 100 kA
    for 3 s 75 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (400 V AC) 150 kA
    (415 V AC) 150 kA
    (440 V AC) 150 kA
    (500 V AC) 100 kA
    (525 V AC) 100 kA
    (690 V AC) 100 kA
  • Rated Uninterrupted Current (Iu):
    2000 A
  • Recommended Screw Driver:
    Main Circuit M12
  • Release:
    Ekip Touch LSIG
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    V
  • Standards:
    IEC
  • Sub-type:
    E4.2
  • Terminal Connection Type:
    Rear flat Horizontal
  • Terminal Type:
    Bolt
  • Tightening Torque:
    70 N·m
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH001252R0197

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • IDEA Granular Category Code (IGCC):
    4926 >> Air circuit breakers
  • Object Classification Code:
    Q
  • UNSPSC:
    39121615
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links